Menu Search

Pull Handles - Metal/Female Angled Right Angle

In stock

This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.

The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.

Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.

  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type Handle Style View
10254240 R 253,2681 - R 253,2681 Request the lead time here
M5
86.0 mm
Aluminium
Threaded Hole;Back Mount
Pull
R 241,6239 - R 726,0092 Request the lead time here
M8
128.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
R 329,9912 - R 329,9912 10 In stock - Delivery conditions may apply, visit our FAQs
M5
180.0 mm
Aluminium
Threaded Hole;Back Mount
Pull
R 192,4753 - R 240,3078 Request the lead time here
M6
112.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
R 198,5418 - R 248,0437 Request the lead time here
M6
128.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
R 267,5278 - R 356,0795 Request the lead time here
M8
160.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
R 303,6985 - R 944,088 4 In stock - Delivery conditions may apply, visit our FAQs
M5
120.0 mm
Aluminium
Threaded Hole;Back Mount
Pull
R 715,9772 - R 715,9772 Request the lead time here
M8
500.0 mm
Aluminium
Threaded Hole
Tubular
R 986,7079 - R 986,7079 Request the lead time here
M8
800.0 mm
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
R 810,0829 - R 810,0829 Request the lead time here
M10
180.0 mm
Stainless Steel
Threaded Hole;Back Mount
Folding
R 560,374 - R 560,374 Request the lead time here
M8
300.0 mm
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
R 681,815 - R 681,815 Request the lead time here
M8
500.0 mm
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
R 1 014,5705 - R 1 014,5705 Request the lead time here
M8
800.0 mm
Aluminium
Threaded Hole
Tubular
R 529,3616 - R 529,3616 Request the lead time here
M8
200.0 mm
Aluminium
Threaded Hole
Tubular
R 552,4926 - R 552,4926 Request the lead time here
M8
300.0 mm
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
R 577,2054 - R 577,2054 Request the lead time here
M8
300.0 mm
Aluminium
Threaded Hole
Tubular
Request the lead time here
M5
55.0 mm
Steel
Threaded
Drawer
Request the lead time here
M5
Stainless Steel
Threaded
Drawer
Request the lead time here
M5
235.0 mm
Steel
Threaded
Drawer
Request the lead time here
M5
120.0 mm
Aluminium
Threaded
Drawer
  • of 4
U-Handle 86.0 mm M5 Aluminium

10254240

Price Range
R 253,2681 - R 253,2681

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Pull
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302420090
Angled Handle 128.0 mm M8 Aluminium

10193617

Price Range
R 726,0092 - R 241,6239

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Cabinet
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Rear Threaded Blind Hole
  • Commodity Code
    7616999099
U-Handle 180.0 mm M5 Aluminium

10254264

Price Range
R 329,9912 - R 329,9912

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Handle Style
    Pull
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    7616999099
Angled Handle 112.0 mm M6 Aluminium

10193594

Price Range
R 240,3078 - R 192,4753

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Cabinet
  • Thread Size
    M6
  • Handle Material
    Aluminium
  • Mount Type
    Rear Threaded Blind Hole
  • Commodity Code
    7616999099
Angled Handle 128.0 mm M6 Aluminium

10193600

Price Range
R 248,0437 - R 198,5418

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Cabinet
  • Thread Size
    M6
  • Handle Material
    Aluminium
  • Mount Type
    Rear Threaded Blind Hole
  • Commodity Code
    7616999099
Angled Handle 160.0 mm M8 Aluminium

10193631

Price Range
R 356,0795 - R 267,5278

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Cabinet
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Rear Threaded Blind Hole
  • Commodity Code
    7616999099
U-Handle 120.0 mm M5 Aluminium

10254257

Price Range
R 944,088 - R 303,6985

Stock Levels
4 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Handle Style
    Pull
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302420090
Oval Handle 500.0 mm M8 Aluminium

10499306

Price Range
R 715,9772 - R 715,9772

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole
  • Commodity Code
    8302490091
Oval Handle 800.0 mm M8 Aluminium

10499504

Price Range
R 986,7079 - R 986,7079

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091
Folding Handle 180.0 mm M10 Stainless Steel

10500491

Price Range
R 810,0829 - R 810,0829

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Folding
  • Thread Size
    M10
  • Handle Material
    Stainless Steel
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091
Oval Handle 300.0 mm M8 Aluminium

10499382

Price Range
R 560,374 - R 560,374

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091
Oval Handle 500.0 mm M8 Aluminium

10499467

Price Range
R 681,815 - R 681,815

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091
Oval Handle 800.0 mm M8 Aluminium

10499337

Price Range
R 1 014,5705 - R 1 014,5705

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole
  • Commodity Code
    8302490091
Oval Handle 200.0 mm M8 Aluminium

10499252

Price Range
R 529,3616 - R 529,3616

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole
  • Commodity Code
    8302490091
Oval Handle 300.0 mm M8 Aluminium

10499399

Price Range
R 552,4926 - R 552,4926

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091
Oval Handle 300.0 mm M8 Aluminium

10499276

Price Range
R 577,2054 - R 577,2054

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole
  • Commodity Code
    8302490091
Pull Handle 55.0 mm M5 Steel

20053673


Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Steel
  • Mount Type
    Threaded
  • Commodity Code
    8302420090
Pull Handle 180.0 mm M5 Stainless Steel

20053581


Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Stainless Steel
  • Mount Type
    Threaded
  • Commodity Code
    7326909890
Pull Handle 235.0 mm M5 Steel

20053635


Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Steel
  • Mount Type
    Threaded
  • Commodity Code
    8302420090
U-Handle 120.0 mm M5 Aluminium Natural

20064563


Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Drawer
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Mount Type
    Threaded
  • Commodity Code
    8302420090