Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.

The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.

The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.

  • Designed to protect from contamination and spillages.
  • Flexible design means it can strech on to slightly larger dimensions for a snug fit.
  • Used in the food industry, industrial applications, or storage applications.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
130 results
Product SKUs information
Essentra Part Number Price range Availability d Colour Material Type View
R 5,5359 - R 5,8003 Request the lead time here
11.9 mm
Red
PVC
2
R 7,5088 - R 16,2094 Request the lead time here
18.8 mm
Black
PVC
2
R 5,1053 - R 6,3634 Request the lead time here
10.8 mm
Red
PVC
2
R 6,8276 - R 8,1092 Request the lead time here
15.9 mm
Red
PVC
2
R 1,8187 - R 3,3679 850 In stock - Delivery conditions may apply, visit our FAQs
11.1 mm
Red
PVC
2
R 4,9208 - R 12,389 Request the lead time here
18.8 mm
Red
PVC
2
R 5,1822 - R 14,5853 Request the lead time here
17.4 mm
Red
PVC
2
R 2,7372 - R 6,3634 Request the lead time here
10.8 mm
Red
PVC
2
R 3,3061 - R 6,9829 Request the lead time here
13.2 mm
Black
PVC
2
R 3,1985 - R 6,0255 Request the lead time here
7.5 mm
Red
PVC
2
R 2,814 - R 6,7576 Request the lead time here
11.1 mm
Red
PVC
2
R 3,4138 - R 7,4897 Request the lead time here
8.7 mm
Red
PVC
2
R 5,2129 - R 6,9266 Request the lead time here
20.0 mm
Red
PVC
2
R 2,4604 - R 4,2348 Request the lead time here
9.7 mm
Red
PVC
2
R 6,028 - R 8,8412 Request the lead time here
13.2 mm
Red
PVC
2
R 3,4291 - R 7,2013 Request the lead time here
7.7 mm
Red
PVC
2
R 6,4893 - R 12,2764 1600 In stock - Delivery conditions may apply, visit our FAQs
15.3 mm
Red
PVC
2
R 3,3061 - R 5,1696 Request the lead time here
11.9 mm
Black
PVC
2
R 6,1356 - R 11,2627 Request the lead time here
14.3 mm
Red
PVC
2
R 28,3254 - R 32,831 Request the lead time here
44.5 mm
Black
PVC
2
  • of 7
Pull Tab Cap 11.9 mm 25.0 mm PVC Red

10020753

Price Range
R 5,8003 - R 5,5359

Stock Levels
Request the lead time here
Attributes
  • d
    11.9 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 18.8 mm 35.0 mm PVC Black

10112083

Price Range
R 16,2094 - R 7,5088

Stock Levels
Request the lead time here
Attributes
  • d
    18.8 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 10.8 mm 25.0 mm PVC Red

10020715

Price Range
R 6,3634 - R 5,1053

Stock Levels
Request the lead time here
Attributes
  • d
    10.8 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 15.9 mm 25.0 mm PVC Red

10020807

Price Range
R 8,1092 - R 6,8276

Stock Levels
Request the lead time here
Attributes
  • d
    15.9 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 11.1 mm 25.0 mm PVC Red

10020739

Price Range
R 3,3679 - R 1,8187

Stock Levels
850 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    11.1 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 18.8 mm 13.0 mm PVC Red

10020838

Price Range
R 12,389 - R 4,9208

Stock Levels
Request the lead time here
Attributes
  • d
    18.8 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 17.4 mm 13.0 mm PVC Red

10020814

Price Range
R 14,5853 - R 5,1822

Stock Levels
Request the lead time here
Attributes
  • d
    17.4 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 10.8 mm 13.0 mm PVC Red

10020708

Price Range
R 6,3634 - R 2,7372

Stock Levels
Request the lead time here
Attributes
  • d
    10.8 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 13.2 mm 13.0 mm PVC Black

10019993

Price Range
R 6,9829 - R 3,3061

Stock Levels
Request the lead time here
Attributes
  • d
    13.2 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 7.5 mm 25.0 mm PVC Red

10020623

Price Range
R 6,0255 - R 3,1985

Stock Levels
Request the lead time here
Attributes
  • d
    7.5 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 11.1 mm 13.0 mm PVC Red

10020722

Price Range
R 6,7576 - R 2,814

Stock Levels
Request the lead time here
Attributes
  • d
    11.1 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 8.7 mm 13.0 mm PVC Red

10020654

Price Range
R 7,4897 - R 3,4138

Stock Levels
Request the lead time here
Attributes
  • d
    8.7 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 20.0 mm 13.0 mm PVC Red

10020852

Price Range
R 6,9266 - R 5,2129

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 9.7 mm 13.0 mm PVC Red

10020685

Price Range
R 4,2348 - R 2,4604

Stock Levels
Request the lead time here
Attributes
  • d
    9.7 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 13.2 mm 25.0 mm PVC Red

10020777

Price Range
R 8,8412 - R 6,028

Stock Levels
Request the lead time here
Attributes
  • d
    13.2 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 7.7 mm 25.0 mm PVC Red

10020647

Price Range
R 7,2013 - R 3,4291

Stock Levels
Request the lead time here
Attributes
  • d
    7.7 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 15.3 mm 25.0 mm PVC Red

10020791

Price Range
R 12,2764 - R 6,4893

Stock Levels
1600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    15.3 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 11.9 mm 25.0 mm PVC Black

10019986

Price Range
R 5,1696 - R 3,3061

Stock Levels
Request the lead time here
Attributes
  • d
    11.9 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 14.3 mm 25.0 mm PVC Red

10020784

Price Range
R 11,2627 - R 6,1356

Stock Levels
Request the lead time here
Attributes
  • d
    14.3 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 44.5 mm 38.0 mm PVC Black

10020289

Price Range
R 32,831 - R 28,3254

Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2