Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
Series Code :SR1573 ,SR5797, SR5798, SR5802
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Colour | Base Height | Compatible Hole Diameter Range | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|
R 7,6887 - R 25,783 | Request the lead time here |
PE
|
Black
|
|
|
|
||
R 7,7038 - R 26,5007 | Request the lead time here |
PE
|
Black
|
|
|
|
||
R 4,153 - R 5,4046 | Request the lead time here |
PVC
|
Black
|
0.256 in
6.5 mm
|
|
0.374 in
9.5 mm
|
||
R 10,9602 - R 37,7083 | Request the lead time here |
PE
|
Black
|
|
|
|
||
R 18,6038 - R 36,4689 | Request the lead time here |
Nylon
|
Black
|
0.472 in
12.0 mm
|
|
0.63 in
16.0 mm
|
||
R 2,6986 - R 3,9197 | Request the lead time here |
Rubber
|
Black
|
0.091 in
2.3 mm
|
|
0.472 in
12.0 mm
|
||
R 1,6734 - R 2,7287 | 900 In stock - Delivery conditions may apply, visit our FAQs |
Rubber
|
Black
|
0.165 in
4.2 mm
|
|
0.394 in
10.0 mm
|
||
R 2,6986 - R 3,9197 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Rubber
|
Black
|
0.079 in
2.0 mm
|
|
0.394 in
10.0 mm
|
||
R 2,4724 - R 3,8142 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Rubber
|
Black
|
0.091 in
2.3 mm
|
|
0.472 in
12.0 mm
|
||
R 2,6986 - R 3,9197 | Request the lead time here |
Rubber
|
Black
|
0.091 in
2.3 mm
|
|
0.472 in
12.0 mm
|
||
R 3,3468 - R 8,0054 | Request the lead time here |
PVC
|
Transparent
|
|
|
|
||
R 2,9633 - R 6,4595 | Request the lead time here |
PA
|
Natural
|
0.15 in
3.8 mm
|
|
0.362 in
9.2 mm
|
||
R 3,9193 - R 4,3113 | Request the lead time here |
PA
|
Natural
|
0.157 in
4.0 mm
|
|
1 in
25.4 mm
|
||
R 2,397 - R 6,4595 | 7310 In stock - Delivery conditions may apply, visit our FAQs |
PVC
|
Black
|
0.197 in
5.0 mm
|
|
0.622 in
15.8 mm
|
||
R 1,8091 - R 4,3339 | Request the lead time here |
PA
|
Natural
|
0.051 in
1.3 mm
|
|
0.343 in
8.7 mm
|
||
R 2,7373 - R 4,6062 | Request the lead time here |
PA
|
Natural
|
0.189 in
4.8 mm
|
|
0.5 in
12.7 mm
|
||
R 2,4225 - R 5,2891 | Request the lead time here |
PA
|
Natural
|
0.189 in
4.8 mm
|
|
0.752 in
19.1 mm
|
||
R 3,8069 - R 8,3366 | Request the lead time here |
PA
|
Natural
|
0.382 in
9.7 mm
|
|
1.252 in
31.8 mm
|
||
R 4,1956 - R 5,433 | Request the lead time here |
LDPE
|
Grey
|
0.276 in
7.0 mm
|
|
0.394 in
10.0 mm
|
||
R 2,5389 - R 5,0185 | Request the lead time here |
PA
|
Natural
|
0.295 in
7.5 mm
|
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue