Menu Search

Push-in PCB Supports

In stock

These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
R 2,4479 - R 2,7198 3000 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
7.9 mm
0.8 - 2.0 mm
15.9 mm
R 2,6288 - R 2,921 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
12.7 mm
R 1,4236 - R 2,353 6000 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
7.9 mm
1.6 mm
19.1 mm
R 3,371 - R 3,7457 2000 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
7.9 mm
1.6 mm
9.5 mm
R 3,1659 - R 3,5175 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
19.1 mm
R 3,3822 - R 3,758 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
15.9 mm
R 2,4931 - R 2,77 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
11.1 mm
R 1,5213 - R 2,5079 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
22.2 mm
R 2,4754 - R 2,7504 12000 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
7.9 mm
0.8 - 2.0 mm
9.5 mm
R 2,8663 - R 3,1848 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
6.4 mm
R 1,9752 - R 2,1946 13014 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
7.9 mm
1.6 mm
4.8 mm
R 3,4526 - R 3,8362 2000 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
7.9 mm
0.8 - 2.0 mm
12.7 mm
R 2,0289 - R 2,2544 1000 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
7.9 mm
0.8 - 2.0 mm
6.4 mm
R 3,206 - R 3,5622 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
22.2 mm
R 1,9855 - R 2,2062 46000 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
7.9 mm
1.6 mm
6.4 mm
R 2,7697 - R 3,0773 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
4.8 mm
R 2,2694 - R 2,5214 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
12.7 mm
R 2,1464 - R 2,3849 Request the lead time here
4.0 mm
7.9 mm
1.6 mm
9.5 mm
Snap Lock Support 15.9 mm PA UL94 V-2 Natural

10000472

Price Range
R 2,7198 - R 2,4479

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

10000649

Price Range
R 2,921 - R 2,6288

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 19.1 mm PA UL94 V-2 Natural

10000588

Price Range
R 2,353 - R 1,4236

Stock Levels
6000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

10000625

Price Range
R 3,7457 - R 3,371

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 19.1 mm PA UL94 V-2 Natural

10000298

Price Range
R 3,5175 - R 3,1659

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 15.9 mm PA UL94 V-2 Natural

10000571

Price Range
R 3,758 - R 3,3822

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 11.1 mm PA UL94 V-2 Natural

10000632

Price Range
R 2,77 - R 2,4931

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 22.2 mm PA UL94 V-2 Natural

10000595

Price Range
R 2,5079 - R 1,5213

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

10000496

Price Range
R 2,7504 - R 2,4754

Stock Levels
12000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

10000618

Price Range
R 3,1848 - R 2,8663

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 4.8 mm PA UL94 V-2 Natural

10000601

Price Range
R 2,1946 - R 1,9752

Stock Levels
13014 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

10000502

Price Range
R 3,8362 - R 3,4526

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

10000489

Price Range
R 2,2544 - R 2,0289

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 22.2 mm PA UL94 V-2 Natural

10000304

Price Range
R 3,5622 - R 3,206

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

10000328

Price Range
R 2,2062 - R 1,9855

Stock Levels
46000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 4.8 mm PA UL94 V-2 Natural

10000311

Price Range
R 3,0773 - R 2,7697

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

10000342

Price Range
R 2,5214 - R 2,2694

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

10000335

Price Range
R 2,3849 - R 2,1464

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    7.9 mm