Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
R 2,4479 - R 2,7198 | 3000 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
|
0.626 in
15.9 mm
|
||
R 2,6288 - R 2,921 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.5 in
12.7 mm
|
||
R 1,4236 - R 2,353 | 6000 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.752 in
19.1 mm
|
||
R 3,371 - R 3,7457 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.374 in
9.5 mm
|
||
R 3,1659 - R 3,5175 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.752 in
19.1 mm
|
||
R 3,3822 - R 3,758 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.626 in
15.9 mm
|
||
R 2,4931 - R 2,77 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.437 in
11.1 mm
|
||
R 1,5213 - R 2,5079 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.874 in
22.2 mm
|
||
R 2,4754 - R 2,7504 | 12000 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
|
0.374 in
9.5 mm
|
||
R 2,8663 - R 3,1848 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.252 in
6.4 mm
|
||
R 1,9752 - R 2,1946 | 13014 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.189 in
4.8 mm
|
||
R 3,4526 - R 3,8362 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
|
0.5 in
12.7 mm
|
||
R 2,0289 - R 2,2544 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
|
0.252 in
6.4 mm
|
||
R 3,206 - R 3,5622 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.874 in
22.2 mm
|
||
R 1,9855 - R 2,2062 | 46000 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.252 in
6.4 mm
|
||
R 2,7697 - R 3,0773 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.189 in
4.8 mm
|
||
R 2,2694 - R 2,5214 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.5 in
12.7 mm
|
||
R 2,1464 - R 2,3849 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
0.063 in
1.6 mm
|
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue