These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Locking Head Height | Hole Diameter | Panel Thickness Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| R 2,66 - R 3,2353 | Request the lead time here |
0.075 in
1.9 mm
|
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
| R 2,66 - R 3,2353 | Request the lead time here |
0.075 in
1.9 mm
|
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.315 in
8.0 mm
|
||
| R 0,4271 - R 0,7734 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.709 in
18.0 mm
|
||
| R 2,0011 - R 3,6936 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| R 1,7323 - R 2,5026 | Request the lead time here |
0.11 in
2.8 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.256 in
6.5 mm
|
||
| R 2,479 - R 3,8594 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| R 1,4306 - R 2,6383 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| R 2,7859 - R 3,0955 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| R 1,7774 - R 2,5886 | Request the lead time here |
0.11 in
2.8 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.276 in
7.0 mm
|
||
| R 1,3649 - R 4,7425 | Request the lead time here |
0.11 in
2.8 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.118 in
3.0 mm
|
||
| R 1,5232 - R 5,278 | Request the lead time here |
0.11 in
2.8 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.197 in
5.0 mm
|
||
| R 1,3978 - R 2,578 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| R 1,588 - R 2,3092 | Request the lead time here |
0.11 in
2.8 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.236 in
6.0 mm
|
||
| R 0,4853 - R 0,8774 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| R 0,3823 - R 0,695 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| R 1,4605 - R 2,6835 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| R 0,8971 - R 1,529 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.709 in
18.0 mm
|
||
| R 2,3816 - R 2,6463 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| R 3,8698 - R 4,2997 | Request the lead time here |
0.138 in
3.5 mm
|
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| R 1,3739 - R 1,9709 | Request the lead time here |
0.11 in
2.8 mm
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.138 in
3.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue