Menu Search

Push Pull Toggle Clamp

In stock

Base Type Manual Push-Pull Clamps hold materials in place using a plunger mechanism to produce positive straight-line action. The low profile uses side or end clamping for use in applications with a height restriction.

Series Code :SR5448

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Essentra Part Number Price range Availability Base Material Locking Mechanism Mount Type Maximum Holding Force Plunger Travel View
R 1 057,1007 - R 1 207,8125 Request the lead time here
Stainless Steel
Through Hole
R 571,077 - R 652,499 Request the lead time here
Stainless Steel
Through Hole
R 1 102,2492 - R 1 259,3622 Request the lead time here
Stainless Steel
Through Hole
R 250,8236 - R 286,591 Request the lead time here
Stainless Steel
Flanged
R 946,8742 - R 1 081,8636 Request the lead time here
Stainless Steel
Flanged
R 520,7308 - R 595,0036 Request the lead time here
Stainless Steel
Flanged
10390344 193 In stock - Delivery conditions may apply, visit our FAQs
Stainless Steel
Through Hole
10390146 R 421,7915 - R 481,9264 Request the lead time here
Stainless Steel
Flanged
R 1 071,2477 - R 1 071,2477 Request the lead time here
304 Stainless Steel
Locking
Flanged Base
R 668,5788 - R 668,5788 Request the lead time here
304 Stainless Steel
Non-Locking
Flanged Base
R 887,2335 - R 887,2335 Request the lead time here
Steel
Locking
Flanged Base
R 1 897,0096 - R 1 897,0096 Request the lead time here
304 Stainless Steel
Locking
Flanged Base
R 1 707,589 - R 1 707,589 Request the lead time here
Steel
Locking
Flanged Base
R 719,6381 - R 719,6381 Request the lead time here
Steel
Locking
Flanged Base
R 519,4051 - R 519,4051 Request the lead time here
304 Stainless Steel
Non-Locking
Flanged Base
R 514,837 - R 514,837 Request the lead time here
Steel
Non-Locking
Flanged Base
R 439,9123 - R 439,9123 Request the lead time here
Steel
Non-Locking
Flanged Base
R 639,3446 - R 639,3446 Request the lead time here
Steel
Non-Locking
Flanged Base
R 833,571 - R 833,571 Request the lead time here
Steel
Non-Locking
Flanged Base
R 2 657,6956 - R 2 657,6956 Request the lead time here
Steel
Non-Locking
Flanged Base
  • of 3
Manual Push Pull Clamp 175.0 kg Through Hole

10390351

Price Range
R 1 207,8125 - R 1 057,1007

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    1334.5 N
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
  • Handle Movement
    185
Manual Push Pull Clamp 95.0 kg Through Hole

10390139

Price Range
R 652,499 - R 571,077

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    63.8 mm
  • Holding Force
    889.6 N
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp 375.0 kg Through Hole

10390177

Price Range
R 1 259,3622 - R 1 102,2492

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    167.5 mm
  • Holding Force
    3113.8 N
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp 45.0 kg Flanged

10390122

Price Range
R 286,591 - R 250,8236

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    68.0 mm
  • Holding Force
    440.4 N
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp 318.0 kg Flanged

10390160

Price Range
R 1 081,8636 - R 946,8742

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    153.0 mm
  • Holding Force
    3113.8 N
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp 45.0 kg Flanged

10390337

Price Range
R 595,0036 - R 520,7308

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    67.6 mm
  • Holding Force
    440.4 N
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp 95.0 kg Through Hole

10390344


Stock Levels
193 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Length
    229.0 mm
  • Holding Force
    889.6 N
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp 136.0 kg Flanged

10390146

Price Range
R 481,9264 - R 421,7915

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    139.8 mm
  • Holding Force
    1334.5 N
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Toggle Clamp U-Bar 44.0 mm 3.40 kN 304 Stainless Steel

10350089

Price Range
R 1 071,2477 - R 1 071,2477

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    148.0 mm
  • Holding Force
    350.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Locking
Toggle Clamp U-Bar 38.0 mm 2.50 kN 304 Stainless Steel

10350041

Price Range
R 668,5788 - R 668,5788

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    123.0 mm
  • Holding Force
    250.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp U-Bar 62.0 mm 8.80 kN Steel

10350010

Price Range
R 887,2335 - R 887,2335

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    168.5 mm
  • Holding Force
    900.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Locking
Toggle Clamp U-Bar 62.0 mm 8.80 kN 304 Stainless Steel

10350096

Price Range
R 1 897,0096 - R 1 897,0096

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    168.5 mm
  • Holding Force
    900.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Locking
Toggle Clamp U-Bar 55.0 mm 17.60 kN Steel

10350027

Price Range
R 1 707,589 - R 1 707,589

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    212.0 mm
  • Holding Force
    1800.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Locking
Toggle Clamp U-Bar 44.0 mm 3.40 kN Steel

10350003

Price Range
R 719,6381 - R 719,6381

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    148.0 mm
  • Holding Force
    350.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Locking
Toggle Clamp U-Bar 25.0 mm 1.50 kN 304 Stainless Steel

10350034

Price Range
R 519,4051 - R 519,4051

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    79.5 mm
  • Holding Force
    150.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 180 ° 32.0 mm 2.90 kN Steel

10349823

Price Range
R 514,837 - R 514,837

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    122.0 mm
  • Holding Force
    300.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 183 ° 32.00 mm 1.50 kN Steel

10349847

Price Range
R 439,9123 - R 439,9123

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    139.0 mm
  • Holding Force
    150.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 174 ° 29.00 mm 2.00 kN Steel

10349854

Price Range
R 639,3446 - R 639,3446

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    111.0 mm
  • Holding Force
    200.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 182 ° 51.00 mm 7.80 kN Steel

10349861

Price Range
R 833,571 - R 833,571

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    180.0 mm
  • Holding Force
    800.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 130 ° 46.0 mm 25.50 kN Steel

10349885

Price Range
R 2 657,6956 - R 2 657,6956

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    313.0 mm
  • Holding Force
    2600.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking