Base Type Manual Push-Pull Clamps hold materials in place using a plunger mechanism to produce positive straight-line action. The low profile uses side or end clamping for use in applications with a height restriction.
Series Code :SR5448
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Locking Mechanism | Mount Type | Maximum Holding Force | Plunger Travel | View | |
|---|---|---|---|---|---|---|---|---|
| R 1 057,1007 - R 1 207,8125 | Request the lead time here |
Stainless Steel
|
|
Through Hole
|
|
|
||
| R 946,8742 - R 1 081,8636 | Request the lead time here |
Stainless Steel
|
|
Flanged
|
|
|
||
| R 250,8236 - R 286,591 | Request the lead time here |
Stainless Steel
|
|
Flanged
|
|
|
||
| R 1 102,2492 - R 1 259,3622 | Request the lead time here |
Stainless Steel
|
|
Through Hole
|
|
|
||
| R 520,7308 - R 595,0036 | Request the lead time here |
Stainless Steel
|
|
Flanged
|
|
|
||
| R 571,077 - R 652,499 | Request the lead time here |
Stainless Steel
|
|
Through Hole
|
|
|
||
| 10390344 | 193 In stock - Delivery conditions may apply, visit our FAQs |
Stainless Steel
|
|
Through Hole
|
|
|
||
| 10390146 | R 421,7915 - R 481,9264 | Request the lead time here |
Stainless Steel
|
|
Flanged
|
|
|
|
| R 408,8762 - R 408,8762 | Request the lead time here |
Steel
|
Non-Locking
|
Flanged Base
|
|
|
||
| R 551,8429 - R 551,8429 | Request the lead time here |
Steel
|
Non-Locking
|
Flanged Base
|
|
|
||
| R 668,5788 - R 668,5788 | Request the lead time here |
304 Stainless Steel
|
Non-Locking
|
Flanged Base
|
|
|
||
| R 605,9058 - R 605,9058 | Request the lead time here |
Steel
|
Locking
|
Flanged Base
|
|
|
||
| R 887,2335 - R 887,2335 | Request the lead time here |
Steel
|
Locking
|
Flanged Base
|
|
|
||
| R 1 897,0096 - R 1 897,0096 | Request the lead time here |
304 Stainless Steel
|
Locking
|
Flanged Base
|
|
|
||
| R 1 707,589 - R 1 707,589 | Request the lead time here |
Steel
|
Locking
|
Flanged Base
|
|
|
||
| R 1 265,4741 - R 1 265,4741 | Request the lead time here |
304 Stainless Steel
|
Non-Locking
|
Flanged Base
|
|
|
||
| R 719,6381 - R 719,6381 | Request the lead time here |
Steel
|
Locking
|
Flanged Base
|
|
|
||
| R 1 071,2477 - R 1 071,2477 | Request the lead time here |
304 Stainless Steel
|
Locking
|
Flanged Base
|
|
|
||
| R 853,5943 - R 853,5943 | Request the lead time here |
304 Stainless Steel
|
Non-Locking
|
Flanged Base
|
|
|
||
| R 506,9906 - R 506,9906 | Request the lead time here |
Steel
|
Non-Locking
|
Flanged Base