Menu Search

PVC Edge Protector

In stock

PVC Edge Protectors made by PVC with a steel spring core. Available in a variery of colour and size options.Supplied in rolls of 20 metres.Provides protection to steel edges.Profiles are flexible and pressed on by hand.Suitable for -25C to 90C. Material: PVC Colour: Black, White, Grey Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Clamp Width Colour Minimum Clamp Width Overall Width Overall Height View
R 728,3782 - R 809,309 Request the lead time here
2.0 mm
Grey
1.0 mm
6.9 mm
9.4 mm
R 2 192,4351 - R 3 481,3406 Request the lead time here
2.0 mm
Black
1.0 mm
14.4 mm
10.0 mm
R 2 157,0215 - R 2 772,5866 Request the lead time here
3.0 mm
White
1.5 mm
9.0 mm
12.5 mm
R 3 165,504 - R 3 724,0868 Request the lead time here
2.0 mm
Grey
1.0 mm
14.4 mm
10.0 mm
R 3 175,9517 - R 5 055,7519 Request the lead time here
3.0 mm
Black
1.5 mm
9.7 mm
21.5 mm
R 2 026,4629 - R 2 604,7695 Request the lead time here
3.0 mm
Grey
1.0 mm
10.0 mm
14.0 mm
R 2 182,4096 - R 2 805,2353 Request the lead time here
4.0 mm
White
2.0 mm
11.0 mm
16.5 mm
R 2 542,5011 - R 3 268,1005 Request the lead time here
8.0 mm
Grey
6.0 mm
11.8 mm
16.3 mm
R 5 000,1693 - R 5 712,9903 Request the lead time here
3.0 mm
Grey
1.5 mm
9.7 mm
21.5 mm
R 1 172,4345 - R 1 507,0208 Request the lead time here
2.0 mm
White
1.0 mm
6.9 mm
9.4 mm
R 1 546,984 - R 2 453,6023 Request the lead time here
3.0 mm
Black
1.0 mm
10.0 mm
14.0 mm
R 835,9822 - R 1 325,8559 Request the lead time here
1.5 mm
Black
1.5 mm
6.0 mm
8.0 mm
R 2 026,4629 - R 2 604,7695 Request the lead time here
3.0 mm
White
1.0 mm
10.0 mm
14.0 mm
R 840,0829 - R 1 333,6692 14 In stock - Delivery conditions may apply, visit our FAQs
2.0 mm
Black
1.0 mm
6.9 mm
9.4 mm
R 1 134,669 - R 1 458,4818 1 In stock - Delivery conditions may apply, visit our FAQs
1.5 mm
Grey
1.0 mm
6.0 mm
8.0 mm
R 2 157,0215 - R 2 772,5866 Request the lead time here
3.0 mm
Grey
1.5 mm
9.0 mm
12.5 mm
R 1 576,3859 - R 1 751,5398 Request the lead time here
3.0 mm
Black
1.5 mm
9.0 mm
12.5 mm
R 1 165,6051 - R 1 498,2463 Request the lead time here
1.5 mm
White
1.0 mm
6.0 mm
8.0 mm
R 3 251,8144 - R 3 933,9275 Request the lead time here
2.0 mm
White
1.0 mm
14.4 mm
10.0 mm
R 2 542,5011 - R 3 268,1005 Request the lead time here
8.0 mm
White
6.0 mm
11.8 mm
16.3 mm
  • of 2
Edge Protector 6.5 mm 6.9 mm PVC Grey

10237410

Price Range
R 809,309 - R 728,3782

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    2.0 mm
  • Overall Height
    9.4 mm
  • Overall Width
    6.9 mm
  • Roll Length
    20.0 m
Edge Protector 3.5 mm 10.0 mm PVC Black

10237571

Price Range
R 3 481,3406 - R 2 192,4351

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    2.0 mm
  • Overall Height
    10.0 mm
  • Overall Width
    14.4 mm
  • Roll Length
    20.0 m
Edge Protector 3.4 mm 12.5 mm PVC White

10237441

Price Range
R 2 772,5866 - R 2 157,0215

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.5 mm
  • Maximum Clamp Width
    3.0 mm
  • Overall Height
    12.5 mm
  • Overall Width
    9.0 mm
  • Roll Length
    20.0 m
Edge Protector 3.5 mm 10.0 mm PVC Grey

10237588

Price Range
R 3 724,0868 - R 3 165,504

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    2.0 mm
  • Overall Height
    10.0 mm
  • Overall Width
    14.4 mm
  • Roll Length
    20.0 m
Edge Protector 3.8 mm 11.7 mm PVC Black

10237601

Price Range
R 5 055,7519 - R 3 175,9517

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.5 mm
  • Maximum Clamp Width
    3.0 mm
  • Overall Height
    21.5 mm
  • Overall Width
    9.7 mm
  • Roll Length
    20.0 m
Edge Protector 5.5 mm 14.0 mm PVC Grey

10237465

Price Range
R 2 604,7695 - R 2 026,4629

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    3.0 mm
  • Overall Height
    14.0 mm
  • Overall Width
    10.0 mm
  • Roll Length
    20.0 m
Edge Protector 4.0 mm 16.5 mm PVC White

10237502

Price Range
R 2 805,2353 - R 2 182,4096

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    2.0 mm
  • Maximum Clamp Width
    4.0 mm
  • Overall Height
    16.5 mm
  • Overall Width
    11.0 mm
  • Roll Length
    20.0 m
Edge Protector 6.5 mm 16.3 mm PVC Grey

10237557

Price Range
R 3 268,1005 - R 2 542,5011

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    6.0 mm
  • Maximum Clamp Width
    8.0 mm
  • Overall Height
    16.3 mm
  • Overall Width
    11.8 mm
  • Roll Length
    20.0 m
Edge Protector 3.8 mm 11.7 mm PVC Grey

10237618

Price Range
R 5 712,9903 - R 5 000,1693

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.5 mm
  • Maximum Clamp Width
    3.0 mm
  • Overall Height
    21.5 mm
  • Overall Width
    9.7 mm
  • Roll Length
    20.0 m
Edge Protector 6.5 mm 6.9 mm PVC White

10237427

Price Range
R 1 507,0208 - R 1 172,4345

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    2.0 mm
  • Overall Height
    9.4 mm
  • Overall Width
    6.9 mm
  • Roll Length
    20.0 m
Edge Protector 5.5 mm 14.0 mm PVC Black

10237458

Price Range
R 2 453,6023 - R 1 546,984

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    3.0 mm
  • Overall Height
    14.0 mm
  • Overall Width
    10.0 mm
  • Roll Length
    20.0 m
Edge Protector 2.0 mm 8.0 mm PVC Black

10237519

Price Range
R 1 325,8559 - R 835,9822

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.5 mm
  • Maximum Clamp Width
    1.5 mm
  • Overall Height
    8.0 mm
  • Overall Width
    6.0 mm
  • Roll Length
    20.0 m
Edge Protector 5.5 mm 14.0 mm PVC White

10237472

Price Range
R 2 604,7695 - R 2 026,4629

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    3.0 mm
  • Overall Height
    14.0 mm
  • Overall Width
    10.0 mm
  • Roll Length
    20.0 m
Edge Protector 6.5 mm 6.9 mm PVC Black

10237403

Price Range
R 1 333,6692 - R 840,0829

Stock Levels
14 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    2.0 mm
  • Overall Height
    9.4 mm
  • Overall Width
    6.9 mm
  • Roll Length
    20.0 m
Edge Protector 5.6 mm 6.0 mm PVC Grey

10237526

Price Range
R 1 458,4818 - R 1 134,669

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    1.5 mm
  • Overall Height
    8.0 mm
  • Overall Width
    6.0 mm
  • Roll Length
    20.0 m
Edge Protector 9.0 mm 9.0 mm PVC Grey

10237434

Price Range
R 2 772,5866 - R 2 157,0215

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.5 mm
  • Maximum Clamp Width
    3.0 mm
  • Overall Height
    12.5 mm
  • Overall Width
    9.0 mm
  • Roll Length
    20.0 m
Edge Protector 3.4 mm 12.5 mm PVC Black

10412565

Price Range
R 1 751,5398 - R 1 576,3859

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.5 mm
  • Maximum Clamp Width
    3.0 mm
  • Overall Height
    12.5 mm
  • Overall Width
    9.0 mm
  • Roll Length
    20.0 m
Edge Protector 2.0 mm 8.0 mm PVC White

10237533

Price Range
R 1 498,2463 - R 1 165,6051

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    1.5 mm
  • Overall Height
    8.0 mm
  • Overall Width
    6.0 mm
  • Roll Length
    20.0 m
Edge Protector 3.5 mm 10.0 mm PVC White

10237595

Price Range
R 3 933,9275 - R 3 251,8144

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    2.0 mm
  • Overall Height
    10.0 mm
  • Overall Width
    14.4 mm
  • Roll Length
    20.0 m
Edge Protector 6.5 mm 16.3 mm PVC White

10237564

Price Range
R 3 268,1005 - R 2 542,5011

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    6.0 mm
  • Maximum Clamp Width
    8.0 mm
  • Overall Height
    16.3 mm
  • Overall Width
    11.8 mm
  • Roll Length
    20.0 m