PVC Edge Protectors made by PVC with a steel spring core. Available in a variery of colour and size options.Supplied in rolls of 20 metres.Provides protection to steel edges.Profiles are flexible and pressed on by hand.Suitable for -25C to 90C. Material: PVC Colour: Black, White, Grey Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Clamp Width | Colour | Minimum Clamp Width | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| R 728,3782 - R 809,309 | Request the lead time here |
0.079 in
2.0 mm
|
Grey
|
0.039 in
1.0 mm
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
||
| R 2 192,4351 - R 3 481,3406 | Request the lead time here |
0.079 in
2.0 mm
|
Black
|
0.039 in
1.0 mm
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
||
| R 2 157,0215 - R 2 772,5866 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.059 in
1.5 mm
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
| R 3 165,504 - R 3 724,0868 | Request the lead time here |
0.079 in
2.0 mm
|
Grey
|
0.039 in
1.0 mm
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
||
| R 3 175,9517 - R 5 055,7519 | Request the lead time here |
0.118 in
3.0 mm
|
Black
|
0.059 in
1.5 mm
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
| R 2 026,4629 - R 2 604,7695 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| R 2 182,4096 - R 2 805,2353 | Request the lead time here |
0.157 in
4.0 mm
|
White
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
| R 2 542,5011 - R 3 268,1005 | Request the lead time here |
0.315 in
8.0 mm
|
Grey
|
0.236 in
6.0 mm
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
| R 5 000,1693 - R 5 712,9903 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.059 in
1.5 mm
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
| R 1 172,4345 - R 1 507,0208 | Request the lead time here |
0.079 in
2.0 mm
|
White
|
0.039 in
1.0 mm
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
||
| R 1 546,984 - R 2 453,6023 | Request the lead time here |
0.118 in
3.0 mm
|
Black
|
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| R 835,9822 - R 1 325,8559 | Request the lead time here |
0.059 in
1.5 mm
|
Black
|
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| R 2 026,4629 - R 2 604,7695 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| R 840,0829 - R 1 333,6692 | 14 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
Black
|
0.039 in
1.0 mm
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
||
| R 1 134,669 - R 1 458,4818 | 1 In stock - Delivery conditions may apply, visit our FAQs |
0.059 in
1.5 mm
|
Grey
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| R 2 157,0215 - R 2 772,5866 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.059 in
1.5 mm
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
| R 1 576,3859 - R 1 751,5398 | Request the lead time here |
0.118 in
3.0 mm
|
Black
|
0.059 in
1.5 mm
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
| R 1 165,6051 - R 1 498,2463 | Request the lead time here |
0.059 in
1.5 mm
|
White
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| R 3 251,8144 - R 3 933,9275 | Request the lead time here |
0.079 in
2.0 mm
|
White
|
0.039 in
1.0 mm
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
||
| R 2 542,5011 - R 3 268,1005 | Request the lead time here |
0.315 in
8.0 mm
|
White
|
0.236 in
6.0 mm
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue