Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
PVC Edge Protectors made by PVC with a steel spring core. Available in a variery of colour and size options.Supplied in rolls of 20 metres.Provides protection to steel edges.Profiles are flexible and pressed on by hand.Suitable for -25C to 90C. Material: PVC Colour: Black, White, Grey Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Clamp Width | Colour | Minimum Clamp Width | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| R 5 000,1693 - R 5 712,9903 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.059 in
1.5 mm
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
| 10237489 | R 1 565,4371 - R 2 482,4994 | Request the lead time here |
0.157 in
4.0 mm
|
Black
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
|
| R 5 000,1693 - R 5 712,9903 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.059 in
1.5 mm
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
| R 2 026,4629 - R 2 604,7695 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| R 3 251,8144 - R 3 933,9275 | Request the lead time here |
0.079 in
2.0 mm
|
White
|
0.039 in
1.0 mm
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
||
| R 728,3782 - R 809,309 | Request the lead time here |
0.079 in
2.0 mm
|
Grey
|
0.039 in
1.0 mm
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
||
| R 2 157,0215 - R 2 772,5866 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.059 in
1.5 mm
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
| R 3 165,504 - R 3 724,0868 | Request the lead time here |
0.079 in
2.0 mm
|
Grey
|
0.039 in
1.0 mm
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
||
| R 1 172,4345 - R 1 507,0208 | Request the lead time here |
0.079 in
2.0 mm
|
White
|
0.039 in
1.0 mm
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
||
| R 3 175,9517 - R 5 055,7519 | Request the lead time here |
0.118 in
3.0 mm
|
Black
|
0.059 in
1.5 mm
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
| R 2 182,4096 - R 2 805,2353 | Request the lead time here |
0.157 in
4.0 mm
|
White
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
| R 1 823,5995 - R 2 892,1127 | Request the lead time here |
0.315 in
8.0 mm
|
Black
|
0.236 in
6.0 mm
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
| R 2 542,5011 - R 3 268,1005 | Request the lead time here |
0.315 in
8.0 mm
|
Grey
|
0.236 in
6.0 mm
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
| R 1 546,984 - R 2 453,6023 | Request the lead time here |
0.118 in
3.0 mm
|
Black
|
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| R 840,0829 - R 1 333,6692 | 14 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
Black
|
0.039 in
1.0 mm
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
||
| R 2 157,0215 - R 2 772,5866 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.059 in
1.5 mm
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
| R 835,9822 - R 1 325,8559 | Request the lead time here |
0.059 in
1.5 mm
|
Black
|
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| R 1 134,669 - R 1 458,4818 | 1 In stock - Delivery conditions may apply, visit our FAQs |
0.059 in
1.5 mm
|
Grey
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| R 2 026,4629 - R 2 604,7695 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| R 1 576,3859 - R 1 751,5398 | Request the lead time here |
0.118 in
3.0 mm
|
Black
|
0.059 in
1.5 mm
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue