Quarter Turn Latches with spring are ideal for use on electrical cabinets and enclosures. Seven head styles and six grip ranges are available, as well as two material options (stainless steel and die cast zinc alloy), in a choice of finishes. The variations are wide ranging for this product.
Customers might also be interested in our range of o-ring seals, available to purchase separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Latch Style | Colour | Finish | Material | Head Style | Key Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 676,946 - R 5 062,8354 | Request the lead time here | 
0.965 in
 
24.5 mm
 | 
Cam Latch
 | 
Natural
 | 
Stainless Steel
 | 
Zinc Alloy
 |  | 
Keyed To Differ
 | ||
| R 229,6158 - R 255,1286 | Request the lead time here | 
0.965 in
 
24.5 mm
 | 
Quarter-Turn with Spring
 |  | 
Chrome Plated
 | 
Stainless Steel
 | 
7.0 mm Triangle
 | 
7.0 mm Triangle Key
 | ||
| R 58,9624 - R 128,6388 | Request the lead time here | 
0.965 in
 
24.5 mm
 | 
Quarter-Turn with Spring
 | 
Black
 | 
Black Powder Coated
 | 
Die Cast Zinc Alloy
 | 
8.0 mm Square
 | 
8.0 mm Square Key
 | ||
| R 43,6692 - R 67,9299 | Request the lead time here | 
0.965 in
 
24.5 mm
 | 
Quarter Turn with Spring
 | 
Black
 | 
Black Powder Coated
 | 
Die Cast Zinc Alloy
 | 
Slotted
 | 
Slotted Key
 | ||
| R 229,6158 - R 255,1286 | Request the lead time here | 
0.728 in
 
18.5 mm
 | 
Quarter-Turn with Spring
 | 
Natural
 | 
Chrome Plated
 | 
Stainless Steel
 | 
7.0 mm Triangle
 | 
7.0 mm Triangle Key
 | ||
| R 229,6158 - R 255,1286 | Request the lead time here | 
1.122 in
 
28.5 mm
 | 
Quarter-Turn with Spring
 | 
Natural
 | 
Chrome Plated
 | 
Stainless Steel
 | 
7.0 mm Triangle
 | 
7.0 mm Triangle Key
 | ||
| R 229,6158 - R 255,1286 | Request the lead time here | 
0.728 in
 
18.5 mm
 | 
Quarter-Turn with Spring
 |  | 
Chrome Plated
 | 
Stainless Steel
 | 
7.0 mm Triangle
 | 
7.0 mm Triangle Key
 | ||
| R 229,6158 - R 255,1286 | Request the lead time here | 
1.122 in
 
28.5 mm
 | 
Quarter-Turn with Spring
 |  | 
Chrome Plated
 | 
Stainless Steel
 | 
5.0 mm Double Bit
 | 
5.0 mm Double Bit Key
 | ||
| R 229,6158 - R 255,1286 | Request the lead time here | 
0.728 in
 
18.5 mm
 | 
Quarter-Turn with Spring
 |  | 
Chrome Plated
 | 
Stainless Steel
 | 
5.0 mm Double Bit
 | 
5.0 mm Double Bit Key
 | ||
| R 229,6158 - R 255,1286 | Request the lead time here | 
1.122 in
 
28.5 mm
 | 
Quarter-Turn with Spring
 |  | 
Chrome Plated
 | 
Stainless Steel
 | 
5.0 mm Double Bit
 | 
5.0 mm Double Bit Key
 | ||
| R 43,6692 - R 67,9299 | Request the lead time here | 
0.728 in
 
18.5 mm
 | 
Quarter-Turn with Spring
 | 
Chrome
 | 
Chrome Plated
 | 
Die Cast Zinc Alloy
 | 
8.0 mm Square
 | 
8.0 mm Square Key
 | ||
| R 58,9624 - R 128,6389 | Request the lead time here | 
0.728 in
 
18.5 mm
 | 
Quarter-Turn with Spring
 | 
Black
 | 
Black Powder Coated
 | 
Die Cast Zinc Alloy
 | 
3.0 mm Double Bit
 | 
3.0 mm Double Bit Key
 | ||
| R 43,6692 - R 67,9299 | Request the lead time here | 
1.043 in
 
26.5 mm
 | 
Quarter-Turn with Spring
 | 
Black
 | 
Black Powder Coated
 | 
Die Cast Zinc Alloy
 | 
8.0 mm Triangle
 | 
8.0 mm Triangle Key
 | ||
| R 43,6692 - R 67,9299 | Request the lead time here | 
0.335 in
 
8.5 mm
 | 
Quarter-Turn with Spring
 | 
Black
 | 
Black Powder Coated
 | 
Die Cast Zinc Alloy
 | 
8.0 mm Triangle
 | 
8.0 mm Triangle Key
 | ||
| R 43,6692 - R 67,9299 | Request the lead time here | 
1.122 in
 
28.5 mm
 | 
Quarter-Turn with Spring
 | 
Chrome
 | 
Chrome Plated
 | 
Die Cast Zinc Alloy
 | 
Slotted
 | 
Slotted Key
 | ||
| R 237,6524 - R 264,0582 | Request the lead time here | 
1.122 in
 
28.5 mm
 | 
Quarter-Turn with Spring
 | 
Natural
 | 
Chrome Plated
 | 
Stainless Steel
 | 
7.0 mm Triangle
 | 
7.0 mm Triangle Key
 | ||
| R 229,6158 - R 255,1286 | Request the lead time here | 
0.965 in
 
24.5 mm
 | 
Quarter-Turn with Spring
 |  | 
Chrome Plated
 | 
Stainless Steel
 | 
7.0 mm Triangle
 | 
7.0 mm Triangle Key
 | ||
| R 229,6158 - R 255,1286 | Request the lead time here | 
0.728 in
 
18.5 mm
 | 
Quarter-Turn with Spring
 |  | 
Chrome Plated
 | 
Stainless Steel
 | 
5.0 mm Double Bit
 | 
5.0 mm Double Bit Key
 | ||
| R 229,6158 - R 255,1286 | Request the lead time here | 
0.965 in
 
24.5 mm
 | 
Quarter-Turn with Spring
 |  | 
Chrome Plated
 | 
Stainless Steel
 | 
5.0 mm Double Bit
 | 
5.0 mm Double Bit Key
 | ||
| R 229,6158 - R 255,1286 | Request the lead time here | 
0.965 in
 
24.5 mm
 | 
Quarter-Turn with Spring
 |  | 
Chrome Plated
 | 
Stainless Steel
 | 
5.0 mm Double Bit
 | 
5.0 mm Double Bit Key
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue