Quick Release Plugs provide secure sealing for hoses. They remain attached during use. Designed as male fittings for ISO A and ISO B series. Can withstand temperatures from -40C up to 135C.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1182
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Series | Colour | D | Size | d | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 14,308 - R 14,308 | Request the lead time here | 
ISO B
 | 
Blue
 | 
0.906 in
 
23.0 mm
 |  | 
0.61 in
 
15.5 mm
 | 
ISO B
 | ||
| R 14,308 - R 14,308 | Request the lead time here | 
ISO B
 | 
Yellow
 | 
0.906 in
 
23.0 mm
 |  | 
0.61 in
 
15.5 mm
 | 
ISO B
 | ||
| R 14,7773 - R 14,7773 | Request the lead time here | 
ISO A
 | 
Yellow
 | 
0.906 in
 
23.0 mm
 |  | 
0.72 in
 
18.3 mm
 | 
ISO A
 | ||
| Request the lead time here | 
ISO B
 | 
Green
 | 
1.102 in
 
28.0 mm
 |  | 
1.012 in
 
25.7 mm
 | 
ISO B
 | |||
| R 27,1369 - R 27,1369 | Request the lead time here | 
ISO B
 | 
Yellow
 | 
1.732 in
 
44.0 mm
 | 
1.000 in
 
25.4 mm
 | 
1.594 in
 
40.5 mm
 | 
ISO B
 | ||
| R 14,308 - R 14,308 | Request the lead time here | 
ISO A
 | 
Red
 | 
0.787 in
 
20.0 mm
 |  | 
0.5 in
 
12.7 mm
 | 
ISO A
 | ||
| R 24,463 - R 24,463 | Request the lead time here | 
ISO B
 | 
Red
 | 
1.102 in
 
28.0 mm
 |  | 
1.012 in
 
25.7 mm
 | 
ISO B
 | ||
| R 21,9171 - R 21,9171 | Request the lead time here | 
ISO A
 | 
Blue
 | 
1.417 in
 
36.0 mm
 |  | 
1.142 in
 
29.0 mm
 | 
ISO A
 | ||
| R 27,1369 - R 27,1369 | Request the lead time here | 
ISO B
 | 
Blue
 | 
1.732 in
 
44.0 mm
 | 
1.000 in
 
25.4 mm
 | 
1.594 in
 
40.5 mm
 | 
ISO B
 | ||
| R 14,308 - R 14,308 | Request the lead time here | 
ISO B
 | 
Red
 | 
0.906 in
 
23.0 mm
 |  | 
0.61 in
 
15.5 mm
 | 
ISO B
 | ||
| Request the lead time here | 
ISO A
 | 
Green
 | 
0.787 in
 
20.0 mm
 |  | 
0.5 in
 
12.7 mm
 | 
ISO A
 | |||
| R 27,1369 - R 27,1369 | Request the lead time here | 
ISO A
 | 
Yellow
 | 
1.496 in
 
38.0 mm
 | 
1.000 in
 
25.4 mm
 | 
1.437 in
 
36.5 mm
 | 
ISO A
 | ||
| R 21,9171 - R 21,9171 | Request the lead time here | 
ISO A
 | 
Yellow
 | 
1.417 in
 
36.0 mm
 |  | 
1.142 in
 
29.0 mm
 | 
ISO A
 | ||
| Request the lead time here | 
ISO A
 | 
Green
 | 
1.496 in
 
38.0 mm
 | 
1.000 in
 
25.4 mm
 | 
1.437 in
 
36.5 mm
 | 
ISO A
 | |||
| R 14,7773 - R 14,7773 | Request the lead time here | 
ISO B
 | 
Red
 | 
0.906 in
 
23.0 mm
 |  | 
0.787 in
 
20.0 mm
 | 
ISO B
 | ||
| R 27,1369 - R 27,1369 | Request the lead time here | 
ISO A
 | 
Red
 | 
1.496 in
 
38.0 mm
 | 
1.000 in
 
25.4 mm
 | 
1.437 in
 
36.5 mm
 | 
ISO A
 | ||
| R 14,7773 - R 14,7773 | Request the lead time here | 
ISO A
 | 
Blue
 | 
0.906 in
 
23.0 mm
 |  | 
0.72 in
 
18.3 mm
 | 
ISO A
 | ||
| R 24,463 - R 24,463 | Request the lead time here | 
ISO A
 | 
Yellow
 | 
1.102 in
 
28.0 mm
 |  | 
0.929 in
 
23.6 mm
 | 
ISO A
 | ||
| Request the lead time here | 
ISO A
 | 
Green
 | 
1.417 in
 
36.0 mm
 |  | 
1.142 in
 
29.0 mm
 | 
ISO A
 | |||
| R 21,9171 - R 21,9171 | Request the lead time here | 
ISO B
 | 
Red
 | 
1.457 in
 
37.0 mm
 |  | 
1.287 in
 
32.7 mm
 | 
ISO B
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue