Menu Search

Quick Release Plugs

In production

Quick Release Plugs provide secure sealing for hoses. They remain attached during use. Designed as male fittings for ISO A and ISO B series. Can withstand temperatures from -40C up to 135C.

  • Male fittings for the ISO A and ISO B series.
  • It provides great protection against dirt, moisture, and corrosion and prevent leaks.
  • It can withstand temperatures from -40C to 135C.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1182

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
40 results
Product SKUs information
Essentra Part Number Price range Availability Series Colour D Size d Thread Standard View
R 14,7773 - R 14,7773 Request the lead time here
ISO A
Red
23.0 mm
18.3 mm
ISO A
R 14,308 - R 14,308 Request the lead time here
ISO A
Yellow
20.0 mm
12.7 mm
ISO A
R 21,9171 - R 21,9171 Request the lead time here
ISO B
Yellow
37.0 mm
32.7 mm
ISO B
R 14,7773 - R 14,7773 Request the lead time here
ISO A
Yellow
23.0 mm
18.3 mm
ISO A
Request the lead time here
ISO A
Green
28.0 mm
23.6 mm
ISO A
R 14,308 - R 14,308 Request the lead time here
ISO A
Blue
20.0 mm
12.7 mm
ISO A
R 21,9171 - R 21,9171 Request the lead time here
ISO A
Yellow
36.0 mm
29.0 mm
ISO A
R 14,7773 - R 14,7773 Request the lead time here
ISO B
Blue
23.0 mm
20.0 mm
ISO B
Request the lead time here
ISO A
Green
36.0 mm
29.0 mm
ISO A
R 14,308 - R 14,308 Request the lead time here
ISO B
Red
23.0 mm
15.5 mm
ISO B
R 14,308 - R 14,308 Request the lead time here
ISO B
Yellow
23.0 mm
15.5 mm
ISO B
R 27,1369 - R 27,1369 Request the lead time here
ISO A
Yellow
38.0 mm
36.5 mm
ISO A
Request the lead time here
ISO A
Green
23.0 mm
18.3 mm
ISO A
R 14,7773 - R 14,7773 Request the lead time here
ISO A
Blue
23.0 mm
18.3 mm
ISO A
R 21,9171 - R 21,9171 Request the lead time here
ISO B
Blue
37.0 mm
32.7 mm
ISO B
Request the lead time here
ISO B
Green
44.0 mm
40.5 mm
ISO B
R 24,463 - R 24,463 Request the lead time here
ISO B
Blue
28.0 mm
25.7 mm
ISO B
R 27,1369 - R 27,1369 Request the lead time here
ISO B
Blue
44.0 mm
40.5 mm
ISO B
R 14,308 - R 14,308 Request the lead time here
ISO A
Red
20.0 mm
12.7 mm
ISO A
Request the lead time here
ISO B
Green
28.0 mm
25.7 mm
ISO B
  • of 2
Quick Release Plug ISO A TPE Red

10293669

Price Range
R 14,7773 - R 14,7773

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    18.3 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO A TPE Yellow

10293751

Price Range
R 14,308 - R 14,308

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • d
    12.7 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO B TPE Yellow

10293836

Price Range
R 21,9171 - R 21,9171

Stock Levels
Request the lead time here
Attributes
  • D
    37.0 mm
  • d
    32.7 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO A TPE Yellow

10293768

Price Range
R 14,7773 - R 14,7773

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    18.3 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO A TPE Green

10293874


Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • d
    23.6 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO A TPE Blue

10293959

Price Range
R 14,308 - R 14,308

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • d
    12.7 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO A TPE Yellow

10293782

Price Range
R 21,9171 - R 21,9171

Stock Levels
Request the lead time here
Attributes
  • D
    36.0 mm
  • d
    29.0 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO B TPE Blue

10294017

Price Range
R 14,7773 - R 14,7773

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    20.0 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO A TPE Green

10293881


Stock Levels
Request the lead time here
Attributes
  • D
    36.0 mm
  • d
    29.0 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO B TPE Red

10293706

Price Range
R 14,308 - R 14,308

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    15.5 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO B TPE Yellow

10293805

Price Range
R 14,308 - R 14,308

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    15.5 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO A TPE Yellow

10293799

Price Range
R 27,1369 - R 27,1369

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • d
    36.5 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO A TPE Green

10293867


Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    18.3 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO A TPE Blue

10293966

Price Range
R 14,7773 - R 14,7773

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • d
    18.3 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO B TPE Blue

10294031

Price Range
R 21,9171 - R 21,9171

Stock Levels
Request the lead time here
Attributes
  • D
    37.0 mm
  • d
    32.7 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO B TPE Green

10293942


Stock Levels
Request the lead time here
Attributes
  • D
    44.0 mm
  • d
    40.5 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO B TPE Blue

10294024

Price Range
R 24,463 - R 24,463

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • d
    25.7 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO B TPE Blue

10294048

Price Range
R 27,1369 - R 27,1369

Stock Levels
Request the lead time here
Attributes
  • D
    44.0 mm
  • d
    40.5 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE
Quick Release Plug ISO A TPE Red

10293652

Price Range
R 14,308 - R 14,308

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • d
    12.7 mm
  • Thread Standard
    ISO A
  • Series
    ISO A
  • Material
    TPE
Quick Release Plug ISO B TPE Green

10293928


Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • d
    25.7 mm
  • Thread Standard
    ISO B
  • Series
    ISO B
  • Material
    TPE