Menu Search

Rectangular Tube Inserts - Multi Purpose PCR

In production

Rectangular Tube Inserts are used as multi-function protective components, when finishing and aesthetics are not a priority. Featuring a push-fit design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cuts. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILRPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
68 results
Product SKUs information
Essentra Part Number Price range Availability B H h A Maximum Wall Thickness Minimum Wall Thickness View
R 5,2742 - R 8,2043 Request the lead time here
R 4,1803 - R 6,5026 Request the lead time here
R 2,3736 - R 2,6374 Request the lead time here
R 8,5579 - R 13,3123 Request the lead time here
R 0,5498 - R 0,8553 Request the lead time here
R 13,2191 - R 14,6878 Request the lead time here
80.0 mm
24.5 mm
5.0 mm
140.0 mm
4.5 mm
2.0 mm
R 2,1878 - R 2,4309 Request the lead time here
25.0 mm
14.0 mm
5.0 mm
60.0 mm
3.0 mm
1.0 mm
R 2,2296 - R 3,4683 Request the lead time here
R 1,8836 - R 2,93 Request the lead time here
R 2,0844 - R 3,2424 Request the lead time here
20.0 mm
14.5 mm
5.0 mm
60.0 mm
3.0 mm
1.0 mm
R 8,2015 - R 12,758 Request the lead time here
R 9,9143 - R 11,0159 Request the lead time here
R 9,6633 - R 10,737 Request the lead time here
R 0,7184 - R 1,1175 Request the lead time here
R 1,1728 - R 1,8244 Request the lead time here
10.0 mm
12.0 mm
3.5 mm
50.0 mm
2.0 mm
1.0 mm
R 19,8286 - R 22,0318 Request the lead time here
R 5,0826 - R 7,9063 Request the lead time here
R 2,5786 - R 2,8652 Request the lead time here
20.0 mm
18.0 mm
5.0 mm
80.0 mm
3.0 mm
1.0 mm
R 6,303 - R 7,0033 Request the lead time here
50.0 mm
18.0 mm
5.0 mm
80.0 mm
4.0 mm
1.5 mm
R 2,3008 - R 2,5565 Request the lead time here
  • of 4
Rectangular Tube Insert 100.0 mm 25.0 mm Black LDPE - PCR

20752118

Price Range
R 8,2043 - R 5,2742

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 100.0 mm 20.0 mm Black LDPE - PCR

20752101

Price Range
R 6,5026 - R 4,1803

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 70.0 mm 25.0 mm Black LDPE - PCR

20752620

Price Range
R 2,6374 - R 2,3736

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 90.0 mm 40.0 mm Black LDPE - PCR

20752743

Price Range
R 13,3123 - R 8,5579

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 20.0 mm 10.0 mm Black LDPE - PCR

20752323

Price Range
R 0,8553 - R 0,5498

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 140.0 mm 80.0 mm Black LDPE - PCR

20752255

Price Range
R 14,6878 - R 13,2191

Stock Levels
Request the lead time here
Attributes
  • A
    140.0 mm
  • B
    80.0 mm
  • h
    5.0 mm
  • H
    24.5 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 60.0 mm 25.0 mm Black LDPE - PCR

20752552

Price Range
R 2,4309 - R 2,1878

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    25.0 mm
  • h
    5.0 mm
  • H
    14.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 35.0 mm 25.0 mm Black LDPE - PCR

20752408

Price Range
R 3,4683 - R 2,2296

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 45.0 mm 30.0 mm Black LDPE - PCR

20752477

Price Range
R 2,93 - R 1,8836

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 60.0 mm 20.0 mm Black LDPE - PCR

20752545

Price Range
R 3,2424 - R 2,0844

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    20.0 mm
  • h
    5.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 100.0 mm 40.0 mm Black LDPE - PCR

20752132

Price Range
R 12,758 - R 8,2015

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 120.0 mm 80.0 mm Black LDPE - PCR

20752248

Price Range
R 11,0159 - R 9,9143

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 100.0 mm 50.0 mm Black LDPE - PCR

20752149

Price Range
R 10,737 - R 9,6633

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 30.0 mm 15.0 mm Black LDPE - PCR

20752378

Price Range
R 1,1175 - R 0,7184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 50.0 mm 10.0 mm Black LDPE - PCR

20752484

Price Range
R 1,8244 - R 1,1728

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    10.0 mm
  • h
    3.5 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 150.0 mm 100.0 mm Black LDPE - PCR

20752262

Price Range
R 22,0318 - R 19,8286

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 90.0 mm 20.0 mm Black LDPE - PCR

20752736

Price Range
R 7,9063 - R 5,0826

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 80.0 mm 20.0 mm Black LDPE - PCR

20752651

Price Range
R 2,8652 - R 2,5786

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    20.0 mm
  • h
    5.0 mm
  • H
    18.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 80.0 mm 50.0 mm Black LDPE - PCR

20752699

Price Range
R 7,0033 - R 6,303

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    50.0 mm
  • h
    5.0 mm
  • H
    18.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 60.0 mm 30.0 mm Black LDPE - PCR

20752569

Price Range
R 2,5565 - R 2,3008

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000