Menu Search

Rectangular Tube Inserts - Multi Purpose PCR

In production

Rectangular Tube Inserts are used as multi-function protective components, when finishing and aesthetics are not a priority. Featuring a push-fit design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cuts. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILRPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
68 results
Product SKUs information
Essentra Part Number Price range Availability B H h A Maximum Wall Thickness Minimum Wall Thickness View
R 1,1341 - R 1,2601 Request the lead time here
R 1,3276 - R 2,0652 Request the lead time here
R 25,3557 - R 28,173 Request the lead time here
R 1,9847 - R 3,0874 Request the lead time here
R 2,8417 - R 3,1574 Request the lead time here
R 0,9234 - R 1,026 Request the lead time here
R 4,3048 - R 4,7831 Request the lead time here
60.0 mm
24.5 mm
5.0 mm
80.0 mm
3.5 mm
1.5 mm
R 0,5728 - R 0,891 Request the lead time here
R 6,3317 - R 7,0352 Request the lead time here
R 2,0844 - R 3,2424 Request the lead time here
20.0 mm
14.5 mm
5.0 mm
60.0 mm
3.0 mm
1.0 mm
R 1,8836 - R 2,93 Request the lead time here
R 0,9146 - R 1,4227 Request the lead time here
R 0,8373 - R 1,3026 Request the lead time here
R 1,1914 - R 1,3238 Request the lead time here
R 2,3008 - R 2,5565 Request the lead time here
R 3,7109 - R 4,1232 Request the lead time here
R 6,303 - R 7,0033 Request the lead time here
50.0 mm
18.0 mm
5.0 mm
80.0 mm
4.0 mm
1.5 mm
R 2,3736 - R 2,6374 Request the lead time here
R 0,8199 - R 1,2755 Request the lead time here
20.0 mm
11.5 mm
5.0 mm
35.0 mm
2.5 mm
1.0 mm
R 8,2015 - R 12,758 Request the lead time here
  • of 4
Rectangular Tube Insert 40.0 mm 25.0 mm Black LDPE - PCR

20752446

Price Range
R 1,2601 - R 1,1341

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 45.0 mm 20.0 mm Black LDPE - PCR

20752460

Price Range
R 2,0652 - R 1,3276

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 160.0 mm 80.0 mm Black LDPE - PCR

20752316

Price Range
R 28,173 - R 25,3557

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 60.0 mm 15.0 mm Black LDPE - PCR

20752538

Price Range
R 3,0874 - R 1,9847

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 70.0 mm 30.0 mm Black LDPE - PCR

20752637

Price Range
R 3,1574 - R 2,8417

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 40.0 mm 20.0 mm Black LDPE - PCR

20752439

Price Range
R 1,026 - R 0,9234

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 80.0 mm 60.0 mm Black LDPE - PCR

20752705

Price Range
R 4,7831 - R 4,3048

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h
    5.0 mm
  • H
    24.5 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 20.0 mm 15.0 mm Black LDPE - PCR

20752330

Price Range
R 0,891 - R 0,5728

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 120.0 mm 50.0 mm Black LDPE - PCR

20752217

Price Range
R 7,0352 - R 6,3317

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 60.0 mm 20.0 mm Black LDPE - PCR

20752545

Price Range
R 3,2424 - R 2,0844

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    20.0 mm
  • h
    5.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 45.0 mm 30.0 mm Black LDPE - PCR

20752477

Price Range
R 2,93 - R 1,8836

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 25.0 mm 20.0 mm Black LDPE - PCR

20752354

Price Range
R 1,4227 - R 0,9146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 30.0 mm 10.0 mm Black LDPE - PCR

20752361

Price Range
R 1,3026 - R 0,8373

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 50.0 mm 20.0 mm Black LDPE - PCR

20752491

Price Range
R 1,3238 - R 1,1914

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 60.0 mm 30.0 mm Black LDPE - PCR

20752569

Price Range
R 2,5565 - R 2,3008

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 70.0 mm 40.0 mm Black LDPE - PCR

20752644

Price Range
R 4,1232 - R 3,7109

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 80.0 mm 50.0 mm Black LDPE - PCR

20752699

Price Range
R 7,0033 - R 6,303

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    50.0 mm
  • h
    5.0 mm
  • H
    18.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 70.0 mm 25.0 mm Black LDPE - PCR

20752620

Price Range
R 2,6374 - R 2,3736

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 35.0 mm 20.0 mm Black LDPE - PCR

20752392

Price Range
R 1,2755 - R 0,8199

Stock Levels
Request the lead time here
Attributes
  • A
    35.0 mm
  • B
    20.0 mm
  • h
    5.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 100.0 mm 40.0 mm Black LDPE - PCR

20752132

Price Range
R 12,758 - R 8,2015

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000