Menu Search

Rectangular Tube Inserts - Multi Purpose PCR

In production

Rectangular Tube Inserts are used as multi-function protective components, when finishing and aesthetics are not a priority. Featuring a push-fit design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cuts. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILRPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
68 results
Product SKUs information
Essentra Part Number Price range Availability B H h A Maximum Wall Thickness Minimum Wall Thickness View
R 1,1728 - R 1,8244 Request the lead time here
10.0 mm
12.0 mm
3.5 mm
50.0 mm
2.0 mm
1.0 mm
R 0,7184 - R 1,1175 Request the lead time here
R 8,6958 - R 9,662 Request the lead time here
R 0,9686 - R 1,5067 Request the lead time here
R 25,3557 - R 28,173 Request the lead time here
R 1,1341 - R 1,2601 Request the lead time here
R 15,4222 - R 17,1358 Request the lead time here
R 2,7058 - R 3,0065 Request the lead time here
R 2,698 - R 2,9978 Request the lead time here
R 15,974 - R 17,7489 Request the lead time here
R 2,6457 - R 2,9397 Request the lead time here
40.0 mm
12.5 mm
5.0 mm
50.0 mm
3.0 mm
1.5 mm
R 1,8257 - R 2,0286 Request the lead time here
R 2,0844 - R 3,2424 Request the lead time here
20.0 mm
14.5 mm
5.0 mm
60.0 mm
3.0 mm
1.0 mm
R 2,3008 - R 2,5565 Request the lead time here
R 3,7109 - R 4,1232 Request the lead time here
R 6,3681 - R 9,906 Request the lead time here
R 15,0525 - R 16,725 Request the lead time here
R 15,974 - R 17,7489 Request the lead time here
R 0,9098 - R 1,4152 Request the lead time here
R 1,4048 - R 1,5609 Request the lead time here
  • of 4
Rectangular Tube Insert 50.0 mm 10.0 mm Black LDPE - PCR

20752484

Price Range
R 1,8244 - R 1,1728

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    10.0 mm
  • h
    3.5 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 30.0 mm 15.0 mm Black LDPE - PCR

20752378

Price Range
R 1,1175 - R 0,7184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 90.0 mm 50.0 mm Black LDPE - PCR

20752767

Price Range
R 9,662 - R 8,6958

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 40.0 mm 15.0 mm Black LDPE - PCR

20752422

Price Range
R 1,5067 - R 0,9686

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 160.0 mm 80.0 mm Black LDPE - PCR

20752316

Price Range
R 28,173 - R 25,3557

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 40.0 mm 25.0 mm Black LDPE - PCR

20752446

Price Range
R 1,2601 - R 1,1341

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 120.0 mm 100.0 mm Black LDPE - PCR

20752170

Price Range
R 17,1358 - R 15,4222

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 60.0 mm 33.0 mm Black LDPE - PCR

20752583

Price Range
R 3,0065 - R 2,7058

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 70.0 mm 20.0 mm Black LDPE - PCR

20752613

Price Range
R 2,9978 - R 2,698

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 150.0 mm 50.0 mm Black LDPE - PCR

20752309

Price Range
R 17,7489 - R 15,974

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 50.0 mm 40.0 mm Black LDPE - PCR

20752521

Price Range
R 2,9397 - R 2,6457

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    40.0 mm
  • h
    5.0 mm
  • H
    12.5 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 50.0 mm 25.0 mm Black LDPE - PCR

20752507

Price Range
R 2,0286 - R 1,8257

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 60.0 mm 20.0 mm Black LDPE - PCR

20752545

Price Range
R 3,2424 - R 2,0844

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    20.0 mm
  • h
    5.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm Black LDPE - PCR

20752569

Price Range
R 2,5565 - R 2,3008

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 70.0 mm 40.0 mm Black LDPE - PCR

20752644

Price Range
R 4,1232 - R 3,7109

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 100.0 mm 30.0 mm Black LDPE - PCR

20752125

Price Range
R 9,906 - R 6,3681

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 100.0 mm 80.0 mm Black LDPE - PCR

20752163

Price Range
R 16,725 - R 15,0525

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 150.0 mm 50.0 mm Black LDPE - PCR

20752293

Price Range
R 17,7489 - R 15,974

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 30.0 mm 20.0 mm Black LDPE - PCR

20752385

Price Range
R 1,4152 - R 0,9098

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Rectangular Tube Insert 40.0 mm 30.0 mm Black LDPE - PCR

20752453

Price Range
R 1,5609 - R 1,4048

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000