Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Tube Inserts are used as multi-function protective components, when finishing and aesthetics are not a priority. Featuring a push-fit design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cuts. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILRPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | H | h | A | Maximum Wall Thickness | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 8,5253 - R 9,4726 | Request the lead time here | 
1.969 in
 
50.0 mm
 | 
0.866 in
 
22.0 mm
 | 
0.236 in
 
6.0 mm
 | 
3.543 in
 
90.0 mm
 | 
0.177 in
 
4.5 mm
 | 
0.079 in
 
2.0 mm
 | ||
| R 2,5938 - R 2,882 | Request the lead time here | 
1.575 in
 
40.0 mm
 | 
0.492 in
 
12.5 mm
 | 
0.197 in
 
5.0 mm
 | 
1.969 in
 
50.0 mm
 | 
0.118 in
 
3.0 mm
 | 
0.059 in
 
1.5 mm
 | ||
| R 2,5281 - R 2,809 | Request the lead time here | 
0.787 in
 
20.0 mm
 | 
0.709 in
 
18.0 mm
 | 
0.197 in
 
5.0 mm
 | 
3.15 in
 
80.0 mm
 | 
0.118 in
 
3.0 mm
 | 
0.039 in
 
1.0 mm
 | ||
| R 2,5204 - R 3,9206 | Request the lead time here | 
1.181 in
 
30.0 mm
 | 
0.567 in
 
14.4 mm
 | 
0.197 in
 
5.0 mm
 | 
2.362 in
 
60.0 mm
 | 
0.157 in
 
4.0 mm
 | 
0.098 in
 
2.5 mm
 | ||
| R 2,1859 - R 3,4003 | Request the lead time here | 
0.984 in
 
25.0 mm
 | 
0.453 in
 
11.5 mm
 | 
0.197 in
 
5.0 mm
 | 
1.378 in
 
35.0 mm
 | 
0.118 in
 
3.0 mm
 | 
0.039 in
 
1.0 mm
 | ||
| R 0,8038 - R 1,2505 | Request the lead time here | 
0.787 in
 
20.0 mm
 | 
0.453 in
 
11.5 mm
 | 
0.197 in
 
5.0 mm
 | 
1.378 in
 
35.0 mm
 | 
0.098 in
 
2.5 mm
 | 
0.039 in
 
1.0 mm
 | ||
| R 1,3773 - R 1,5303 | Request the lead time here | 
1.181 in
 
30.0 mm
 | 
0.472 in
 
12.0 mm
 | 
0.197 in
 
5.0 mm
 | 
1.575 in
 
40.0 mm
 | 
0.118 in
 
3.0 mm
 | 
0.039 in
 
1.0 mm
 | ||
| R 3,039 - R 3,3766 | Request the lead time here | 
1.181 in
 
30.0 mm
 | 
0.571 in
 
14.5 mm
 | 
0.197 in
 
5.0 mm
 | 
3.15 in
 
80.0 mm
 | 
0.098 in
 
2.5 mm
 | 
0.039 in
 
1.0 mm
 | ||
| R 2,786 - R 3,0955 | Request the lead time here | 
1.181 in
 
30.0 mm
 | 
0.709 in
 
18.0 mm
 | 
0.197 in
 
5.0 mm
 | 
2.756 in
 
70.0 mm
 | 
0.118 in
 
3.0 mm
 | 
0.039 in
 
1.0 mm
 | ||
| R 6,1794 - R 6,866 | Request the lead time here | 
1.969 in
 
50.0 mm
 | 
0.709 in
 
18.0 mm
 | 
0.197 in
 
5.0 mm
 | 
3.15 in
 
80.0 mm
 | 
0.157 in
 
4.0 mm
 | 
0.059 in
 
1.5 mm
 | ||
| R 4,2204 - R 4,6893 | Request the lead time here | 
2.362 in
 
60.0 mm
 | 
0.965 in
 
24.5 mm
 | 
0.197 in
 
5.0 mm
 | 
3.15 in
 
80.0 mm
 | 
0.138 in
 
3.5 mm
 | 
0.059 in
 
1.5 mm
 | ||
| R 2,0435 - R 3,1788 | Request the lead time here | 
0.787 in
 
20.0 mm
 | 
0.571 in
 
14.5 mm
 | 
0.197 in
 
5.0 mm
 | 
2.362 in
 
60.0 mm
 | 
0.118 in
 
3.0 mm
 | 
0.039 in
 
1.0 mm
 | ||
| R 1,1844 - R 1,8424 | Request the lead time here | 
0.394 in
 
10.0 mm
 | 
0.413 in
 
10.5 mm
 | 
0.197 in
 
5.0 mm
 | 
1.575 in
 
40.0 mm
 | 
0.079 in
 
2.0 mm
 | 
0.059 in
 
1.5 mm
 | ||
| R 1,4687 - R 1,6319 | Request the lead time here | 
1.181 in
 
30.0 mm
 | 
0.531 in
 
13.5 mm
 | 
0.197 in
 
5.0 mm
 | 
1.969 in
 
50.0 mm
 | 
0.118 in
 
3.0 mm
 | 
0.039 in
 
1.0 mm
 | ||
| R 2,7555 - R 3,0617 | Request the lead time here | 
1.378 in
 
35.0 mm
 | 
0.591 in
 
15.0 mm
 | 
0.197 in
 
5.0 mm
 | 
2.362 in
 
60.0 mm
 | 
0.138 in
 
3.5 mm
 | 
0.059 in
 
1.5 mm
 | ||
| R 1,9458 - R 3,0269 | Request the lead time here | 
0.591 in
 
15.0 mm
 | 
0.571 in
 
14.5 mm
 | 
0.197 in
 
5.0 mm
 | 
2.362 in
 
60.0 mm
 | 
0.079 in
 
2.0 mm
 | 
0.039 in
 
1.0 mm
 | ||
| R 0,8919 - R 1,3875 | Request the lead time here | 
0.787 in
 
20.0 mm
 | 
0.453 in
 
11.5 mm
 | 
0.197 in
 
5.0 mm
 | 
1.181 in
 
30.0 mm
 | 
0.118 in
 
3.0 mm
 | 
0.039 in
 
1.0 mm
 | ||
| R 1,1119 - R 1,2354 | Request the lead time here | 
0.984 in
 
25.0 mm
 | 
0.453 in
 
11.5 mm
 | 
0.197 in
 
5.0 mm
 | 
1.575 in
 
40.0 mm
 | 
0.118 in
 
3.0 mm
 | 
0.039 in
 
1.0 mm
 | ||
| R 1,8466 - R 2,8726 | Request the lead time here | 
1.181 in
 
30.0 mm
 | 
0.472 in
 
12.0 mm
 | 
0.197 in
 
5.0 mm
 | 
1.772 in
 
45.0 mm
 | 
0.098 in
 
2.5 mm
 | 
0.039 in
 
1.0 mm
 | ||
| R 3,6137 - R 4,0152 | Request the lead time here | 
0.984 in
 
25.0 mm
 | 
0.709 in
 
18.0 mm
 | 
0.197 in
 
5.0 mm
 | 
3.346 in
 
85.0 mm
 | 
0.217 in
 
5.5 mm
 | 
0.138 in
 
3.5 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue