Rectangular Tube Inserts are used as multi-function protective components, when finishing and aesthetics are not a priority. Featuring a push-fit design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cuts. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILRPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | H | h | A | Maximum Wall Thickness | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 5,2742 - R 8,2043 | Request the lead time here |
|
|
|
|
|
|
||
| R 4,1803 - R 6,5026 | Request the lead time here |
|
|
|
|
|
|
||
| R 2,3736 - R 2,6374 | Request the lead time here |
|
|
|
|
|
|
||
| R 8,5579 - R 13,3123 | Request the lead time here |
|
|
|
|
|
|
||
| R 0,5498 - R 0,8553 | Request the lead time here |
|
|
|
|
|
|
||
| R 13,2191 - R 14,6878 | Request the lead time here |
3.15 in
80.0 mm
|
0.965 in
24.5 mm
|
0.197 in
5.0 mm
|
5.512 in
140.0 mm
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
||
| R 2,1878 - R 2,4309 | Request the lead time here |
0.984 in
25.0 mm
|
0.551 in
14.0 mm
|
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 2,2296 - R 3,4683 | Request the lead time here |
|
|
|
|
|
|
||
| R 1,8836 - R 2,93 | Request the lead time here |
|
|
|
|
|
|
||
| R 2,0844 - R 3,2424 | Request the lead time here |
0.787 in
20.0 mm
|
0.571 in
14.5 mm
|
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 8,2015 - R 12,758 | Request the lead time here |
|
|
|
|
|
|
||
| R 9,9143 - R 11,0159 | Request the lead time here |
|
|
|
|
|
|
||
| R 9,6633 - R 10,737 | Request the lead time here |
|
|
|
|
|
|
||
| R 0,7184 - R 1,1175 | Request the lead time here |
|
|
|
|
|
|
||
| R 1,1728 - R 1,8244 | Request the lead time here |
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.138 in
3.5 mm
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| R 19,8286 - R 22,0318 | Request the lead time here |
|
|
|
|
|
|
||
| R 5,0826 - R 7,9063 | Request the lead time here |
|
|
|
|
|
|
||
| R 2,5786 - R 2,8652 | Request the lead time here |
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
0.197 in
5.0 mm
|
3.15 in
80.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 6,303 - R 7,0033 | Request the lead time here |
1.969 in
50.0 mm
|
0.709 in
18.0 mm
|
0.197 in
5.0 mm
|
3.15 in
80.0 mm
|
0.157 in
4.0 mm
|
0.059 in
1.5 mm
|
||
| R 2,3008 - R 2,5565 | Request the lead time here |