These Releasable Cable Ties are made from Nylon 6/6 and are available in Natural and Black colour options.
The Releasable Fastener Cable Tie remains locked until intentionally released using the featured release tab. These Nylon Cable Ties are ideal for a range of applications where temporary bundling, so when future change is likely to be needed. The Cable Ties lock to prevent accidental removal.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |
---|---|---|---|---|---|
R 2,2061 - R 3,0319 | 287727 In stock - Delivery conditions may apply, visit our FAQs |
1.89 in
48.0 mm
|
8.11 in
206.0 mm
|
||
R 2,6856 - R 3,6684 | 10996 In stock - Delivery conditions may apply, visit our FAQs |
1.89 in
48.0 mm
|
8.11 in
206.0 mm
|
||
R 4,6496 - R 5,1709 | Request the lead time here |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||
R 4,1987 - R 4,6778 | 42982 In stock - Delivery conditions may apply, visit our FAQs |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
||
R 2,0148 - R 2,2543 | 4780 In stock - Delivery conditions may apply, visit our FAQs |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
||
R 1,2793 - R 1,423 | Request the lead time here |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
||
R 8,5524 - R 9,4824 | 40 In stock - Delivery conditions may apply, visit our FAQs |
2.559 in
65.0 mm
|
9.843 in
250.0 mm
|
||
R 5,03 - R 5,6077 | 4846 In stock - Delivery conditions may apply, visit our FAQs |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
||
R 6,4249 - R 7,1576 | 104 In stock - Delivery conditions may apply, visit our FAQs |
3.465 in
88.0 mm
|
11.811 in
300.0 mm
|
||
R 5,5654 - R 6,1854 | 4216 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||
R 4,0296 - R 4,4805 | 59733 In stock - Delivery conditions may apply, visit our FAQs |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
||
R 7,1294 - R 7,9043 | 67470 In stock - Delivery conditions may apply, visit our FAQs |
2.559 in
65.0 mm
|
9.843 in
250.0 mm
|
||
R 8,947 - R 9,9473 | Request the lead time here |
3.15 in
80.0 mm
|
11.811 in
300.0 mm
|
||
R 7,5239 - R 8,3834 | 37458 In stock - Delivery conditions may apply, visit our FAQs |
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
||
R 2,9306 - R 3,2547 | 103901 In stock - Delivery conditions may apply, visit our FAQs |
2.165 in
55.0 mm
|
7.874 in
200.0 mm
|
||
R 2,4516 - R 2,7193 | 101566 In stock - Delivery conditions may apply, visit our FAQs |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
||
10248010 | R 4,8328 - R 5,3682 | Request the lead time here |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
|
R 10,7504 - R 11,9481 | 2 In stock - Delivery conditions may apply, visit our FAQs |
3.15 in
80.0 mm
|
11.811 in
300.0 mm
|
||
R 6,2981 - R 6,9744 | 1335 In stock - Delivery conditions may apply, visit our FAQs |
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
||
R 2,4516 - R 2,7193 | 30620 In stock - Delivery conditions may apply, visit our FAQs |
2.165 in
55.0 mm
|
7.874 in
200.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue