Menu Search

Releasable Cable Ties

In stock

These Releasable Cable Ties are made from Nylon 6/6 and are available in Natural and Black colour options.

The Releasable Fastener Cable Tie remains locked until intentionally released using the featured release tab. These Nylon Cable Ties are ideal for a range of applications where temporary bundling, so when future change is likely to be needed. The Cable Ties lock to prevent accidental removal.

  • Flame resistance rating is UL94 V2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length View
R 2,9306 - R 3,2547 103901 In stock - Delivery conditions may apply, visit our FAQs
55.0 mm
200.0 mm
R 8,947 - R 9,9473 Request the lead time here
80.0 mm
300.0 mm
R 2,0148 - R 2,2543 4780 In stock - Delivery conditions may apply, visit our FAQs
39.0 mm
150.0 mm
R 5,03 - R 5,6077 4846 In stock - Delivery conditions may apply, visit our FAQs
74.0 mm
250.0 mm
R 4,0296 - R 4,4805 59733 In stock - Delivery conditions may apply, visit our FAQs
35.0 mm
150.0 mm
R 7,1294 - R 7,9043 67470 In stock - Delivery conditions may apply, visit our FAQs
65.0 mm
250.0 mm
R 5,5654 - R 6,1854 4216 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
200.0 mm
R 7,5239 - R 8,3834 37458 In stock - Delivery conditions may apply, visit our FAQs
102.0 mm
370.0 mm
R 6,2981 - R 6,9744 1335 In stock - Delivery conditions may apply, visit our FAQs
102.0 mm
370.0 mm
10248010 R 4,8328 - R 5,3682 Request the lead time here
35.0 mm
150.0 mm
R 2,4516 - R 2,7193 30620 In stock - Delivery conditions may apply, visit our FAQs
55.0 mm
200.0 mm
R 2,4516 - R 2,7193 101566 In stock - Delivery conditions may apply, visit our FAQs
39.0 mm
150.0 mm
R 10,7504 - R 11,9481 2 In stock - Delivery conditions may apply, visit our FAQs
80.0 mm
300.0 mm
R 3,5788 - R 3,9733 386 In stock - Delivery conditions may apply, visit our FAQs
30.0 mm
125.0 mm
R 5,3682 - R 5,9458 380 In stock - Delivery conditions may apply, visit our FAQs
88.0 mm
300.0 mm
R 1,2793 - R 1,423 Request the lead time here
25.0 mm
100.0 mm
R 4,1987 - R 4,6778 42982 In stock - Delivery conditions may apply, visit our FAQs
74.0 mm
250.0 mm
R 6,4249 - R 7,1576 104 In stock - Delivery conditions may apply, visit our FAQs
88.0 mm
300.0 mm
R 4,6496 - R 5,1709 Request the lead time here
50.0 mm
200.0 mm
R 8,5524 - R 9,4824 40 In stock - Delivery conditions may apply, visit our FAQs
65.0 mm
250.0 mm
  • of 2
Cable Tie 4.7 mm 200.0 mm 55.0 mm PA Black

10248072

Price Range
R 3,2547 - R 2,9306

Stock Levels
103901 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 8.0 mm 300.0 mm 80.0 mm PA Black

10247853

Price Range
R 9,9473 - R 8,947

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.7 mm 150.0 mm 39.0 mm PA Natural

10247877

Price Range
R 2,2543 - R 2,0148

Stock Levels
4780 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 250.0 mm 74.0 mm PA Black

10248089

Price Range
R 5,6077 - R 5,03

Stock Levels
4846 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 150.0 mm 35.0 mm PA Black

10247822

Price Range
R 4,4805 - R 4,0296

Stock Levels
59733 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 250.0 mm 65.0 mm PA Black

10247846

Price Range
R 7,9043 - R 7,1294

Stock Levels
67470 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 8.0 mm 200.0 mm 50.0 mm PA Natural

10248027

Price Range
R 6,1854 - R 5,5654

Stock Levels
4216 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 370.0 mm 102.0 mm PA Black

10248102

Price Range
R 8,3834 - R 7,5239

Stock Levels
37458 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 370.0 mm 102.0 mm PA Natural

10247914

Price Range
R 6,9744 - R 6,2981

Stock Levels
1335 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 150.0 mm 35.0 mm PA Natural

10248010

Price Range
R 5,3682 - R 4,8328

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.7 mm 200.0 mm 55.0 mm PA Natural

10247884

Price Range
R 2,7193 - R 2,4516

Stock Levels
30620 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.7 mm 150.0 mm 39.0 mm PA Black

10248065

Price Range
R 2,7193 - R 2,4516

Stock Levels
101566 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 8.0 mm 300.0 mm 80.0 mm PA Natural

10248041

Price Range
R 11,9481 - R 10,7504

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 125.0 mm 30.0 mm PA Black

10247815

Price Range
R 3,9733 - R 3,5788

Stock Levels
386 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 300.0 mm 88.0 mm PA Natural

10247907

Price Range
R 5,9458 - R 5,3682

Stock Levels
380 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 3.6 mm 100.0 mm 25.0 mm PA Natural

10247860

Price Range
R 1,423 - R 1,2793

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 250.0 mm 74.0 mm PA Natural

10247891

Price Range
R 4,6778 - R 4,1987

Stock Levels
42982 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 300.0 mm 88.0 mm PA Black

10248096

Price Range
R 7,1576 - R 6,4249

Stock Levels
104 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 8.0 mm 200.0 mm 50.0 mm PA Black

10247839

Price Range
R 5,1709 - R 4,6496

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 250.0 mm 65.0 mm PA Natural

10248034

Price Range
R 9,4824 - R 8,5524

Stock Levels
40 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon