Menu Search

Retaining Washers

In stock

A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polycarbonate (PC), Polyamide 6.6 (PA) and High Density Polyethylene (HDPE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
140 results
Product SKUs information
Essentra Part Number Price range Availability Material Inside Diameter Outside Diameter Compatible Screw Sizes (All) Thickness View
R 0,6016 - R 0,6016 2900 In stock - Delivery conditions may apply, visit our FAQs
PA
6.0 mm
1.0 mm
R 0,7481 - R 0,7481 Request the lead time here
PA
5.0 mm
1.0 mm
R 0,805 - R 0,805 1000 In stock - Delivery conditions may apply, visit our FAQs
PVC
9.0 mm
1.5 mm
R 0,6514 - R 0,6514 Request the lead time here
PA
9.0 mm
1.4 mm
R 1,9146 - R 2,1858 Request the lead time here
HDPE
12.0 mm
1.0 mm
R 0,6883 - R 0,6883 Request the lead time here
PA
8.0 mm
1.0 mm
R 2,985 - R 3,24 Request the lead time here
HDPE
18.0 mm
1.5 mm
10070826 R 2,3367 - R 2,6509 Request the lead time here
HDPE
5.2 mm
16.0 mm
1.6 mm
R 0,5703 - R 0,5703 Request the lead time here
PA
7.0 mm
1.4 mm
R 1,3781 - R 1,9058 Request the lead time here
PA
15.0 mm
1.5 mm
R 1,4352 - R 1,6432 Request the lead time here
HDPE
8.0 mm
0.8 mm
R 1,4548 - R 1,6587 Request the lead time here
HDPE
9.0 mm
0.8 mm
R 4,281 - R 7,8082 1000 In stock - Delivery conditions may apply, visit our FAQs
PA
30.0 mm
3.0 mm
R 1,4548 - R 3,4834 Request the lead time here
HDPE
4.3 mm
10.0 mm
0.8 mm
R 1,9146 - R 2,1858 Request the lead time here
LDPE
20.0 mm
1.0 mm
R 1,99 - R 2,2789 Request the lead time here
HDPE
12.0 mm
1.6 mm
R 2,0054 - R 2,8018 Request the lead time here
PA
13.0 mm
24.0 mm
2.5 mm
R 0,9785 - R 1,1445 Request the lead time here
HDPE
8.0 mm
0.5 mm
R 3,3423 - R 4,6223 Request the lead time here
PA
12.5 mm
18.0 mm
1.5 mm
R 3,6785 - R 3,9997 Request the lead time here
HDPE
8.2 mm
24.0 mm
2.0 mm
  • of 7
Retaining Washer 3.2 mm 6.0 mm 1.0 mm PA

10060063

Price Range
R 0,6016 - R 0,6016

Stock Levels
2900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    6.0 mm
  • Thickness
    1.0 mm
Retaining Washer 2.7 mm 5.0 mm 1.0 mm PA

10116845

Price Range
R 0,7481 - R 0,7481

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Blue
  • Outside Diameter
    5.0 mm
  • Thickness
    1.0 mm
Retaining Washer 3.2 mm 9.0 mm 1.5 mm PVC

10117279

Price Range
R 0,805 - R 0,805

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Outside Diameter
    9.0 mm
  • Thickness
    1.5 mm
Retaining Washer 4.3 mm 9.0 mm 1.4 mm PA

10041727

Price Range
R 0,6514 - R 0,6514

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    9.0 mm
  • Thickness
    1.4 mm
Retaining Washer 5.3 mm 12.0 mm 1.0 mm HDPE

10070765

Price Range
R 2,1858 - R 1,9146

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
Retaining Washer 4.3 mm 8.0 mm 1.0 mm PA

10060070

Price Range
R 0,6883 - R 0,6883

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    8.0 mm
  • Thickness
    1.0 mm
Retaining Washer 8.4 mm 18.0 mm 1.5 mm HDPE

10070789

Price Range
R 3,24 - R 2,985

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
Natural HDPE Anti-Loss Washer Retaining Washer - 5.2 mm | 0.205 in; 16.0 mm | 0.63 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M6

10070826

Price Range
R 2,6509 - R 2,3367

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    16.0 mm
  • Inside Diameter
    5.2 mm
Retaining Washer 3.2 mm 7.0 mm 1.4 mm PA

10041703

Price Range
R 0,5703 - R 0,5703

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    7.0 mm
  • Thickness
    1.4 mm
Retaining Washer 8.4 mm 15.0 mm 1.5 mm PA

10060094

Price Range
R 1,9058 - R 1,3781

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    15.0 mm
  • Thickness
    1.5 mm
Retaining Washer 3.2 mm 8.0 mm 0.8 mm HDPE

10070734

Price Range
R 1,6432 - R 1,4352

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
Retaining Washer 4.3 mm 9.0 mm 0.8 mm HDPE

10280881

Price Range
R 1,6587 - R 1,4548

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
Retaining Washer 6.4 mm 30.0 mm 3.0 mm PA

10117439

Price Range
R 7,8082 - R 4,281

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
Natural HDPE Anti-Loss Washer Retaining Washer - 4.3 mm | 0.169 in; 10.0 mm | 0.394 in; Thickness 0.8 mm | 0.031 in; Compatible Screw Sizes M4

10070758

Price Range
R 3,4834 - R 1,4548

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    10.0 mm
  • Inside Diameter
    4.3 mm
Retaining Washer 5.3 mm 20.0 mm 1.0 mm LDPE

10120255

Price Range
R 2,1858 - R 1,9146

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    20.0 mm
  • Thickness
    1.0 mm
Retaining Washer 6.4 mm 12.0 mm 1.6 mm HDPE

10070741

Price Range
R 2,2789 - R 1,99

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
Retaining Washer 13.0 mm 24.0 mm 2.5 mm PA

10041819

Price Range
R 2,8018 - R 2,0054

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    24.0 mm
  • Inside Diameter
    13.0 mm
Retaining Washer 4.3 mm 8.0 mm 0.5 mm HDPE

10280898

Price Range
R 1,1445 - R 0,9785

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    8.0 mm
  • Thickness
    0.5 mm
Retaining Washer 12.5 mm 18.0 mm 1.5 mm PA

10114308

Price Range
R 4,6223 - R 3,3423

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    18.0 mm
  • Inside Diameter
    12.5 mm
Natural HDPE Anti-Loss Washer Retaining Washer - 8.2 mm | 0.323 in; 24.0 mm | 0.945 in; Thickness 2.0 mm | 0.079 in; Compatible Screw Sizes M10

10070833

Price Range
R 3,9997 - R 3,6785

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Outside Diameter
    24.0 mm
  • Inside Diameter
    8.2 mm