Menu Search

Reverse Locking PCB Supports

In stock

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
R 4,6443 - R 5,286 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
7.9 mm
R 5,2247 - R 5,958 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
12.7 mm
R 2,9089 - R 3,5444 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.5 - 1.7 mm
6.4 mm
R 5,0339 - R 9,1975 Request the lead time here
4.0 mm
5.5 mm
1.6 mm
1.0 - 1.7 mm
12.0 mm
R 2,9089 - R 3,5444 Request the lead time here
5.0 mm
5.5 mm
1.0 mm
0.5 - 1.0 mm
14.0 mm
R 2,8768 - R 3,1966 Request the lead time here
4.8 mm
4.8 mm
1.6 mm
1.6 mm
11.1 mm
R 5,2247 - R 5,958 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
14.3 mm
R 2,2805 - R 2,3958 Request the lead time here
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
9.5 mm
R 4,7068 - R 5,2745 Request the lead time here
3.0 mm
4.0 mm
1.4 - 1.6 mm
0.8 - 1.6 mm
10.0 mm
R 1,3282 - R 2,1989 Request the lead time here
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
4.8 mm
R 1,4105 - R 2,3527 Request the lead time here
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
9.5 mm
R 2,9855 - R 4,3979 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
R 2,7875 - R 4,1211 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
12.7 mm
R 5,6512 - R 6,3355 Request the lead time here
10.0 mm
10.0 mm
1.0 - 1.4 mm
1.4 - 2.0 mm
10.1 mm
R 3,1519 - R 3,5022 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
7.9 mm
R 3,4288 - R 3,8098 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
12.7 mm
R 2,9089 - R 3,5444 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.5 - 1.65 mm
12.7 mm
R 2,7985 - R 3,1094 Request the lead time here
4.8 mm
4.8 mm
1.6 mm
1.6 mm
6.4 mm
R 2,9089 - R 3,5444 Request the lead time here
5.0 mm
5.5 mm
1.0 mm
0.5 - 1.0 mm
5.0 mm
R 4,6443 - R 5,286 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
15.9 mm
  • of 13
Reverse Locking Standoff 7.9 mm PA6 UL94 V-0 Natural

10023655

Price Range
R 5,286 - R 4,6443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-2 Black

10023730

Price Range
R 5,958 - R 5,2247

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-2 Black

10023815

Price Range
R 3,5444 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 12.0 mm PA6 Natural

10067741

Price Range
R 9,1975 - R 5,0339

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    5.8 mm
Reverse Locking Standoff 14.0 mm Nylon 6/6 UL94 V-2 Natural

10022993

Price Range
R 3,5444 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    5.0 mm
  • Panel Thickness A Range
    1.0 mm
  • Panel Thickness B Range
    0.5 - 1.0 mm
  • Spacer Length
    14.0 mm
Reverse Locking Standoff 11.1 mm Nylon 6/6 UL94 V-2 Natural

10023907

Price Range
R 3,1966 - R 2,8768

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    4.8 mm
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.6 mm
  • Spacer Length
    11.1 mm
Reverse Locking Standoff 14.3 mm PA6 UL94 V-2 Black

10023761

Price Range
R 5,958 - R 5,2247

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 9.5 mm PA6 UL94 V-2 Black

10002223

Price Range
R 2,3958 - R 2,2805

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 10.0 mm PA6 Natural

10381816

Price Range
R 5,2745 - R 4,7068

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 4.8 mm PA6 UL94 V-2 Black

10002131

Price Range
R 2,1989 - R 1,3282

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 9.5 mm Nylon 6/6 UL94 V-2 Natural

10002216

Price Range
R 2,3527 - R 1,4105

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-0 Natural

10002292

Price Range
R 4,3979 - R 2,9855

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-0 Natural

10002384

Price Range
R 4,1211 - R 2,7875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 10.1 mm PA6 UL94 V-2 Natural

10381410

Price Range
R 6,3355 - R 5,6512

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    10.0 mm
  • Panel Thickness A Range
    1.0 - 1.4 mm
Reverse Locking Standoff 7.9 mm Nylon 6/6 UL94 V-2 Natural

10023464

Price Range
R 3,5022 - R 3,1519

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    4.8 mm
Reverse Locking Standoff 12.7 mm Nylon 6/6 UL94 V-2 Natural

10023549

Price Range
R 3,8098 - R 3,4288

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    4.8 mm
Reverse Locking Standoff 12.7 mm Nylon 6/6 UL94 V-2 Natural

10023846

Price Range
R 3,5444 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 6.4 mm Nylon 6/6 UL94 V-2 Natural

10023877

Price Range
R 3,1094 - R 2,7985

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    4.8 mm
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.6 mm
  • Spacer Length
    6.4 mm
Reverse Locking Standoff 5.0 mm Nylon 6/6 UL94 V-2 Natural

10023006

Price Range
R 3,5444 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    5.0 mm
  • Panel Thickness A Range
    1.0 mm
  • Panel Thickness B Range
    0.5 - 1.0 mm
  • Spacer Length
    5.0 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-0 Natural

10023594

Price Range
R 5,286 - R 4,6443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm