Menu Search

Reverse Locking PCB Supports

In stock

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
R 1,4105 - R 2,3527 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
R 2,5895 - R 3,7675 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
9.5 mm
R 2,981 - R 3,3122 Request the lead time here
4.0 mm
6.4 mm
1.6 mm
1.5 - 1.65 mm
12.7 mm
R 2,2526 - R 2,7808 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
4.8 mm
R 5,2247 - R 5,958 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
9.5 mm
R 3,0148 - R 3,3498 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
12.7 mm
R 2,9089 - R 3,5444 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
14.3 mm
R 1,9587 - R 2,4182 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
9.5 mm
R 1,9587 - R 2,4182 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
R 2,2526 - R 2,7808 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
R 2,2526 - R 2,7808 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
12.7 mm
R 3,3472 - R 4,1324 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.0 - 1.6 mm
8.0 mm
R 2,8083 - R 3,1117 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.6 - 1.6 mm
14.0 mm
R 2,8083 - R 3,1117 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
2.0 mm
14.0 mm
R 2,3003 - R 2,3943 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
2.0 mm
8.0 mm
R 3,8493 - R 4,7522 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.0 - 1.6 mm
14.0 mm
R 2,9089 - R 3,5444 Request the lead time here
4.0 mm
5.5 mm
1.6 mm
0.5 - 1.0 mm
12.0 mm
R 2,9089 - R 3,5444 Request the lead time here
4.0 mm
5.5 mm
1.6 mm
0.5 - 1.0 mm
6.0 mm
R 2,0911 - R 2,1767 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.6 mm
10.0 mm
R 2,3003 - R 2,3943 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
2.0 mm
10.0 mm
  • of 13
Reverse Locking Standoff 15.9 mm Nylon 6/6 UL94 V-2 Natural

10002278

Price Range
R 2,3527 - R 1,4105

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 9.5 mm PA6 UL94 V-0 Natural

10002353

Price Range
R 3,7675 - R 2,5895

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 12.7 mm Nylon 6/6 UL94 V-2 Natural

10023969

Price Range
R 3,3122 - R 2,981

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 4.8 mm PA6 UL94 V-0 Natural

10001806

Price Range
R 2,7808 - R 2,2526

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 9.5 mm PA6 UL94 V-2 Black

10023679

Price Range
R 5,958 - R 5,2247

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 12.7 mm Nylon 6/6 UL94 V-2 Natural

10022795

Price Range
R 3,3498 - R 3,0148

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 14.3 mm Nylon 6/6 UL94 V-2 Natural

10023754

Price Range
R 3,5444 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 9.5 mm Nylon 6/6 UL94 V-2 Natural

10001837

Price Range
R 2,4182 - R 1,9587

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 15.9 mm Nylon 6/6 UL94 V-2 Natural

10557181

Price Range
R 2,4182 - R 1,9587

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-0 Natural

10001783

Price Range
R 2,7808 - R 2,2526

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-0 Natural

10001868

Price Range
R 2,7808 - R 2,2526

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 8.0 mm PA6 UL94 V-0 Natural

10001929

Price Range
R 4,1324 - R 3,3472

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 14.0 mm Nylon 6/6 UL94 V-2 Natural

10023143

Price Range
R 3,1117 - R 2,8083

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 14.0 mm PA6 UL94 V-2 Black

10023402

Price Range
R 3,1117 - R 2,8083

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 8.0 mm Nylon 6/6 UL94 V-2 Natural

10023280

Price Range
R 2,3943 - R 2,3003

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 14.0 mm Nylon 6/6 UL94 V-2 Natural

10108338

Price Range
R 4,7522 - R 3,8493

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 12.0 mm Nylon 6/6 UL94 V-2 Natural

10022924

Price Range
R 3,5444 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Panel Thickness A Range
    1.6 mm
Reverse Locking Standoff 6.0 mm Nylon 6/6 UL94 V-2 Natural

10022955

Price Range
R 3,5444 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Panel Thickness A Range
    1.6 mm
Reverse Locking Standoff 10.0 mm PA6 UL94 V-2 Black

10023105

Price Range
R 2,1767 - R 2,0911

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 10.0 mm Nylon 6/6 UL94 V-2 Natural

10023181

Price Range
R 2,3943 - R 2,3003

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm