Menu Search

Reverse Locking PCB Supports

In stock

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
R 3,8493 - R 4,7522 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.0 - 1.6 mm
8.0 mm
R 2,3003 - R 2,3943 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.6 - 1.6 mm
10.0 mm
R 3,3427 - R 3,7038 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.6 mm
16.0 mm
R 3,3427 - R 3,7038 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
2.0 mm
16.0 mm
R 2,3003 - R 2,3943 400 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
5.4 mm
1.6 mm
1.6 - 1.6 mm
6.0 mm
R 1,7077 - R 2,4284 Request the lead time here
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
3.5 mm
R 3,0148 - R 3,3498 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
12.7 mm
R 1,8145 - R 2,568 Request the lead time here
3.5 mm
5.5 mm
1.6 mm
0.8 - 1.6 mm
8.0 mm
R 3,3472 - R 4,1324 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.0 - 1.6 mm
8.0 mm
R 2,4136 - R 3,0299 Request the lead time here
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
21.7 mm
R 2,0911 - R 2,1767 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.6 mm
6.0 mm
R 3,8153 - R 7,0504 100 In stock - Delivery conditions may apply, visit our FAQs
3.0 mm
4.0 mm
1.4 - 1.6 mm
0.8 - 1.6 mm
6.0 mm
R 1,3602 - R 2,1989 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
6.4 mm
R 2,4489 - R 2,7209 Request the lead time here
3.2 mm
5.4 mm
1.6 mm
0.8 - 0.8 mm
10.0 mm
R 2,6413 - R 2,9347 Request the lead time here
4.0 mm
6.4 mm
1.6 mm
1.5 - 1.65 mm
6.4 mm
R 2,9089 - R 3,5444 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
7.9 mm
R 4,6443 - R 5,286 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
11.1 mm
R 2,9089 - R 3,5444 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.5 - 1.7 mm
15.9 mm
R 2,9089 - R 3,5444 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.5 - 1.65 mm
15.9 mm
R 6,4164 - R 6,9358 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
12.7 mm
  • of 13
Reverse Locking Standoff 8.0 mm Nylon 6/6 UL94 V-2 Natural

10001912

Price Range
R 4,7522 - R 3,8493

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 10.0 mm Nylon 6/6 UL94 V-2 Natural

10023099

Price Range
R 2,3943 - R 2,3003

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 16.0 mm PA6 UL94 V-0 Natural

10023174

Price Range
R 3,7038 - R 3,3427

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 16.0 mm Nylon 6/6 UL94 V-0 Natural

10023235

Price Range
R 3,7038 - R 3,3427

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 6.0 mm Nylon 6/6 UL94 V-2 Natural

10023310

Price Range
R 2,3943 - R 2,3003

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 3.5 mm Nylon 6/6 UL94 V-2 Natural

10151426

Price Range
R 2,4284 - R 1,7077

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 12.7 mm Nylon 6/6 UL94 V-2 Natural

10022795

Price Range
R 3,3498 - R 3,0148

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 8.0 mm Nylon 6/6 UL94 V-2 Natural

10151655

Price Range
R 2,568 - R 1,8145

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.5 mm
  • Locking Head Height A
    2.8 mm
Reverse Locking Standoff 8.0 mm PA6 UL94 V-0 Natural

10001929

Price Range
R 4,1324 - R 3,3472

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 21.7 mm Nylon 6/6 UL94 V-2 Natural

10151570

Price Range
R 3,0299 - R 2,4136

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 6.0 mm PA6 UL94 V-2 Black

10023327

Price Range
R 2,1767 - R 2,0911

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 6.0 mm PA6 Natural

10184400

Price Range
R 7,0504 - R 3,8153

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-2 Black

10002315

Price Range
R 2,1989 - R 1,3602

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 10.0 mm Nylon 6/6 UL94 V-2 Natural

10023037

Price Range
R 2,7209 - R 2,4489

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Panel Thickness A Range
    1.6 mm
Reverse Locking Standoff 6.4 mm Nylon 6/6 UL94 V-2 Natural

10023921

Price Range
R 2,9347 - R 2,6413

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 7.9 mm Nylon 6/6 UL94 V-2 Natural

10023631

Price Range
R 3,5444 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 11.1 mm PA6 UL94 V-0 Natural

10023716

Price Range
R 5,286 - R 4,6443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-2 Black

10023792

Price Range
R 3,5444 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 15.9 mm Nylon 6/6 UL94 V-2 Natural

10023785

Price Range
R 3,5444 - R 2,9089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-0 Natural

10023556

Price Range
R 6,9358 - R 6,4164

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    4.8 mm