Menu Search

Reverse Locking PCB Supports

In stock

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
R 2,7674 - R 3,0749 Request the lead time here
4.0 mm
6.4 mm
1.6 mm
1.5 - 1.65 mm
9.5 mm
R 1,2094 - R 2,0144 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
6.4 mm
R 1,7837 - R 2,5526 Request the lead time here
3.0 mm
4.0 mm
1.6 mm
0.8 - 1.6 mm
9.0 mm
10002377 R 1,5156 - R 2,4911 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
12.7 mm
R 3,8153 - R 7,0504 Request the lead time here
3.0 mm
4.0 mm
1.4 - 1.6 mm
0.8 - 1.2 mm
5.0 mm
R 2,3003 - R 2,3943 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
2.0 mm
7.0 mm
R 2,6453 - R 2,7534 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.6 mm
7.0 mm
R 1,6586 - R 2,3671 Request the lead time here
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
8.0 mm
R 1,2094 - R 2,0144 Request the lead time here
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
4.8 mm
10002209 R 1,7669 - R 3,137 Request the lead time here
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
8.0 mm
R 0,4351 - R 0,6371 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
R 6,4164 - R 6,9358 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
7.9 mm
R 1,9857 - R 2,8103 Request the lead time here
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
15.9 mm
R 3,5672 - R 3,9634 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
14.3 mm
R 2,8083 - R 3,1117 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.6 - 1.6 mm
14.0 mm
R 1,9345 - R 6,7013 Request the lead time here
3.0 mm
5.5 mm
1.2 - 1.7 mm
0.1 - 1.2 mm
11.0 mm
R 1,7069 - R 2,445 Request the lead time here
3.0 mm
4.0 mm
1.6 mm
0.8 - 1.6 mm
7.0 mm
R 4,0768 - R 4,5298 Request the lead time here
4.8 mm
4.8 mm
1.6 mm
1.6 mm
9.5 mm
R 0,8148 - R 1,3858 Request the lead time here
4.0 mm
6.5 mm
1.6 mm
1.6 - 2.0 mm
5.0 mm
R 3,0007 - R 4,3979 Request the lead time here
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
7.0 mm
  • of 13
Reverse Locking Standoff 9.5 mm Nylon 6/6 UL94 V-2 Natural

10023945

Price Range
R 3,0749 - R 2,7674

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 6.4 mm Nylon 6/6 UL94 V-2 Natural

10002308

Price Range
R 2,0144 - R 1,2094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 9.0 mm Nylon 6/6 UL94 V-2 Natural

10151860

Price Range
R 2,5526 - R 1,7837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    2.9 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-2 Black

10002377

Price Range
R 2,4911 - R 1,5156

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 5.0 mm PA6 Natural

10184394

Price Range
R 7,0504 - R 3,8153

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 7.0 mm PA6 UL94 V-2 Natural

10023273

Price Range
R 2,3943 - R 2,3003

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 7.0 mm PA6 UL94 V-0 Natural

10023358

Price Range
R 2,7534 - R 2,6453

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 8.0 mm Nylon 6/6 UL94 V-2 Natural

10151464

Price Range
R 2,3671 - R 1,6586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 4.8 mm Nylon 6/6 UL94 V-2 Natural

10002124

Price Range
R 2,0144 - R 1,2094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 8.0 mm PA6 UL94 V-0 Natural

10002209

Price Range
R 3,137 - R 1,7669

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-2 Black

10002285

Price Range
R 0,6371 - R 0,4351

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 7.9 mm PA6 UL94 V-0 Natural

10023488

Price Range
R 6,9358 - R 6,4164

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    4.8 mm
Reverse Locking Standoff 15.9 mm Nylon 6/6 UL94 V-2 Natural

10151532

Price Range
R 2,8103 - R 1,9857

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 14.3 mm Nylon 6/6 UL94 V-2 Natural

10023563

Price Range
R 3,9634 - R 3,5672

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    4.8 mm
Reverse Locking Standoff 14.0 mm Nylon 6/6 UL94 V-2 Natural

10023143

Price Range
R 3,1117 - R 2,8083

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 11.0 mm Nylon 6/6 UL94 V-2 Natural

10151761

Price Range
R 6,7013 - R 1,9345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    2.8 mm
Reverse Locking Standoff 7.0 mm Nylon 6/6 UL94 V-2 Natural

10151846

Price Range
R 2,445 - R 1,7069

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    2.9 mm
Reverse Locking Standoff 9.5 mm Nylon 6/6 UL94 V-2 Natural

10023891

Price Range
R 4,5298 - R 4,0768

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    4.8 mm
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.6 mm
  • Spacer Length
    9.5 mm
Reverse Locking Standoff 5.0 mm Nylon 6/6 UL94 V-0 Natural

10002056

Price Range
R 1,3858 - R 0,8148

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 7.0 mm PA6 UL94 V-0 Natural

10002018

Price Range
R 4,3979 - R 3,0007

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm