Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.
Series Code :SR2749
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| R 4,7068 - R 5,2745 | Request the lead time here |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.055 - 0.063 in
1.4 - 1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.394 in
10.0 mm
|
||
| R 1,9802 - R 6,8139 | Request the lead time here |
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.004 - 0.047 in
0.1 - 1.2 mm
|
0.5 in
12.7 mm
|
||
| R 1,7376 - R 6,2011 | Request the lead time here |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.315 in
8.0 mm
|
||
| R 2,1325 - R 7,3771 | Request the lead time here |
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.004 - 0.047 in
0.1 - 1.2 mm
|
0.626 in
15.9 mm
|
||
| R 1,8145 - R 2,568 | Request the lead time here |
0.138 in
3.5 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.315 in
8.0 mm
|
||
| R 2,4136 - R 3,0299 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.854 in
21.7 mm
|
||
| R 6,4164 - R 6,9358 | Request the lead time here |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.252 in
6.4 mm
|
||
| R 2,3837 - R 2,6486 | Request the lead time here |
0.126 in
3.2 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.030 - 0.031 in
0.8 - 0.8 mm
|
0.315 in
8.0 mm
|
||
| R 1,3648 - R 2,2605 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| R 2,0411 - R 7,0955 | Request the lead time here |
0.138 in
3.5 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.433 in
11.0 mm
|
||
| R 1,7837 - R 2,5526 | Request the lead time here |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.354 in
9.0 mm
|
||
| R 1,7077 - R 2,4284 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.138 in
3.5 mm
|
||
| R 1,9345 - R 6,7013 | Request the lead time here |
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.004 - 0.047 in
0.1 - 1.2 mm
|
0.433 in
11.0 mm
|
||
| R 1,7069 - R 2,445 | Request the lead time here |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.276 in
7.0 mm
|
||
| R 1,9031 - R 2,7284 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.5 in
12.7 mm
|
||
| 10002209 | R 1,7669 - R 3,137 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
0.315 in
8.0 mm
|
|
| R 2,4271 - R 6,0322 | Request the lead time here |
0.138 in
3.5 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.138 in
3.5 mm
|
||
| R 2,1934 - R 3,1677 | Request the lead time here |
0.138 in
3.5 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.626 in
15.9 mm
|
||
| R 0,4351 - R 0,6371 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| R 1,8299 - R 6,4329 | Request the lead time here |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.394 in
10.0 mm