Menu Search

Ring Seal Clamps

In production

Ring Seal Clamps available in lipped and unlipped profiles. Provides the most recent advancements in contamination detection and containment, which helps decrease product loss and boost productivity. They have strong mechanical and sealing qualities. They have a blue seal for easy identification.

  • Lipped and Un-lipped hygienic Ring Seal Clamps are the latest advancement in contamination detection and containment, thus helping reduce product loss and increase productivity. Ideal for food processing and pharmaceutical industries.
  • Fragments as small as 2 to 3 millimetres can be easily identified by in-line metal detection equipment that are used to detect products contaminated by process lines.
  • FDA Compliant.
Material: VMQ, FKM, EPDM Colour: Black, Blue Series Code: SRV0048, SRV0054, SRV0046, SRV0055, SRV0047, SRV0053

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability ID Ring Type Colour Material OD View
Request the lead time here
48.2 mm
Lipped
Blue
EPDM
64.0 mm
Request the lead time here
22.8 mm
Unlipped
Blue
FKM
50.5 mm
Request the lead time here
22.8 mm
Lipped
Black
VMQ
50.5 mm
Request the lead time here
35.8 mm
Unlipped
Black
VMQ
50.5 mm
Request the lead time here
60.5 mm
Lipped
Blue
EPDM
77.5 mm
Request the lead time here
60.5 mm
Lipped
Blue
FKM
77.5 mm
Request the lead time here
22.8 mm
Unlipped
Black
VMQ
50.5 mm
Request the lead time here
48.2 mm
Lipped
Black
VMQ
64.0 mm
Request the lead time here
22.8 mm
Unlipped
Blue
EPDM
50.5 mm
Request the lead time here
35.8 mm
Lipped
Blue
FKM
50.5 mm
Request the lead time here
48.2 mm
Unlipped
Black
VMQ
64.0 mm
Request the lead time here
97.8 mm
Unlipped
Blue
FKM
119.0 mm
Request the lead time here
48.2 mm
Unlipped
Blue
FKM
64.0 mm
Request the lead time here
60.5 mm
Unlipped
Black
VMQ
77.5 mm
Request the lead time here
73.2 mm
Unlipped
Black
VMQ
91.0 mm
Request the lead time here
73.2 mm
Lipped
Black
VMQ
91.0 mm
  • of 2
Ring Seal Clamp 48.2 mm 64.0 mm EPDM Blue

10568712


Stock Levels
Request the lead time here
Attributes
  • ID
    48.2 mm
  • OD
    64.0 mm
  • Ring Type
    Lipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 22.8 mm 50.5 mm FKM Blue

10568392


Stock Levels
Request the lead time here
Attributes
  • ID
    22.8 mm
  • OD
    50.5 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 22.8 mm 50.5 mm VMQ Black

10568422


Stock Levels
Request the lead time here
Attributes
  • ID
    22.8 mm
  • OD
    50.5 mm
  • Ring Type
    Lipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 35.8 mm 50.5 mm VMQ Black

10568569


Stock Levels
Request the lead time here
Attributes
  • ID
    35.8 mm
  • OD
    50.5 mm
  • Ring Type
    Unlipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 60.5 mm 77.5 mm EPDM Blue

10568866


Stock Levels
Request the lead time here
Attributes
  • ID
    60.5 mm
  • OD
    77.5 mm
  • Ring Type
    Lipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 60.5 mm 77.5 mm FKM Blue

10568880


Stock Levels
Request the lead time here
Attributes
  • ID
    60.5 mm
  • OD
    77.5 mm
  • Ring Type
    Lipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 22.8 mm 50.5 mm VMQ Black

10568415


Stock Levels
Request the lead time here
Attributes
  • ID
    22.8 mm
  • OD
    50.5 mm
  • Ring Type
    Unlipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 48.2 mm 64.0 mm VMQ Black

10568750


Stock Levels
Request the lead time here
Attributes
  • ID
    48.2 mm
  • OD
    64.0 mm
  • Ring Type
    Lipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 22.8 mm 50.5 mm EPDM Blue

10568378


Stock Levels
Request the lead time here
Attributes
  • ID
    22.8 mm
  • OD
    50.5 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    EPDM
Ring Seal Clamp 35.8 mm 50.5 mm FKM Blue

10568552


Stock Levels
Request the lead time here
Attributes
  • ID
    35.8 mm
  • OD
    50.5 mm
  • Ring Type
    Lipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 48.2 mm 64.0 mm VMQ Black

10568743


Stock Levels
Request the lead time here
Attributes
  • ID
    48.2 mm
  • OD
    64.0 mm
  • Ring Type
    Unlipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 97.8 mm 119.0 mm FKM Blue

10569184


Stock Levels
Request the lead time here
Attributes
  • ID
    97.8 mm
  • OD
    119.0 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 48.2 mm 64.0 mm FKM Blue

10568729


Stock Levels
Request the lead time here
Attributes
  • ID
    48.2 mm
  • OD
    64.0 mm
  • Ring Type
    Unlipped
  • Colour
    Blue
  • Material
    FKM
Ring Seal Clamp 60.5 mm 77.5 mm VMQ Black

10568897


Stock Levels
Request the lead time here
Attributes
  • ID
    60.5 mm
  • OD
    77.5 mm
  • Ring Type
    Unlipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 73.2 mm 91.0 mm VMQ Black

10569047


Stock Levels
Request the lead time here
Attributes
  • ID
    73.2 mm
  • OD
    91.0 mm
  • Ring Type
    Unlipped
  • Colour
    Black
  • Material
    VMQ
Ring Seal Clamp 73.2 mm 91.0 mm VMQ Black

10569054


Stock Levels
Request the lead time here
Attributes
  • ID
    73.2 mm
  • OD
    91.0 mm
  • Ring Type
    Lipped
  • Colour
    Black
  • Material
    VMQ