Menu Search

Rivet Feet

In stock

Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.

Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.

Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.

Series Code :SR5796 ,SR5803, SR5806

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
41 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Compatible Hole Diameter Height Maximum Panel Thickness Full Material Base Diameter View
R 1,5219 - R 1,8415 Request the lead time here
6.4 mm
17.9 mm
3.2 mm
Polyamide
10.3 mm
R 4,9449 - R 6,1811 Request the lead time here
8.1 mm
15.0 mm
1.2 mm
Thermo Plastic Elastomer
20.0 mm
R 8,4925 - R 10,4846 Request the lead time here
4.2 mm
8.0 mm
2.0 mm
Thermo Plastic Elastomer
21.0 mm
R 6,0981 - R 7,9714 Request the lead time here
4.2 mm
4.2 mm
1.8 mm
Thermo Plastic Elastomer
21.0 mm
R 4,8695 - R 9,5582 845 In stock - Delivery conditions may apply, visit our FAQs
7.7 mm
10.0 mm
1.5 mm
Thermo Plastic Elastomer
20.0 mm
R 6,735 - R 8,3148 Request the lead time here
5.2 mm
6.0 mm
2.30 mm
Thermo Plastic Elastomer
15.0 mm
R 6,2652 - R 8,6716 Request the lead time here
3.7 mm
4.0 mm
3.20 mm
Thermo Plastic Elastomer
10.8 mm
R 7,9367 - R 9,4115 Request the lead time here
4.2 mm
6.0 mm
4.0 mm
Thermo Plastic Elastomer
21.0 mm
R 3,4825 - R 17,2806 Request the lead time here
Polyamide
50.0 mm
R 6,4707 - R 7,9885 Request the lead time here
4.2 mm
6.0 mm
0.8 mm
Thermo Plastic Elastomer
21.0 mm
R 6,1811 - R 7,2293 Request the lead time here
4.2 mm
9.0 mm
2.0 mm
Thermo Plastic Elastomer
15.0 mm
R 4,2672 - R 5,4569 Request the lead time here
4.2 mm
3.5 mm
3.5 mm
Nylon;Thermoplastic Elastomere
12.7 mm
R 7,7596 - R 9,5798 Request the lead time here
4.2 mm
4.2 mm
2.8 mm
Thermo Plastic Elastomer
21.0 mm
R 5,544 - R 6,8445 Request the lead time here
4.2 mm
6.0 mm
2.0 mm
Thermo Plastic Elastomer
15.0 mm
R 7,781 - R 9,6062 Request the lead time here
4.2 mm
6.0 mm
1.8 mm
Thermo Plastic Elastomer
21.0 mm
R 7,5078 - R 12,89 Request the lead time here
7.7 mm
6.0 mm
8.0 mm
Thermo Plastic Elastomer
21.0 mm
R 8,5849 - R 10,5987 Request the lead time here
4.2 mm
8.0 mm
3.0 mm
Thermo Plastic Elastomer
21.0 mm
R 6,6277 - R 8,1823 Request the lead time here
4.2 mm
6.0 mm
1.0 mm
Thermo Plastic Elastomer
15.0 mm
R 7,9367 - R 9,4115 Request the lead time here
4.2 mm
6.0 mm
2.8 mm
Thermo Plastic Elastomer
21.0 mm
R 4,8695 - R 9,5582 Request the lead time here
7.7 mm
5.0 mm
1.5 mm
Thermo Plastic Elastomer
25.0 mm
  • of 3
Expansion Rivet 0.8 mm 3.2 mm PA Black

10406984

Price Range
R 1,8415 - R 1,5219

Stock Levels
Request the lead time here
Attributes
  • Height
    17.9 mm
  • Base Diameter
    10.3 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Panel Thickness Range
    0.8 - 3.2 mm
  • Colour
    Black
Rivet Feet 20.0 mm 15.0 mm 8.1 mm TPE

10320778

Price Range
R 6,1811 - R 4,9449

Stock Levels
Request the lead time here
Attributes
  • Height
    15.0 mm
  • Base Diameter
    20.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 21.0 mm 8.0 mm 0.165 in TPE

10154830

Price Range
R 10,4846 - R 8,4925

Stock Levels
Request the lead time here
Attributes
  • Height
    8.0 mm
  • Base Diameter
    21.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 21.0 mm 4.2 mm 0.165 in TPE Black

10154731

Price Range
R 7,9714 - R 6,0981

Stock Levels
Request the lead time here
Attributes
  • Height
    4.2 mm
  • Base Diameter
    21.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 20.0 mm 10.0 mm 0.305 in TPE

10170472

Price Range
R 9,5582 - R 4,8695

Stock Levels
845 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Height
    10.0 mm
  • Base Diameter
    20.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 15.0 mm 6.0 mm 0.205 in TPE Black

10154786

Price Range
R 8,3148 - R 6,735

Stock Levels
Request the lead time here
Attributes
  • Height
    6.0 mm
  • Base Diameter
    15.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 10.8 mm 4.0 mm 0.146 in TPE

10154915

Price Range
R 8,6716 - R 6,2652

Stock Levels
Request the lead time here
Attributes
  • Height
    4.0 mm
  • Base Diameter
    10.8 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 21.0 mm 6.0 mm 0.165 in TPE

10154816

Price Range
R 9,4115 - R 7,9367

Stock Levels
Request the lead time here
Attributes
  • Height
    6.0 mm
  • Base Diameter
    21.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Push Fit Feet 50.0 mm 34.0 mm PA

10130070

Price Range
R 17,2806 - R 3,4825

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    50.0 mm
  • Colour
    Black
  • Full Material
    Polyamide
  • Base Material
    PP
  • Commodity Code
    3926909790
Rivet Feet 21.0 mm 8.0 mm 0.165 in TPE

10154823

Price Range
R 7,9885 - R 6,4707

Stock Levels
Request the lead time here
Attributes
  • Height
    6.0 mm
  • Base Diameter
    21.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 15.0 mm 9.0 mm 0.165 in TPE

10154854

Price Range
R 7,2293 - R 6,1811

Stock Levels
Request the lead time here
Attributes
  • Height
    9.0 mm
  • Base Diameter
    15.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 12.7 mm 3.5 mm 0.165 in TPE

10009208

Price Range
R 5,4569 - R 4,2672

Stock Levels
Request the lead time here
Attributes
  • Height
    3.5 mm
  • Base Diameter
    12.7 mm
  • Colour
    Black
  • Full Material
    Nylon;Thermoplastic Elastomere
  • Base Material
    Elastomer
Rivet Feet 21.0 mm 4.2 mm 0.165 in TPE Black

10154748

Price Range
R 9,5798 - R 7,7596

Stock Levels
Request the lead time here
Attributes
  • Height
    4.2 mm
  • Base Diameter
    21.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 15.0 mm 6.0 mm 0.165 in TPE Black

10009031

Price Range
R 6,8445 - R 5,544

Stock Levels
Request the lead time here
Attributes
  • Height
    6.0 mm
  • Base Diameter
    15.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 21.0 mm 6.0 mm 0.165 in TPE

10154793

Price Range
R 9,6062 - R 7,781

Stock Levels
Request the lead time here
Attributes
  • Height
    6.0 mm
  • Base Diameter
    21.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 21.0 mm 6.0 mm 0.305 in TPE

10170489

Price Range
R 12,89 - R 7,5078

Stock Levels
Request the lead time here
Attributes
  • Height
    6.0 mm
  • Base Diameter
    21.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 21.0 mm 8.0 mm 0.165 in TPE

10154847

Price Range
R 10,5987 - R 8,5849

Stock Levels
Request the lead time here
Attributes
  • Height
    8.0 mm
  • Base Diameter
    21.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 15.0 mm 6.0 mm 0.165 in TPE Black

10009024

Price Range
R 8,1823 - R 6,6277

Stock Levels
Request the lead time here
Attributes
  • Height
    6.0 mm
  • Base Diameter
    15.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 21.0 mm 6.0 mm 0.165 in TPE

10154809

Price Range
R 9,4115 - R 7,9367

Stock Levels
Request the lead time here
Attributes
  • Height
    6.0 mm
  • Base Diameter
    21.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 25.0 mm 5.0 mm 0.305 in TPE

10170496

Price Range
R 9,5582 - R 4,8695

Stock Levels
Request the lead time here
Attributes
  • Height
    5.0 mm
  • Base Diameter
    25.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer