Menu Search

Rivet Guns

In stock

This combination setting tool is suitable for use with Pop Rivets. Ideal for one-hand applications, the single handed operation allows you to decrease the pressure required for riveting by up to 40 percent. This is can be achieved because operating force increases as a users hand closes around the lever; this force is fully taken advantage of by way of the special lever with an ergonomic design. This makes the installation of blind rivets quick and easy, but also comfortable.

The tool has a robust design that offers secure riveting. The gun features a used rivet mandrel container. The guns jaw mechanism grips the rivet mandrel firmly after breaking, which can then be released once more by pressing the lever forwards. The long stroke is handy for highly blind rivets.

  • Single-handed, manual operation
  • Made from black and blue plastic
  • Working Range: Blind rivets up to 5mm diameter aluminium and 4mm diameter steel/stainless steel.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Essentra Part Number Price range Availability View
R 5 232,8082 - R 5 232,8082 2 In stock - Delivery conditions may apply, visit our FAQs
Rivet Gun 16.2 mm (L) 221.0 mm (W)

10390757

Price Range
R 5 232,8082 - R 5 232,8082

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Rivet Type
    Blind
  • Operation Type
    Hand Operated - Manual
  • Material
    Plastic
  • Commodity Code
    8205598000