Menu Search

Rivet Locking PCB Support Pillars

In stock

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
R 15,2301 - R 16,9222 Request the lead time here
4.0 mm
4.8 mm
1.6 - 1.8 mm
1.2 - 2.7 mm
6.4 mm
R 15,6343 - R 17,3714 1994 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
4.8 mm
2.0 - 1.8 mm
1.2 - 2.7 mm
12.7 mm
R 3,1561 - R 3,5068 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
0.7 - 1.6 mm
11.1 mm
R 3,6009 - R 3,9899 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
5.7 - 6.7 mm
22.2 mm
R 2,9104 - R 3,2338 Request the lead time here
4.0 mm
4.1 mm
1.6 mm
0.7 - 8.7 mm
25.4 mm
R 3,1262 - R 3,8594 Request the lead time here
4.1 mm
1.6 mm
0.7 - 2.7 mm
11.1 mm
R 3,1262 - R 3,8594 2968 In stock - Delivery conditions may apply, visit our FAQs
4.1 mm
1.6 mm
0.7 - 1.6 mm
9.5 mm
R 3,1262 - R 3,8594 Request the lead time here
4.1 mm
1.6 mm
4.7 - 5.7 mm
19.1 mm
R 3,6009 - R 3,9899 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
2.7 - 3.7 mm
15.9 mm
R 3,6009 - R 3,9899 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
1.5 - 2.7 mm
12.7 mm
R 3,1313 - R 3,4694 7423 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
4.1 mm
0.8 - 2.0 mm
0.7 - 6.7 mm
22.2 mm
R 3,1262 - R 3,8594 2000 In stock - Delivery conditions may apply, visit our FAQs
4.1 mm
1.6 mm
1.5 - 2.7 mm
11.1 mm
R 3,1262 - R 3,8594 Request the lead time here
4.1 mm
1.6 mm
1.5 - 2.7 mm
11.1 mm
R 2,7309 - R 3,0344 Request the lead time here
4.1 mm
1.6 mm
0.7 - 1.6 mm
9.5 mm
R 3,5952 - R 4,4383 3000 In stock - Delivery conditions may apply, visit our FAQs
4.1 mm
1.6 mm
3.7 - 4.7 mm
15.9 mm
R 3,1262 - R 3,8594 3990 In stock - Delivery conditions may apply, visit our FAQs
4.1 mm
1.6 mm
0.7 - 4.7 mm
15.9 mm
R 3,219 - R 3,5766 Request the lead time here
4.0 mm
4.1 mm
1.6 mm
0.7 - 6.7 mm
22.2 mm
R 3,6009 - R 3,9899 4000 In stock - Delivery conditions may apply, visit our FAQs
4.8 mm
4.1 mm
0.8 - 2.0 mm
3.7 - 4.7 mm
19.1 mm
R 4,1268 - R 4,5854 Request the lead time here
4.0 mm
4.1 mm
1.6 mm
0.7 - 5.7 mm
19.1 mm
R 3,6009 - R 3,9899 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
0.7 - 1.6 mm
11.1 mm
  • of 2
Edge Holding Support 6.4 mm Clip Fix 1.2 mm

10487778

Price Range
R 16,9222 - R 15,2301

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    5.1 mm
Edge Holding Support 12.7 mm Clip Fix 1.2 mm

10165966

Price Range
R 17,3714 - R 15,6343

Stock Levels
1994 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    5.1 mm
Snap Rivet Locking Support 11.1 mm PA

10027615

Price Range
R 3,5068 - R 3,1561

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 22.2 mm PA

10027592

Price Range
R 3,9899 - R 3,6009

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 25.4 mm PA

10027660

Price Range
R 3,2338 - R 2,9104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 11.1 mm PA

10027820

Price Range
R 3,8594 - R 3,1262

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 2.7 mm
Snap Rivet Locking Support 9.5 mm (L) PA

10027783

Price Range
R 3,8594 - R 3,1262

Stock Levels
2968 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 1.6 mm
Snap Rivet Locking Support 19.1 mm PA

10027752

Price Range
R 3,8594 - R 3,1262

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    4.7 - 5.7 mm
Snap Rivet Locking Support 15.9 mm PA

10027561

Price Range
R 3,9899 - R 3,6009

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 12.7 mm PA

10630280

Price Range
R 3,9899 - R 3,6009

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 22.2 mm PA

10027585

Price Range
R 3,4694 - R 3,1313

Stock Levels
7423 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 11.1 mm PA

10027721

Price Range
R 3,8594 - R 3,1262

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.5 - 2.7 mm
Snap Rivet Locking Support 11.1 mm PA

10027790

Price Range
R 3,8594 - R 3,1262

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.5 - 2.7 mm
Snap Rivet Locking Support 9.5 mm (L) PA

10488119

Price Range
R 3,0344 - R 2,7309

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 1.6 mm
Snap Rivet Locking Support 15.9 mm PA

10027745

Price Range
R 4,4383 - R 3,5952

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    3.7 - 4.7 mm
Snap Rivet Locking Support 15.9 mm PA

10027813

Price Range
R 3,8594 - R 3,1262

Stock Levels
3990 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 4.7 mm
Snap Rivet Locking Support 22.2 mm PA

10027653

Price Range
R 3,5766 - R 3,219

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 19.1 mm PA

10027578

Price Range
R 3,9899 - R 3,6009

Stock Levels
4000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 19.1 mm PA

10027646

Price Range
R 4,5854 - R 4,1268

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 11.1 mm PA

10562208

Price Range
R 3,9899 - R 3,6009

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm