Round Load Bearing Glides serve as both protection plugs and glides. Ideal for moderate to heavy-duty applications. Protects floors from scratches and damage.
Material: ABS, Nylon, Butyrate, LDPE, HDPE Colour: Black Series Code: SR1632
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | Colour | Material | OD | WT | View | |
|---|---|---|---|---|---|---|---|---|
| R 3,0722 - R 6,2386 | Request the lead time here |
19
|
Black
|
HDPE
|
0.563 in
14.3 mm
|
0.043 in
1.1 mm
|
||
| R 2,8761 - R 4,8419 | Request the lead time here |
14
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.083 in
2.1 mm
|
||
| R 3,6905 - R 7,895 | Request the lead time here |
14
|
Black
|
ABS
|
0.752 in
19.1 mm
|
0.083 in
2.1 mm
|
||
| R 3,3625 - R 3,6987 | Request the lead time here |
16
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.067 in
1.7 mm
|
||
| R 2,7889 - R 5,2946 | Request the lead time here |
21
|
Black
|
ABS
|
0.5 in
12.7 mm
|
0.031 in
0.8 mm
|
||
| R 2,8428 - R 3,1271 | Request the lead time here |
20
|
Black
|
ABS
|
0.563 in
14.3 mm
|
0.035 in
0.9 mm
|
||
| R 2,7981 - R 5,5761 | Request the lead time here |
13
|
Black
|
ABS
|
0.752 in
19.1 mm
|
0.094 in
2.4 mm
|
||
| R 4,2548 - R 6,5251 | Request the lead time here |
14
|
Black
|
ABS
|
0.874 in
22.2 mm
|
0.083 in
2.1 mm
|
||
| R 2,6534 - R 4,7899 | Request the lead time here |
22
|
Black
|
ABS
|
0.5 in
12.7 mm
|
0.028 in
0.7 mm
|
||
| R 2,6261 - R 3,9928 | Request the lead time here |
22
|
Black
|
ABS
|
0.752 in
19.1 mm
|
0.028 in
0.7 mm
|
||
| R 2,8216 - R 6,4043 | Request the lead time here |
17
|
Black
|
Butyrate
|
0.626 in
15.9 mm
|
0.059 in
1.5 mm
|
||
| R 2,9621 - R 5,797 | Request the lead time here |
15
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.071 in
1.8 mm
|
||
| R 3,2844 - R 5,4005 | Request the lead time here |
15
|
Black
|
ABS
|
1 in
25.4 mm
|
0.083 in
2.1 mm
|
||
| R 3,0602 - R 3,7029 | Request the lead time here |
12
|
Black
|
ABS
|
1.126 in
28.6 mm
|
0.11 in
2.8 mm
|
||
| R 2,9363 - R 3,23 | Request the lead time here |
12
|
Black
|
ABS
|
1 in
25.4 mm
|
0.11 in
2.8 mm
|
||
| R 3,00 - R 3,30 | Request the lead time here |
16
|
Black
|
ABS
|
0.5 in
12.7 mm
|
0.067 in
1.7 mm
|
||
| R 3,4949 - R 6,7908 | Request the lead time here |
13
|
Black
|
LDPE
|
0.874 in
22.2 mm
|
0.094 in
2.4 mm
|
||
| R 4,0518 - R 7,8397 | Request the lead time here |
16
|
Black
|
Butyrate
|
1 in
25.4 mm
|
0.071 in
1.8 mm
|
||
| R 2,6054 - R 2,866 | Request the lead time here |
22
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.028 in
0.7 mm
|
||
| R 4,5129 - R 7,7288 | Request the lead time here |
14
|
Black
|
ABS
|
1 in
25.4 mm
|
0.083 in
2.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue