Round Load Bearing Glides serve as both protection plugs and glides. Ideal for moderate to heavy-duty applications. Protects floors from scratches and damage.
 Material: ABS, Nylon, Butyrate, LDPE, HDPE Colour: Black Series Code: SR1632
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | Colour | Material | OD | WT | View | |
|---|---|---|---|---|---|---|---|---|
| R 2,8434 - R 5,7418 | Request the lead time here | 
 
12
 
 | 
 
Black
 
 | 
 
ABS
 
 | 
 
0.626 in
 
15.9 mm
 
 | 
 
0.11 in
 
2.8 mm
 
 | 
||
| R 4,8754 - R 11,318 | Request the lead time here | 
 
18
 
 | 
 
Black
 
 | 
 
ABS
 
 | 
 
1.626 in
 
41.3 mm
 
 | 
 
0.047 in
 
1.2 mm
 
 | 
||
| R 2,7018 - R 4,9909 | Request the lead time here | 
 
18
 
 | 
 
Black
 
 | 
 
ABS
 
 | 
 
0.5 in
 
12.7 mm
 
 | 
 
0.047 in
 
1.2 mm
 
 | 
||
| R 7,1717 - R 8,6778 | Request the lead time here | 
 
18
 
 | 
 
Black
 
 | 
 
ABS
 
 | 
 
2 in
 
50.8 mm
 
 | 
 
0.047 in
 
1.2 mm
 
 | 
||
| R 2,6054 - R 2,866 | Request the lead time here | 
 
22
 
 | 
 
Black
 
 | 
 
ABS
 
 | 
 
0.626 in
 
15.9 mm
 
 | 
 
0.028 in
 
0.7 mm
 
 | 
||
| R 2,9512 - R 3,2464 | Request the lead time here | 
 
18
 
 | 
 
Black
 
 | 
 
ABS
 
 | 
 
0.626 in
 
15.9 mm
 
 | 
 
0.047 in
 
1.2 mm
 
 | 
||
| R 3,2248 - R 5,8106 | Request the lead time here | 
 
14
 
 | 
 
Black
 
 | 
 
ABS
 
 | 
 
1.126 in
 
28.6 mm
 
 | 
 
0.083 in
 
2.1 mm
 
 | 
||
| R 5,2378 - R 11,1523 | Request the lead time here | 
 
20
 
 | 
 
Black
 
 | 
 
LDPE
 
 | 
 
1.13 in
 
28.7 mm
 
 | 
 
0.035 in
 
0.9 mm
 
 | 
||
| R 2,7218 - R 2,994 | Request the lead time here | 
 
19
 
 | 
 
Black
 
 | 
 
ABS
 
 | 
 
0.874 in
 
22.2 mm
 
 | 
 
0.043 in
 
1.1 mm
 
 | 
||
| R 5,0715 - R 6,1365 | Request the lead time here | 
 
11
 
 | 
 
Black
 
 | 
 
ABS
 
 | 
 
1.752 in
 
44.5 mm
 
 | 
 
0.118 in
 
3.0 mm
 
 | 
||
| R 5,216 - R 15,79 | Request the lead time here | 
 
20
 
 | 
 
Black
 
 | 
 
ABS
 
 | 
 
2 in
 
50.8 mm
 
 | 
 
0.035 in
 
0.9 mm
 
 | 
||
| R 3,0671 - R 3,3738 | Request the lead time here | 
 
16
 
 | 
 
Black
 
 | 
 
ABS
 
 | 
 
1 in
 
25.4 mm
 
 | 
 
0.067 in
 
1.7 mm
 
 | 
||
| R 7,4894 - R 16,5629 | Request the lead time here | 
 
16
 
 | 
 
Black
 
 | 
 
Nylon
 
 | 
 
1.626 in
 
41.3 mm
 
 | 
 
0.067 in
 
1.7 mm
 
 | 
||
| R 5,5028 - R 10,4346 | Request the lead time here | 
 
16
 
 | 
 
Black
 
 | 
 
Nylon
 
 | 
 
1 in
 
25.4 mm
 
 | 
 
0.067 in
 
1.7 mm
 
 | 
||
| R 3,7306 - R 4,5141 | Request the lead time here | 
 
18
 
 | 
 
Black
 
 | 
 
ABS
 
 | 
 
1.252 in
 
31.8 mm
 
 | 
 
0.047 in
 
1.2 mm
 
 | 
||
| R 4,5393 - R 5,4925 | Request the lead time here | 
 
16
 
 | 
 
Black
 
 | 
 
ABS
 
 | 
 
1.5 in
 
38.1 mm
 
 | 
 
0.067 in
 
1.7 mm
 
 | 
||
| R 3,2627 - R 5,1451 | Request the lead time here | 
 
17
 
 | 
 
Black
 
 | 
 
ABS
 
 | 
 
1 in
 
25.4 mm
 
 | 
 
0.059 in
 
1.5 mm
 
 | 
||
| R 3,4267 - R 9,1096 | Request the lead time here | 
 
13
 
 | 
 
Black
 
 | 
 
ABS
 
 | 
 
1.374 in
 
34.9 mm
 
 | 
 
0.094 in
 
2.4 mm
 
 | 
||
| R 6,6452 - R 8,0407 | Request the lead time here | 
 
20
 
 | 
 
Black
 
 | 
 
ABS
 
 | 
 
1.752 in
 
44.5 mm
 
 | 
 
0.035 in
 
0.9 mm
 
 | 
||
| R 6,9762 - R 16,3421 | Request the lead time here | 
 
18
 
 | 
 
Black
 
 | 
 
Butyrate
 
 | 
 
1.5 in
 
38.1 mm
 
 | 
 
0.047 in
 
1.2 mm
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue