These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
Series Code :SR2797
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Internal Thread Length | Body Diameter | Style | Compatible Thread Sizes (All) | Internal Thread Length A | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 15,6112 - R 16,7305 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.256 in
 
6.5 mm
 | 
Female/Male
 | 
M3
 | 
0.236 in
 
6.0 mm
 | 
0.472 in
 
12.0 mm
 | ||
| R 13,2703 - R 19,1458 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.315 in
 
8.0 mm
 | 
Female/Male
 | 
M2.5
 | 
0.236 in
 
6.0 mm
 | 
0.591 in
 
15.0 mm
 | ||
| R 14,1111 - R 16,1228 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.256 in
 
6.5 mm
 | 
Female/Male
 |  |  | 
0.394 in
 
10.0 mm
 | ||
| R 15,7352 - R 16,5879 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.315 in
 
8.0 mm
 | 
Female/Male
 | 
M3
 | 
0.236 in
 
6.0 mm
 | 
0.591 in
 
15.0 mm
 | ||
| R 16,0861 - R 17,518 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.315 in
 
8.0 mm
 | 
Female/Male
 | 
M3
 | 
0.236 in
 
6.0 mm
 | 
0.472 in
 
12.0 mm
 | ||
| R 18,6745 - R 19,4404 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.256 in
 
6.5 mm
 | 
Female/Male
 | 
M3
 | 
0.236 in
 
6.0 mm
 | 
1.772 in
 
45.0 mm
 | ||
| R 15,2872 - R 15,9352 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.256 in
 
6.5 mm
 | 
Female/Male
 | 
M2.5
 | 
0.236 in
 
6.0 mm
 | 
0.394 in
 
10.0 mm
 | ||
| R 105,3901 - R 105,3901 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.256 in
 
6.5 mm
 | 
Female/Male
 | 
M2.5
 | 
0.236 in
 
6.0 mm
 | 
0.984 in
 
25.0 mm
 | ||
| R 15,6407 - R 16,2887 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.256 in
 
6.5 mm
 | 
Female/Male
 | 
M3
 | 
0.236 in
 
6.0 mm
 | 
0.591 in
 
15.0 mm
 | ||
| R 19,1699 - R 20,4946 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.315 in
 
8.0 mm
 | 
Female/Male
 | 
M3
 | 
0.236 in
 
6.0 mm
 | 
1.575 in
 
40.0 mm
 | ||
| R 16,8189 - R 17,5258 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.315 in
 
8.0 mm
 | 
Female/Male
 | 
M3
 | 
0.236 in
 
6.0 mm
 | 
0.984 in
 
25.0 mm
 | ||
| R 18,8358 - R 20,8976 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.315 in
 
8.0 mm
 | 
Female/Male
 | 
M4
 | 
0.236 in
 
6.0 mm
 | 
1.772 in
 
45.0 mm
 | ||
| R 18,1847 - R 18,1847 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.315 in
 
8.0 mm
 | 
Female/Male
 | 
M3
 | 
0.236 in
 
6.0 mm
 | 
0.709 in
 
18.0 mm
 | ||
| R 17,2235 - R 19,1148 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.315 in
 
8.0 mm
 | 
Female/Male
 | 
M4
 | 
0.236 in
 
6.0 mm
 | 
0.709 in
 
18.0 mm
 | ||
| R 17,7816 - R 19,7039 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.315 in
 
8.0 mm
 | 
Female/Male
 | 
M3
 | 
0.236 in
 
6.0 mm
 | 
1.772 in
 
45.0 mm
 | ||
| R 15,1815 - R 17,3165 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.256 in
 
6.5 mm
 | 
Female/Male
 | 
M3
 | 
0.236 in
 
6.0 mm
 | 
0.787 in
 
20.0 mm
 | ||
| R 39,7645 - R 41,5318 | Request the lead time here | 
0.394 in
 
10.0 mm
 | 
0.374 in
 
9.5 mm
 | 
Female/Male
 | 
M4
 | 
0.394 in
 
10.0 mm
 | 
0.709 in
 
18.0 mm
 | ||
| R 15,3021 - R 16,6809 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.315 in
 
8.0 mm
 | 
Female/Male
 | 
M3
 | 
0.236 in
 
6.0 mm
 | 
0.394 in
 
10.0 mm
 | ||
| R 17,4731 - R 18,704 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.256 in
 
6.5 mm
 | 
Female/Male
 | 
M3
 | 
0.236 in
 
6.0 mm
 | 
1.181 in
 
30.0 mm
 | ||
| R 14,7896 - R 16,8669 | Request the lead time here | 
0.236 in
 
6.0 mm
 | 
0.315 in
 
8.0 mm
 | 
Female/Male
 | 
M4
 | 
0.236 in
 
6.0 mm
 | 
0.591 in
 
15.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue