Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Thread Size | Colour | Material | D | WT | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 12,2559 - R 26,2986 | Request the lead time here |
|
M6
|
Black
|
Steel
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
||
| R 29,325 - R 48,3174 | 1240 In stock - Delivery conditions may apply, visit our FAQs |
|
M10
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| R 24,5426 - R 53,8362 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| R 24,0812 - R 52,8225 | Request the lead time here |
|
M8
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| R 20,9047 - R 36,9206 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
|
||
| R 16,4801 - R 25,9678 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
|
||
| R 17,336 - R 33,9902 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
|
||
| R 29,1013 - R 47,1482 | Request the lead time here |
|
M10
|
Black
|
LDPE
|
|
|
||
| R 10,7933 - R 17,5101 | Request the lead time here |
|
M10
|
Black
|
PA6
|
|
|
||
| R 15,5371 - R 24,43 | Request the lead time here |
|
M10
|
Black
|
PA6
|
|
|
||
| R 12,6212 - R 19,8893 | Request the lead time here |
|
M10
|
Black
|
PA6
|
|
|
||
| R 29,7831 - R 48,2217 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
|
||
| R 16,9153 - R 33,1198 | Request the lead time here |
|
M10
|
Black
|
LDPE
|
|
|
||
| R 16,946 - R 37,2798 | Request the lead time here |
0.827 in
21.0 mm
|
M10
|
Black
|
HDPE
|
1.772 in
45.0 mm
|
0.079 in
2.0 mm
|
||
| R 20,4986 - R 36,2098 | Request the lead time here |
|
M10
|
Black
|
LDPE
|
|
|
||
| R 13,4336 - R 21,1514 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
|
||
| R 10,9964 - R 17,8873 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
|
||
| R 13,1478 - R 29,5648 | Request the lead time here |
0.787 in
20.0 mm
|
M10
|
Black
|
HDPE
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
||
| R 6,8737 - R 14,8105 | Request the lead time here |
0.748 in
19.0 mm
|
M10
|
Black
|
PP
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| R 6,6277 - R 14,3037 | 423 In stock - Delivery conditions may apply, visit our FAQs |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm