Menu Search

Round Unthreaded Metal Spacers

In stock

Round Spacers, or Metal Tube Spacers, are a versatile universal assembly element, for use in all sectors.Our Metal Spacers are available as Nickel Plated Brass non threaded spacers or as Stainless Steel Spacers. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.These Round Metal Spacers are ideal for decorative applications, such as displays and furniture.

  • DIN Rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Essentra Part Number Price range Availability Finish Material Inside Diameter Outside Diameter Spacer Length View
R 19,7837 - R 30,1663 Request the lead time here
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
7.0 mm
R 5,0775 - R 9,2589 Request the lead time here
Nickel Plated
Brass
5.3 mm
10.0 mm
3.0 mm
R 16,8112 - R 26,4684 Request the lead time here
Stainless Steel
Stainless Steel
2.5 mm
5.0 mm
5.0 mm
R 4,3521 - R 6,0304 Request the lead time here
Nickel Plated
Brass
2.2 mm
4.0 mm
10.0 mm
R 19,8971 - R 22,1079 Request the lead time here
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
10.0 mm
R 13,9382 - R 22,6425 Request the lead time here
Nickel Plated
Brass
5.3 mm
10.0 mm
15.0 mm
R 20,2957 - R 30,9628 Request the lead time here
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
8.0 mm
R 8,3345 - R 13,54 Request the lead time here
Nickel Plated
Brass
2.5 mm
5.0 mm
20.0 mm
R 6,2864 - R 11,5203 Request the lead time here
Nickel Plated
Brass
5.3 mm
10.0 mm
5.0 mm
R 13,0279 - R 28,7298 Request the lead time here
Nickel Plated
Brass
3.2 mm
6.0 mm
30.0 mm
R 17,4085 - R 26,5679 Request the lead time here
Stainless Steel
Stainless Steel
2.5 mm
5.0 mm
8.0 mm
R 23,9083 - R 34,2055 Request the lead time here
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
15.0 mm
R 3,0721 - R 4,2668 Request the lead time here
Nickel Plated
Brass
2.2 mm
4.0 mm
4.0 mm
R 3,4845 - R 4,8214 105 In stock - Delivery conditions may apply, visit our FAQs
Nickel Plated
Brass
2.2 mm
4.0 mm
6.0 mm
R 39,6102 - R 86,9575 Request the lead time here
Nickel Plated
Brass
5.3 mm
10.0 mm
40.0 mm
R 16,9961 - R 25,9279 Request the lead time here
Stainless Steel
Stainless Steel
2.5 mm
5.0 mm
6.0 mm
R 17,0672 - R 26,0275 Request the lead time here
Stainless Steel
Stainless Steel
3.2 mm
6.0 mm
4.0 mm
R 18,2192 - R 27,7911 Request the lead time here
Stainless Steel
Stainless Steel
3.2 mm
6.0 mm
8.0 mm
R 28,2605 - R 49,8789 Request the lead time here
Nickel Plated
Brass
5.3 mm
10.0 mm
30.0 mm
R 22,3865 - R 34,1202 Request the lead time here
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
12.0 mm
  • of 5
Spacer 4.3 mm 8.0 mm 7.0 mm Stainless Steel

10228715

Price Range
R 30,1663 - R 19,7837

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 5.3 mm 10.0 mm 3.0 mm Brass

10098783

Price Range
R 9,2589 - R 5,0775

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 2.5 mm 5.0 mm 5.0 mm Stainless Steel

10228494

Price Range
R 26,4684 - R 16,8112

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 2.2 mm 4.0 mm 10.0 mm Brass

10228456

Price Range
R 6,0304 - R 4,3521

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 4.3 mm 8.0 mm 10.0 mm Stainless Steel

10228739

Price Range
R 22,1079 - R 19,8971

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 5.3 mm 10.0 mm 15.0 mm Brass

10228814

Price Range
R 22,6425 - R 13,9382

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 4.3 mm 8.0 mm 8.0 mm Stainless Steel

10228722

Price Range
R 30,9628 - R 20,2957

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 2.5 mm 5.0 mm 20.0 mm Brass

10228579

Price Range
R 13,54 - R 8,3345

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 5.3 mm 10.0 mm 5.0 mm Brass

10098806

Price Range
R 11,5203 - R 6,2864

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 3.2 mm 6.0 mm 30.0 mm Brass

10228661

Price Range
R 28,7298 - R 13,0279

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 2.5 mm 5.0 mm 8.0 mm Stainless Steel

10228555

Price Range
R 26,5679 - R 17,4085

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 4.3 mm 8.0 mm 15.0 mm Stainless Steel

10228760

Price Range
R 34,2055 - R 23,9083

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 2.2 mm 4.0 mm 4.0 mm Brass

10228401

Price Range
R 4,2668 - R 3,0721

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 2.2 mm 4.0 mm 6.0 mm Brass

10228425

Price Range
R 4,8214 - R 3,4845

Stock Levels
105 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 5.3 mm 10.0 mm 40.0 mm Brass

10228852

Price Range
R 86,9575 - R 39,6102

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 2.5 mm 5.0 mm 6.0 mm Stainless Steel

10228517

Price Range
R 25,9279 - R 16,9961

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 3.2 mm 6.0 mm 4.0 mm Stainless Steel

10098561

Price Range
R 26,0275 - R 17,0672

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 3.2 mm 6.0 mm 8.0 mm Stainless Steel

10228616

Price Range
R 27,7911 - R 18,2192

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 5.3 mm 10.0 mm 30.0 mm Brass

10228845

Price Range
R 49,8789 - R 28,2605

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 4.3 mm 8.0 mm 12.0 mm Stainless Steel

10228746

Price Range
R 34,1202 - R 22,3865

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel