Menu Search

Round Unthreaded POM Spacers

In stock

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM, Nylon
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 HB, UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
79 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
R 2,0455 - R 2,0455 Request the lead time here
2.2 mm
4.0 mm
18.0 mm
R 2,0745 - R 2,0745 Request the lead time here
2.2 mm
4.0 mm
20.0 mm
R 2,5822 - R 2,5822 Request the lead time here
2.2 mm
4.0 mm
30.0 mm
R 1,9149 - R 1,9149 Request the lead time here
2.6 mm
4.0 mm
15.0 mm
R 1,4942 - R 1,4942 Request the lead time here
2.2 mm
4.0 mm
5.0 mm
R 2,4372 - R 2,4372 Request the lead time here
2.6 mm
4.0 mm
30.0 mm
R 1,9149 - R 1,9149 Request the lead time here
2.6 mm
5.0 mm
15.0 mm
R 2,0309 - R 2,0309 Request the lead time here
2.2 mm
4.0 mm
15.0 mm
R 2,0745 - R 2,0745 Request the lead time here
3.1 mm
5.0 mm
20.0 mm
R 1,4652 - R 1,4652 Request the lead time here
2.6 mm
5.0 mm
3.0 mm
R 2,3791 - R 2,3791 Request the lead time here
2.2 mm
4.0 mm
25.0 mm
R 1,8133 - R 1,8133 Request the lead time here
2.6 mm
4.0 mm
10.0 mm
R 2,2486 - R 2,2486 Request the lead time here
3.1 mm
5.0 mm
25.0 mm
R 2,4372 - R 2,4372 Request the lead time here
2.2 mm
4.0 mm
30.0 mm
R 1,4942 - R 1,4942 Request the lead time here
2.6 mm
5.0 mm
5.0 mm
R 1,4057 - R 1,4057 Request the lead time here
2.6 mm
4.0 mm
2.0 mm
R 1,3259 - R 1,3259 Request the lead time here
2.6 mm
5.0 mm
2.0 mm
R 2,2486 - R 2,2486 Request the lead time here
2.6 mm
5.0 mm
25.0 mm
R 1,9729 - R 1,9729 Request the lead time here
2.6 mm
5.0 mm
20.0 mm
R 2,4372 - R 2,4372 Request the lead time here
3.1 mm
5.0 mm
30.0 mm
  • of 4
Spacer 2.2 mm 4.0 mm 18.0 mm POM

10042854

Price Range
R 2,0455 - R 2,0455

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 20.0 mm POM

10042885

Price Range
R 2,0745 - R 2,0745

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 30.0 mm POM

10042953

Price Range
R 2,5822 - R 2,5822

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 15.0 mm POM

10043103

Price Range
R 1,9149 - R 1,9149

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 5.0 mm POM

10042663

Price Range
R 1,4942 - R 1,4942

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 30.0 mm POM

10043165

Price Range
R 2,4372 - R 2,4372

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 15.0 mm POM

10043288

Price Range
R 1,9149 - R 1,9149

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 15.0 mm POM

10042823

Price Range
R 2,0309 - R 2,0309

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 20.0 mm POM

10043462

Price Range
R 2,0745 - R 2,0745

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 3.0 mm POM

10043202

Price Range
R 1,4652 - R 1,4652

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 25.0 mm POM

10042922

Price Range
R 2,3791 - R 2,3791

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 10.0 mm POM

10043080

Price Range
R 1,8133 - R 1,8133

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 25.0 mm POM

10043493

Price Range
R 2,2486 - R 2,2486

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 30.0 mm POM

10042977

Price Range
R 2,4372 - R 2,4372

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 5.0 mm POM

10043226

Price Range
R 1,4942 - R 1,4942

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 2.0 mm POM

10042991

Price Range
R 1,4057 - R 1,4057

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 2.0 mm POM

10043189

Price Range
R 1,3259 - R 1,3259

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 25.0 mm POM

10043325

Price Range
R 2,2486 - R 2,2486

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 20.0 mm POM

10043301

Price Range
R 1,9729 - R 1,9729

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 30.0 mm POM

10043516

Price Range
R 2,4372 - R 2,4372

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black