Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.
Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.
These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Grip Type | Hole Diameter | Length | View | |
---|---|---|---|---|---|---|
R 9,7047 - R 18,8817 | 13 In stock - Delivery conditions may apply, visit our FAQs |
Without Finger Grip
|
0.874 in
22.2 mm
|
|
||
R 10,7588 - R 22,1943 | Request the lead time here |
Without Finger Grip
|
1 in
25.4 mm
|
|
||
R 5,798 - R 11,2628 | 340 In stock - Delivery conditions may apply, visit our FAQs |
Without Finger Grip
|
0.512 in
13.0 mm
|
|
||
R 7,4103 - R 18,44 | Request the lead time here |
Without Finger Grip
|
0.752 in
19.1 mm
|
|
||
R 5,1779 - R 15,6243 | 400 In stock - Delivery conditions may apply, visit our FAQs |
Without Finger Grip
|
0.626 in
15.9 mm
|
|
||
R 19,952 - R 61,2829 | 205 In stock - Delivery conditions may apply, visit our FAQs |
With Finger Grip
|
0.752 in
19.1 mm
|
4.331 in
110.0 mm
|
||
R 48,1722 - R 48,8691 | Request the lead time here |
Without Finger Grip
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
||
R 31,238 - R 96,0651 | 225 In stock - Delivery conditions may apply, visit our FAQs |
With Finger Grip
|
1 in
25.4 mm
|
4.331 in
110.0 mm
|
||
R 19,3784 - R 70,1164 | Request the lead time here |
With Finger Grip
|
0.874 in
22.2 mm
|
4.134 in
105.0 mm
|
||
R 26,3701 - R 81,1584 | Request the lead time here |
With Finger Grip
|
0.874 in
22.2 mm
|
4.331 in
110.0 mm
|
||
R 63,7461 - R 64,0732 | 20 In stock - Delivery conditions may apply, visit our FAQs |
Without Finger Grip
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
||
R 7,4878 - R 25,6725 | 594 In stock - Delivery conditions may apply, visit our FAQs |
With Finger Grip
|
0.626 in
15.9 mm
|
2.953 in
75.0 mm
|
||
10068830 | R 17,0685 - R 46,9835 | 600 In stock - Delivery conditions may apply, visit our FAQs |
With Finger Grip
|
1 in
25.4 mm
|
4.331 in
110.0 mm
|
|
R 10,8519 - R 39,3093 | Request the lead time here |
With Finger Grip
|
0.512 in
13.0 mm
|
4.252 in
108.0 mm
|
||
R 9,1156 - R 30,8622 | Request the lead time here |
Without Finger Grip
|
0.752 in
19.1 mm
|
2.953 in
75.0 mm
|
||
R 28,0289 - R 86,1273 | Request the lead time here |
With Finger Grip
|
0.874 in
22.2 mm
|
4.331 in
110.0 mm
|
||
R 21,0837 - R 65,1476 | Request the lead time here |
With Finger Grip
|
0.752 in
19.1 mm
|
4.331 in
110.0 mm
|
||
R 25,7345 - R 85,5752 | Request the lead time here |
With Finger Grip
|
0.752 in
19.1 mm
|
4.134 in
105.0 mm
|
||
R 9,1776 - R 33,2915 | Request the lead time here |
Without Finger Grip
|
0.874 in
22.2 mm
|
2.953 in
75.0 mm
|
||
R 9,2241 - R 31,58 | Request the lead time here |
With Finger Grip
|
0.752 in
19.1 mm
|
2.953 in
75.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue