Menu Search

Rubber Handle Grips - Round

In stock

Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.

Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.

These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Essentra Part Number Price range Availability Grip Type Hole Diameter Length View
400 In stock - Delivery conditions may apply, visit our FAQs
Without Finger Grip
15.9 mm
Request the lead time here
Without Finger Grip
19.1 mm
13 In stock - Delivery conditions may apply, visit our FAQs
Without Finger Grip
22.2 mm
340 In stock - Delivery conditions may apply, visit our FAQs
Without Finger Grip
13.0 mm
Request the lead time here
Without Finger Grip
25.4 mm
30 In stock - Delivery conditions may apply, visit our FAQs
Without Finger Grip
14.0 mm
20.0 mm
Request the lead time here
Without Finger Grip
19.1 mm
75.0 mm
10 In stock - Delivery conditions may apply, visit our FAQs
With Finger Grip
19.1 mm
110.0 mm
Request the lead time here
With Finger Grip
25.4 mm
110.0 mm
Request the lead time here
With Finger Grip
13.0 mm
108.0 mm
Request the lead time here
With Finger Grip
22.2 mm
105.0 mm
225 In stock - Delivery conditions may apply, visit our FAQs
With Finger Grip
25.4 mm
110.0 mm
10155783 Request the lead time here
With Finger Grip
25.4 mm
150.0 mm
Request the lead time here
With Finger Grip
19.1 mm
400.0 mm
Request the lead time here
With Finger Grip
19.1 mm
75.0 mm
Request the lead time here
With Finger Grip
22.2 mm
110.0 mm
Request the lead time here
With Finger Grip
19.1 mm
110.0 mm
Request the lead time here
Without Finger Grip
21.0 mm
35.0 mm
Request the lead time here
With Finger Grip
22.2 mm
110.0 mm
Request the lead time here
Without Finger Grip
12.0 mm
16.0 mm
  • of 2
Handle Grip Cylindrical 110.0 mm 15.9 mm PVC Black

10006788


Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    15.9 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
Handle Grip Cylindrical 110.0 mm 19.1 mm PVC Black

10006856


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    19.1 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
Handle Grip Cylindrical 110.0 mm 22.2 mm PVC Black

10006986


Stock Levels
13 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    22.2 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
Handle Grip Cylindrical 110.0 mm 13.0 mm PVC Black

10006627


Stock Levels
340 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    13.0 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
Handle Grip Cylindrical 110.0 mm 25.4 mm PVC Black

10007082


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
Tube End Grip 20.0 mm 14.0 mm Black

10222546


Stock Levels
30 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Length
    20.0 mm
  • Hole Diameter
    14.0 mm
  • Overall Diameter
    20.0 mm
  • Grip Type
    Without Finger Grip
Tube End Grip 75.0 mm 19.1 mm Black

10068854


Stock Levels
Request the lead time here
Attributes
  • Length
    75.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 110.0 mm 19.1 mm Black

10069080


Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip 110.0 mm 25.4 mm Black

10161883


Stock Levels
Request the lead time here
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip 108.0 mm 13.0 mm Black

10090350


Stock Levels
Request the lead time here
Attributes
  • Length
    108.0 mm
  • Hole Diameter
    13.0 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 105.0 mm 22.2 mm Black

10068991


Stock Levels
Request the lead time here
Attributes
  • Length
    105.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 110.0 mm 25.4 mm Black

10170540


Stock Levels
225 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 150.0 mm 25.4 mm Black

10155783


Stock Levels
Request the lead time here
Attributes
  • Length
    150.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 400.0 mm 19.1 mm Black

10163351


Stock Levels
Request the lead time here
Attributes
  • Length
    400.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 75.0 mm 19.1 mm Black

10104262


Stock Levels
Request the lead time here
Attributes
  • Length
    75.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip 110.0 mm 22.2 mm Black

10170533


Stock Levels
Request the lead time here
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 110.0 mm 19.1 mm Black

10170526


Stock Levels
Request the lead time here
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 35.0 mm 21.0 mm Black

10222560


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Length
    35.0 mm
  • Hole Diameter
    21.0 mm
  • Overall Diameter
    34.0 mm
  • Grip Type
    Without Finger Grip
Tube End Grip 110.0 mm 22.2 mm Black

10068984


Stock Levels
Request the lead time here
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip 12.5 mm 12.0 mm Black

10222539


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Length
    16.0 mm
  • Hole Diameter
    12.0 mm
  • Overall Diameter
    15.0 mm
  • Grip Type
    Without Finger Grip