Menu Search

SAE Butt Weld Covers

In stock

SAE Butt Weld Covers are primarily used in hydraulic and pneumatic applications. They are a protective cap for use in 3000 and 6000 SAE PSI applications. Provides maximum protection for butt-weld ends on valves, pumps, and heat exchangers. These will not crack or chip and eliminates the need for plywood, masonite and fasteners.

Saves labour on assembly costs as they easily push-fit into place by hand. The special reverse angle design matches the butt-weld angle and completely covers or protects the end during shipping and storage.

Made from Low-Density Polyethylene (PE-LD) and two colour options are available. The Natural, translucent option is designed to protect split-flange coupling surfaces and allows for the O-ring to remain visible, while providing secure protection by an internal locking bead. The Red option is ideal for SAE flange nipple. Features a temperature range from minimum -30 degrees C up to a maximum +50 degrees C.

  • Primarily for use in 3000 and 6000 SAE PSI hydraulic and pneumatic applications.
  • Natural option protects split-flange coupling surfaces.
  • Features a temperature range from minimum -30 degrees C up to a maximum +50 degrees C.
Material: LDPE Colour: Red, Natural Series Code: SR1029, SRCALSAE, SRF0004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
36 results
Product SKUs information
Essentra Part Number Price range Availability Colour D Class Pressure Rating (All) h d Type View
R 3,9059 - R 14,9232 Request the lead time here
Natural
60.5 mm
3000
11.8 mm
60.5 mm
1
R 4,8404 - R 5,0951 Request the lead time here
Red
70.0 mm
3000
11.0 mm
70.0 mm
1
R 2,0913 - R 7,0392 Request the lead time here
Natural
33.7 mm
3000
10.5 mm
33.7 mm
1
10448717 R 5,8594 - R 5,8594 Request the lead time here
Red
79.4 mm
6000
12.6 mm
79.4 mm
1
R 14,6702 - R 56,2577 495 In stock - Delivery conditions may apply, visit our FAQs
Natural
84.0 mm
3000
12.7 mm
84.0 mm
1
R 3,7675 - R 13,1211 Request the lead time here
Natural
51.0 mm
3000
11.8 mm
51.0 mm
1
R 2,691 - R 8,5597 Request the lead time here
Natural
30.2 mm
3000
9.9 mm
30.2 mm
1
R 3,1986 - R 3,3826 Request the lead time here
Red
41.3 mm
6000
8.7 mm
41.3 mm
1
R 2,2451 - R 8,6723 Request the lead time here
Natural
38.3 mm
3000
11.0 mm
38.3 mm
1
R 5,9818 - R 27,4812 Request the lead time here
Natural
71.3 mm
3000
14.8 mm
71.3 mm
1
R 2,568 - R 11,0938 Request the lead time here
Natural
44.7 mm
3000
11.8 mm
44.7 mm
1
R 3,326 - R 13,7084 Request the lead time here
Red
60.3 mm
10.7 mm
60.3 mm
1
R 2,9653 - R 3,588 Request the lead time here
Red
30.3 mm
9.4 mm
30.3 mm
1
R 2,8023 - R 11,6815 Request the lead time here
Red
31.8 mm
10.4 mm
31.8 mm
1
R 2,3919 - R 9,8679 Request the lead time here
Red
38.0 mm
9.4 mm
38.0 mm
1
R 4,1186 - R 17,0155 1800 In stock - Delivery conditions may apply, visit our FAQs
Red
71.5 mm
12.2 mm
71.5 mm
1
R 2,59 - R 10,668 3750 In stock - Delivery conditions may apply, visit our FAQs
Red
44.5 mm
10.7 mm
44.5 mm
1
10100394 R 4,7555 - R 19,5758 Request the lead time here
Red
79.4 mm
14.0 mm
79.4 mm
1
R 2,9863 - R 12,2149 Request the lead time here
Red
47.6 mm
12.1 mm
47.6 mm
1
R 3,609 - R 14,8819 200 In stock - Delivery conditions may apply, visit our FAQs
Red
54.0 mm
12.9 mm
54.0 mm
1
  • of 2
SAE Butt Weld Cover Split Flange 60.5 mm J518-61 3000 LDPE

10186459

Price Range
R 14,9232 - R 3,9059

Stock Levels
Request the lead time here
Attributes
  • D
    60.5 mm
  • d
    60.5 mm
  • h
    11.8 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
SAE Butt Weld Cover Split Flange 70.0 mm J518-61 3000 LDPE

10448670

Price Range
R 5,0951 - R 4,8404

Stock Levels
Request the lead time here
Attributes
  • D
    70.0 mm
  • d
    70.0 mm
  • h
    11.0 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
SAE Butt Weld Cover Split Flange 33.7 mm J518-61 3000 LDPE

10186411

Price Range
R 7,0392 - R 2,0913

Stock Levels
Request the lead time here
Attributes
  • D
    33.7 mm
  • d
    33.7 mm
  • h
    10.5 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
SAE Butt Weld Cover Split Flange 79.4 mm J518-62 6000 LDPE

10448717

Price Range
R 5,8594 - R 5,8594

Stock Levels
Request the lead time here
Attributes
  • D
    79.4 mm
  • d
    79.4 mm
  • h
    12.6 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-62
SAE Butt Weld Cover Split Flange 84.0 mm J518-61 3000 LDPE

10186473

Price Range
R 56,2577 - R 14,6702

Stock Levels
495 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    84.0 mm
  • d
    84.0 mm
  • h
    12.7 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
SAE Butt Weld Cover Split Flange 51.0 mm J518-61 3000 LDPE

10186442

Price Range
R 13,1211 - R 3,7675

Stock Levels
Request the lead time here
Attributes
  • D
    51.0 mm
  • d
    51.0 mm
  • h
    11.8 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
SAE Butt Weld Cover Split Flange 30.2 mm J518-61 3000 LDPE

10186404

Price Range
R 8,5597 - R 2,691

Stock Levels
Request the lead time here
Attributes
  • D
    30.2 mm
  • d
    30.2 mm
  • h
    9.9 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
SAE Butt Weld Cover Split Flange 41.3 mm J518-62 6000 LDPE

10236048

Price Range
R 3,3826 - R 3,1986

Stock Levels
Request the lead time here
Attributes
  • D
    41.3 mm
  • d
    41.3 mm
  • h
    8.7 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-62
SAE Butt Weld Cover Split Flange 38.3 mm J518-61 3000 LDPE

10186428

Price Range
R 8,6723 - R 2,2451

Stock Levels
Request the lead time here
Attributes
  • D
    38.3 mm
  • d
    38.3 mm
  • h
    11.0 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
SAE Butt Weld Cover Split Flange 71.3 mm J518-61 3000 LDPE

10186466

Price Range
R 27,4812 - R 5,9818

Stock Levels
Request the lead time here
Attributes
  • D
    71.3 mm
  • d
    71.3 mm
  • h
    14.8 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
SAE Butt Weld Cover Split Flange 44.7 mm J518-61 3000 LDPE

10186435

Price Range
R 11,0938 - R 2,568

Stock Levels
Request the lead time here
Attributes
  • D
    44.7 mm
  • d
    44.7 mm
  • h
    11.8 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
SAE Butt Weld Cover Split Flange 60.3 mm J518-61 3000 LDPE

10100325

Price Range
R 13,7084 - R 3,326

Stock Levels
Request the lead time here
Attributes
  • D
    60.3 mm
  • d
    60.3 mm
  • h
    10.7 mm
  • Compatible Pipe Size
    38.1 mm
  • Colour
    Red
SAE Butt Weld Cover Split Flange 30.3 mm J518-61 3000 LDPE

10100288

Price Range
R 3,588 - R 2,9653

Stock Levels
Request the lead time here
Attributes
  • D
    30.3 mm
  • d
    30.3 mm
  • h
    9.4 mm
  • Compatible Pipe Size
    12.7 mm
  • Colour
    Red
SAE Butt Weld Cover Split Flange 31.8 mm J518-62 6000 LDPE

10100349

Price Range
R 11,6815 - R 2,8023

Stock Levels
Request the lead time here
Attributes
  • D
    31.8 mm
  • d
    31.8 mm
  • h
    10.4 mm
  • Compatible Pipe Size
    12.7 mm
  • Colour
    Red
SAE Butt Weld Cover Split Flange 38.0 mm J518-61 3000 LDPE

10100295

Price Range
R 9,8679 - R 2,3919

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • d
    38.0 mm
  • h
    9.4 mm
  • Compatible Pipe Size
    19.0 mm
  • Colour
    Red
SAE Butt Weld Cover Split Flange 71.5 mm J518-61 3000 LDPE

10100332

Price Range
R 17,0155 - R 4,1186

Stock Levels
1800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    71.5 mm
  • d
    71.5 mm
  • h
    12.2 mm
  • Compatible Pipe Size
    50.8 mm
  • Colour
    Red
SAE Butt Weld Cover Split Flange 44.5 mm J518-61 3000 LDPE

10494400

Price Range
R 10,668 - R 2,59

Stock Levels
3750 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    44.5 mm
  • d
    44.5 mm
  • h
    10.7 mm
  • Compatible Pipe Size
    25.4 mm
  • Colour
    Red
SAE Butt Weld Cover Split Flange 79.4 mm J518-62 6000 LDPE

10100394

Price Range
R 19,5758 - R 4,7555

Stock Levels
Request the lead time here
Attributes
  • D
    79.4 mm
  • d
    79.4 mm
  • h
    14.0 mm
  • Compatible Pipe Size
    50.8 mm
  • Colour
    Red
SAE Butt Weld Cover Split Flange 47.6 mm J518-62 6000 LDPE

10100363

Price Range
R 12,2149 - R 2,9863

Stock Levels
Request the lead time here
Attributes
  • D
    47.6 mm
  • d
    47.6 mm
  • h
    12.1 mm
  • Compatible Pipe Size
    25.4 mm
  • Colour
    Red
SAE Butt Weld Cover Split Flange 54.0 mm J518-62 6000 LDPE

10100370

Price Range
R 14,8819 - R 3,609

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    54.0 mm
  • d
    54.0 mm
  • h
    12.9 mm
  • Compatible Pipe Size
    31.8 mm
  • Colour
    Red