SAE Butt Weld Covers are primarily used in hydraulic and pneumatic applications. They are a protective cap for use in 3000 and 6000 SAE PSI applications. Provides maximum protection for butt-weld ends on valves, pumps, and heat exchangers. These will not crack or chip and eliminates the need for plywood, masonite and fasteners.
Saves labour on assembly costs as they easily push-fit into place by hand. The special reverse angle design matches the butt-weld angle and completely covers or protects the end during shipping and storage.
Made from Low-Density Polyethylene (PE-LD) and two colour options are available. The Natural, translucent option is designed to protect split-flange coupling surfaces and allows for the O-ring to remain visible, while providing secure protection by an internal locking bead. The Red option is ideal for SAE flange nipple. Features a temperature range from minimum -30 degrees C up to a maximum +50 degrees C.
Material: LDPE Colour: Red, Natural Series Code: SR1029, SRCALSAE, SRF0004
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | D | Class Pressure Rating (All) | h | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 2,8023 - R 11,6815 | Request the lead time here |
Red
|
1.252 in
31.8 mm
|
|
0.409 in
10.4 mm
|
1.252 in
31.8 mm
|
1
|
||
| R 4,1186 - R 17,0155 | 1800 In stock - Delivery conditions may apply, visit our FAQs |
Red
|
2.815 in
71.5 mm
|
|
0.48 in
12.2 mm
|
2.815 in
71.5 mm
|
1
|
||
| R 2,9863 - R 12,2149 | Request the lead time here |
Red
|
1.874 in
47.6 mm
|
|
0.476 in
12.1 mm
|
1.874 in
47.6 mm
|
1
|
||
| 10100394 | R 4,7555 - R 19,5758 | Request the lead time here |
Red
|
3.126 in
79.4 mm
|
|
0.551 in
14.0 mm
|
3.126 in
79.4 mm
|
1
|
|
| R 2,59 - R 10,668 | 3750 In stock - Delivery conditions may apply, visit our FAQs |
Red
|
1.752 in
44.5 mm
|
|
0.421 in
10.7 mm
|
1.752 in
44.5 mm
|
1
|
||
| R 6,1991 - R 15,7353 | 500 In stock - Delivery conditions may apply, visit our FAQs |
Red
|
2.5 in
63.5 mm
|
|
0.551 in
14.0 mm
|
2.5 in
63.5 mm
|
1
|
||
| R 3,326 - R 13,7084 | Request the lead time here |
Red
|
2.374 in
60.3 mm
|
|
0.421 in
10.7 mm
|
2.374 in
60.3 mm
|
1
|
||
| R 2,7316 - R 47,1528 | Request the lead time here |
Red
|
1.626 in
41.3 mm
|
|
0.453 in
11.5 mm
|
1.626 in
41.3 mm
|
1
|
||
| R 3,1278 - R 12,9083 | 500 In stock - Delivery conditions may apply, visit our FAQs |
Red
|
1.996 in
50.7 mm
|
|
0.421 in
10.7 mm
|
1.996 in
50.7 mm
|
1
|
||
| R 28,7029 - R 73,0762 | Request the lead time here |
Red
|
3.531 in
89.7 mm
|
6000
|
0.508 in
12.9 mm
|
3.531 in
89.7 mm
|
1
|
||
| R 2,9653 - R 3,588 | Request the lead time here |
Red
|
1.193 in
30.3 mm
|
|
0.37 in
9.4 mm
|
1.193 in
30.3 mm
|
1
|
||
| 10448717 | R 5,8594 - R 5,8594 | Request the lead time here |
Red
|
3.126 in
79.4 mm
|
6000
|
0.496 in
12.6 mm
|
3.126 in
79.4 mm
|
1
|
|
| R 14,6702 - R 56,2577 | 495 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
3.307 in
84.0 mm
|
3000
|
0.5 in
12.7 mm
|
3.307 in
84.0 mm
|
1
|
||
| R 2,2451 - R 8,6723 | Request the lead time here |
Natural
|
1.508 in
38.3 mm
|
3000
|
0.433 in
11.0 mm
|
1.508 in
38.3 mm
|
1
|
||
| R 2,691 - R 8,5597 | Request the lead time here |
Natural
|
1.189 in
30.2 mm
|
3000
|
0.39 in
9.9 mm
|
1.189 in
30.2 mm
|
1
|
||
| R 2,568 - R 11,0938 | Request the lead time here |
Natural
|
1.76 in
44.7 mm
|
3000
|
0.465 in
11.8 mm
|
1.76 in
44.7 mm
|
1
|
||
| R 4,8404 - R 5,0951 | Request the lead time here |
Red
|
2.756 in
70.0 mm
|
3000
|
0.433 in
11.0 mm
|
2.756 in
70.0 mm
|
1
|
||
| R 2,0913 - R 7,0392 | Request the lead time here |
Natural
|
1.327 in
33.7 mm
|
3000
|
0.413 in
10.5 mm
|
1.327 in
33.7 mm
|
1
|
||
| R 3,1986 - R 3,3826 | Request the lead time here |
Red
|
1.626 in
41.3 mm
|
6000
|
0.343 in
8.7 mm
|
1.626 in
41.3 mm
|
1
|
||
| R 3,7675 - R 13,1211 | Request the lead time here |
Natural
|
2.008 in
51.0 mm
|
3000
|
0.465 in
11.8 mm
|
2.008 in
51.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue