Menu Search

Screw Grommets

In production

Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.

Series Code :SR2762

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
61 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Thread Sizes Head Height Head Diameter Hole Size Panel Thickness Range View
R 3,1959 - R 3,9455 Request the lead time here
4.8 mm
R 3,1959 - R 3,9455 Request the lead time here
6.4 mm
R 4,9353 - R 6,8276 Request the lead time here
4.8 mm
12.4 mm
8.0 mm
R 3,1959 - R 3,9455 Request the lead time here
11.1 mm
R 3,1959 - R 3,9455 Request the lead time here
12.7 mm
R 4,6459 - R 6,4124 Request the lead time here
3.2 mm
12.4 mm
8.0 mm
R 4,5697 - R 6,3201 Request the lead time here
0.8 mm
12.4 mm
8.0 mm
R 3,1959 - R 3,9455 Request the lead time here
0.8 mm
R 3,1959 - R 3,9455 Request the lead time here
3.2 mm
R 2,912 - R 3,2032 Request the lead time here
0.9 mm
10307458 R 1,0387 - R 1,2983 Request the lead time here
2.0 mm
R 0,8788 - R 1,0633 Request the lead time here
0.8 mm
R 1,7507 - R 2,1183 Request the lead time here
1.9 mm
R 0,7703 - R 1,1547 Request the lead time here
1.6 mm
R 0,9346 - R 1,1309 Request the lead time here
2.0 mm
R 1,7068 - R 2,1073 Request the lead time here
2.4 mm
R 2,2771 - R 2,8111 Request the lead time here
1.4 mm
R 1,0387 - R 1,2983 Request the lead time here
6.4 mm
R 2,2574 - R 2,7314 Request the lead time here
7.8 mm
R 2,1484 - R 2,6526 Request the lead time here
1.6 mm
  • of 4
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154267

Price Range
R 3,9455 - R 3,1959

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    15.9 mm
  • Head Height
    4.8 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154274

Price Range
R 3,9455 - R 3,1959

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    17.5 mm
  • Head Height
    6.4 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Toggle Fixer 19.3 mm (L) Nylon 6/6

10036037

Price Range
R 6,8276 - R 4,9353

Stock Levels
Request the lead time here
Attributes
  • Hole Size
    8.0 mm
  • Overall Length
    24.1 mm
  • Head Diameter
    12.4 mm
  • Head Height
    4.8 mm
  • Full Material
    Nylon 6/6
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154298

Price Range
R 3,9455 - R 3,1959

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    22.2 mm
  • Head Height
    11.1 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154304

Price Range
R 3,9455 - R 3,1959

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    23.8 mm
  • Head Height
    12.7 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Toggle Fixer 19.3 mm (L) Nylon 6/6

10036020

Price Range
R 6,4124 - R 4,6459

Stock Levels
Request the lead time here
Attributes
  • Hole Size
    8.0 mm
  • Overall Length
    22.5 mm
  • Head Diameter
    12.4 mm
  • Head Height
    3.2 mm
  • Full Material
    Nylon 6/6
Toggle Fixer 19.3 mm (L) Nylon 6/6

10036013

Price Range
R 6,3201 - R 4,5697

Stock Levels
Request the lead time here
Attributes
  • Hole Size
    8.0 mm
  • Overall Length
    20.1 mm
  • Head Diameter
    12.4 mm
  • Head Height
    0.8 mm
  • Full Material
    Nylon 6/6
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154236

Price Range
R 3,9455 - R 3,1959

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    11.9 mm
  • Head Height
    0.8 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154250

Price Range
R 3,9455 - R 3,1959

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    14.3 mm
  • Head Height
    3.2 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.275 - 0.275 in 4.8 mm 6.4 mm #4 Nylon 6/6

10307649

Price Range
R 3,2032 - R 2,912

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    10.8 mm
  • Head Height
    0.9 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.375 - 0.390 in 9.5 mm 5.5 mm 1/4 in Nylon 6/6

10307458

Price Range
R 1,2983 - R 1,0387

Stock Levels
Request the lead time here
Attributes
  • Head Size
    15.9 mm
  • Overall Length
    13.1 mm
  • Head Height
    2.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.275 - 0.275 in 1.2 mm 4.6 mm #8 Nylon 6/6

10307656

Price Range
R 1,0633 - R 0,8788

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    9.1 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.335 - 0.340 in 1.6 mm 3.2 mm #8 Nylon 6/6

10307588

Price Range
R 2,1183 - R 1,7507

Stock Levels
Request the lead time here
Attributes
  • Head Size
    13.0 mm
  • Overall Length
    9.9 mm
  • Head Height
    1.9 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.270 - 0.310 in 0.8 mm 4.3 mm Nylon 6/6

10307540

Price Range
R 1,1547 - R 0,7703

Stock Levels
Request the lead time here
Attributes
  • Head Size
    10.3 mm
  • Overall Length
    9.5 mm
  • Head Height
    1.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.370 - 0.375 in 3.2 mm 6.4 mm 1/4 in Nylon 6/6

10307694

Price Range
R 1,1309 - R 0,9346

Stock Levels
Request the lead time here
Attributes
  • Head Size
    15.9 mm
  • Overall Length
    12.3 mm
  • Head Height
    2.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.335 - 0.345 in 1.6 mm 4.4 mm #10 Nylon 6/6

10307717

Price Range
R 2,1073 - R 1,7068

Stock Levels
Request the lead time here
Attributes
  • Head Size
    11.9 mm
  • Overall Length
    12.6 mm
  • Head Height
    2.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.320 - 0.335 in 0.8 mm 5.9 mm #10 Nylon 6/6

10307700

Price Range
R 2,8111 - R 2,2771

Stock Levels
Request the lead time here
Attributes
  • Head Size
    11.9 mm
  • Overall Length
    12.1 mm
  • Head Height
    1.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.173 - 0.178 in 0.8 mm 2.0 mm #4 Nylon 6/6

10307380

Price Range
R 1,2983 - R 1,0387

Stock Levels
Request the lead time here
Attributes
  • Head Size
    5.5 mm
  • Overall Length
    11.9 mm
  • Head Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.270 - 0.275 in 0.8 mm 2.8 mm #6 Nylon 6/6

10307342

Price Range
R 2,7314 - R 2,2574

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    14.9 mm
  • Head Height
    7.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.350 - 0.355 in 5.5 mm 5.8 mm #8, #10 Nylon 6/6

10307489

Price Range
R 2,6526 - R 2,1484

Stock Levels
Request the lead time here
Attributes
  • Head Size
    12.1 mm
  • Overall Length
    12.3 mm
  • Head Height
    1.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2