Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.
Series Code :SR2762
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Sizes | Head Height | Head Diameter | Hole Size | Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|---|
R 3,1332 - R 3,8682 | Request the lead time here |
|
|
|
|
|
||
R 3,1332 - R 3,8682 | Request the lead time here |
|
|
|
|
|
||
R 4,8385 - R 6,6937 | Request the lead time here |
|
0.189 in
4.8 mm
|
0.488 in
12.4 mm
|
0.315 in
8.0 mm
|
|
||
R 3,1332 - R 3,8682 | Request the lead time here |
|
|
|
|
|
||
R 3,1332 - R 3,8682 | Request the lead time here |
|
|
|
|
|
||
R 4,4801 - R 6,1962 | Request the lead time here |
|
0.031 in
0.8 mm
|
0.488 in
12.4 mm
|
0.315 in
8.0 mm
|
|
||
R 3,1332 - R 3,8682 | Request the lead time here |
|
|
|
|
|
||
R 4,5548 - R 6,2867 | Request the lead time here |
|
0.126 in
3.2 mm
|
0.488 in
12.4 mm
|
0.315 in
8.0 mm
|
|
||
R 0,9358 - R 1,4037 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
R 0,7552 - R 1,1321 | Request the lead time here |
|
0.039 in
1.0 mm
|
|
|
|
||
R 0,8274 - R 1,0011 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
||
R 1,0183 - R 1,2729 | Request the lead time here |
|
0.063 in
1.6 mm
|
|
|
|
||
R 0,7552 - R 1,1321 | Request the lead time here |
|
0.035 in
0.9 mm
|
|
|
|
||
R 0,7552 - R 1,1321 | Request the lead time here |
|
0.063 in
1.6 mm
|
|
|
|
||
R 0,96 - R 1,4365 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
R 1,2601 - R 1,8916 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
R 1,0183 - R 1,2729 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
R 1,9998 - R 2,4197 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
R 1,6895 - R 2,0443 | Request the lead time here |
|
0.051 in
1.3 mm
|
|
|
|
||
R 0,7932 - R 0,9598 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue