Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
---|---|---|---|---|---|---|---|---|---|
R 3,6737 - R 6,9048 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.394 in
10.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
R 3,2555 - R 6,0907 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.354 in
9.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
R 6,7324 - R 7,4803 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.197 in
5.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
R 2,9886 - R 3,6897 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
#6
|
0.626 in
15.9 mm
|
Self-Tapping/Snap-Lock Circuit Board Support
|
||
R 4,1516 - R 4,6585 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.591 in
15.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
R 3,8977 - R 7,2968 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
R 17,2948 - R 26,4115 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
1.969 in
50.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
R 15,3534 - R 16,0825 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
1.181 in
30.0 mm
|
Hexagonal Male/Female Standoff
|
||
R 3,2555 - R 11,9253 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M4
|
0.394 in
10.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
R 4,5697 - R 16,4931 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.236 in
6.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
R 3,8977 - R 4,3871 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.591 in
15.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
R 20,6813 - R 21,679 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
1.378 in
35.0 mm
|
Hexagonal Male/Female Standoff
|
||
R 11,2074 - R 18,2335 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.709 in
18.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
R 8,1862 - R 14,4795 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.709 in
18.0 mm
|
Hexagonal Male/Female Standoff
|
||
R 14,2511 - R 22,4434 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
1.181 in
30.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
R 10,5674 - R 17,1667 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.709 in
18.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
R 12,7435 - R 15,2467 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.984 in
25.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
R 18,9304 - R 28,8578 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
1.378 in
35.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
R 0,8467 - R 1,4225 | Request the lead time here |
|
|
|
M6
|
0.374 in
9.5 mm
|
Self-Tapping/Snap-Lock Circuit Board Support
|
||
R 11,2074 - R 18,2335 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.787 in
20.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue