Menu Search

Screw Mount P Clips

In stock

Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.

One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.

  • Material: Aluminium, PA,
  • Colour: Black, Grey, Natural
  • Material Flammability Standard: , UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Essentra Part Number Price range Availability Adjustability Colour Hole Diameter Maximum Compatible Cable Diameter Overall Width View
R 1,1934 - R 2,0284 21098 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Natural
5.2 mm
3.2 mm
9.5 mm
R 17,7629 - R 17,7629 4669 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Natural
5.2 mm
22.2 mm
9.5 mm
R 12,4976 - R 19,2842 791412 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Natural
5.2 mm
17.5 mm
12.7 mm
10000168 R 1,4653 - R 2,492 576000 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Natural
5.2 mm
4.8 mm
9.5 mm
10000182 R 1,6203 - R 2,7528 Request the lead time here
Fixed
Natural
5.2 mm
8.0 mm
9.5 mm
R 3,2547 - R 4,8681 127000 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Natural
5.2 mm
9.5 mm
9.5 mm
R 18,9365 - R 18,9365 1757 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Natural
5.2 mm
19.1 mm
12.7 mm
R 3,931 - R 5,8968 Request the lead time here
Fixed
Natural
5.2 mm
15.9 mm
9.5 mm
R 3,0011 - R 4,4769 Request the lead time here
Fixed
Natural
5.2 mm
12.7 mm
9.5 mm
R 3,0357 - R 3,7102 9000 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Natural
5.2 mm
14.3 mm
9.5 mm
R 1,5639 - R 2,6514 468000 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Natural
5.2 mm
6.4 mm
9.5 mm
R 19,4146 - R 19,4146 27487 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Natural
5.2 mm
28.6 mm
12.7 mm
R 18,6902 - R 18,6902 16644 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Natural
5.2 mm
25.4 mm
12.7 mm
R 4,3175 - R 4,3175 12530 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Natural
5.2 mm
11.1 mm
9.5 mm
R 32,8165 - R 32,8165 1167 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Black
5.2 mm
28.6 mm
12.7 mm
R 13,4163 - R 13,4163 4466 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Black
5.2 mm
14.3 mm
9.5 mm
R 13,199 - R 13,199 2000 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Black
5.2 mm
12.7 mm
9.5 mm
R 58,3598 - R 58,3598 Request the lead time here
Fixed
Green
5.2 mm
22.2 mm
14.0 mm
R 9,5246 - R 12,4746 7322 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Black
5.2 mm
4.8 mm
9.5 mm
R 60,0115 - R 60,0115 Request the lead time here
Fixed
Green
5.2 mm
28.6 mm
14.0 mm
  • of 3
P Style Cable Clamp Screw 3.2 mm 5.2 mm Aluminium Natural

10000151

Price Range
R 2,0284 - R 1,1934

Stock Levels
21098 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Maximum Compatible Cable Diameter
    3.2 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 22.2 mm 5.2 mm Aluminium Natural

10148396

Price Range
R 17,7629 - R 17,7629

Stock Levels
4669 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Maximum Compatible Cable Diameter
    22.2 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 17.5 mm 5.2 mm Aluminium Natural

10148372

Price Range
R 19,2842 - R 12,4976

Stock Levels
791412 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Maximum Compatible Cable Diameter
    17.5 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 4.8 mm 5.2 mm Aluminium Natural

10000168

Price Range
R 2,492 - R 1,4653

Stock Levels
576000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Maximum Compatible Cable Diameter
    4.8 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 8.0 mm 5.2 mm Aluminium Natural

10000182

Price Range
R 2,7528 - R 1,6203

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    8.0 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 9.5 mm 5.2 mm Aluminium Natural

10000199

Price Range
R 4,8681 - R 3,2547

Stock Levels
127000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Maximum Compatible Cable Diameter
    9.5 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 19.1 mm 5.2 mm Aluminium Natural

10148389

Price Range
R 18,9365 - R 18,9365

Stock Levels
1757 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Maximum Compatible Cable Diameter
    19.1 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 15.9 mm 5.2 mm Aluminium Natural

10000144

Price Range
R 5,8968 - R 3,931

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    15.9 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 12.7 mm 5.2 mm Aluminium Natural

10000212

Price Range
R 4,4769 - R 3,0011

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 14.3 mm 5.2 mm Aluminium Natural

10000229

Price Range
R 3,7102 - R 3,0357

Stock Levels
9000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Maximum Compatible Cable Diameter
    14.3 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 6.4 mm 5.2 mm Aluminium Natural

10000175

Price Range
R 2,6514 - R 1,5639

Stock Levels
468000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Maximum Compatible Cable Diameter
    6.4 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 28.6 mm 5.2 mm Aluminium Natural

10148419

Price Range
R 19,4146 - R 19,4146

Stock Levels
27487 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Maximum Compatible Cable Diameter
    28.6 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 25.4 mm 5.2 mm Aluminium Natural

10148402

Price Range
R 18,6902 - R 18,6902

Stock Levels
16644 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Maximum Compatible Cable Diameter
    25.4 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 11.1 mm 5.2 mm Aluminium Natural

10000205

Price Range
R 4,3175 - R 4,3175

Stock Levels
12530 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Maximum Compatible Cable Diameter
    11.1 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 28.6 mm 5.2 mm Aluminium Black

10161746

Price Range
R 32,8165 - R 32,8165

Stock Levels
1167 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Maximum Compatible Cable Diameter
    28.6 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp Screw 14.3 mm 5.2 mm Aluminium Black

10161821

Price Range
R 13,4163 - R 13,4163

Stock Levels
4466 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Maximum Compatible Cable Diameter
    14.3 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp Screw 12.7 mm 5.2 mm Aluminium Black

10161814

Price Range
R 13,199 - R 13,199

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp Screw 22.2 mm 5.2 mm PA Green

10161937

Price Range
R 58,3598 - R 58,3598

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    22.2 mm
  • Overall Width
    14.0 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 4.8 mm 5.2 mm Aluminium Black

10161760

Price Range
R 12,4746 - R 9,5246

Stock Levels
7322 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Maximum Compatible Cable Diameter
    4.8 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp Screw 28.6 mm 5.2 mm PA Green

10161951

Price Range
R 60,0115 - R 60,0115

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    28.6 mm
  • Overall Width
    14.0 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium