Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments..
Series Code: SR5726
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Stud Length | Thread Size | Base Height | Overall Height | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|
R 142,2727 - R 288,7474 | 42 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
M8
|
0.63 in
16.0 mm
|
2.598 in
66.0 mm
|
1.575 in
40.0 mm
|
||
R 90,1698 - R 182,7445 | 40 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
M8
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
R 144,1873 - R 308,0708 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
0.63 in
16.0 mm
|
2.598 in
66.0 mm
|
1.575 in
40.0 mm
|
||
R 174,5204 - R 353,3428 | 12 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
M10
|
0.63 in
16.0 mm
|
2.598 in
66.0 mm
|
1.575 in
40.0 mm
|
||
R 101,5523 - R 205,9326 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
10291351 | R 151,7706 - R 308,0708 | 137 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
M8
|
0.63 in
16.0 mm
|
2.598 in
66.0 mm
|
1.575 in
40.0 mm
|
|
R 35,0216 - R 43,7808 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.709 in
18.0 mm
|
M8
|
0.433 in
11.0 mm
|
1.142 in
29.0 mm
|
1.181 in
30.0 mm
|
||
R 58,6458 - R 58,6458 | Request the lead time here |
1.496 in
38.0 mm
|
M6
|
0.472 in
12.0 mm
|
1.969 in
50.0 mm
|
1.378 in
35.0 mm
|
||
R 110,025 - R 223,0477 | 24 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
M8
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
10291429 | R 30,3631 - R 37,9464 | 50 In stock - Delivery conditions may apply, visit our FAQs |
1.496 in
38.0 mm
|
M6
|
0.433 in
11.0 mm
|
1.929 in
49.0 mm
|
1.181 in
30.0 mm
|
|
R 170,7212 - R 345,0614 | Request the lead time here |
1.969 in
50.0 mm
|
M12
|
0.63 in
16.0 mm
|
2.598 in
66.0 mm
|
1.575 in
40.0 mm
|
||
R 227,6484 - R 461,002 | Request the lead time here |
1.969 in
50.0 mm
|
M12
|
0.63 in
16.0 mm
|
2.598 in
66.0 mm
|
1.575 in
40.0 mm
|
||
R 83,461 - R 168,942 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
R 108,1556 - R 218,6309 | 5 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
M12
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
R 180,2191 - R 364,3848 | Request the lead time here |
2.756 in
70.0 mm
|
M12
|
0.63 in
16.0 mm
|
3.386 in
86.0 mm
|
1.575 in
40.0 mm
|
||
R 284,5605 - R 576,3905 | Request the lead time here |
2.756 in
70.0 mm
|
M12
|
0.63 in
16.0 mm
|
3.386 in
86.0 mm
|
1.575 in
40.0 mm
|
||
R 56,9271 - R 56,9271 | 38 In stock - Delivery conditions may apply, visit our FAQs |
1.89 in
48.0 mm
|
M12
|
0.433 in
11.0 mm
|
2.323 in
59.0 mm
|
1.181 in
30.0 mm
|
||
R 41,0973 - R 51,3641 | Request the lead time here |
1.496 in
38.0 mm
|
M10
|
0.433 in
11.0 mm
|
1.929 in
49.0 mm
|
1.181 in
30.0 mm
|
||
R 49,1328 - R 61,4047 | Request the lead time here |
1.102 in
28.0 mm
|
M10
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
1.378 in
35.0 mm
|
||
R 59,0378 - R 59,0378 | Request the lead time here |
0.709 in
18.0 mm
|
M8
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue