Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments..
Series Code: SR5726
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Stud Length | Thread Size | Base Height | Overall Height | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|
10291429 | R 30,3631 - R 37,9464 | 50 In stock - Delivery conditions may apply, visit our FAQs |
1.496 in
38.0 mm
|
M6
|
0.433 in
11.0 mm
|
1.929 in
49.0 mm
|
1.181 in
30.0 mm
|
|
R 59,0378 - R 59,0378 | Request the lead time here |
0.709 in
18.0 mm
|
M8
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
1.378 in
35.0 mm
|
||
R 110,025 - R 223,0477 | 24 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
M8
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
R 170,7212 - R 345,0614 | Request the lead time here |
1.969 in
50.0 mm
|
M12
|
0.63 in
16.0 mm
|
2.598 in
66.0 mm
|
1.575 in
40.0 mm
|
||
R 90,1698 - R 182,7445 | 40 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
M8
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
R 180,2191 - R 383,7082 | Request the lead time here |
0.984 in
25.0 mm
|
M12
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
R 41,0973 - R 51,3641 | Request the lead time here |
1.496 in
38.0 mm
|
M10
|
0.433 in
11.0 mm
|
1.929 in
49.0 mm
|
1.181 in
30.0 mm
|
||
R 227,6484 - R 461,002 | Request the lead time here |
1.969 in
50.0 mm
|
M12
|
0.63 in
16.0 mm
|
2.598 in
66.0 mm
|
1.575 in
40.0 mm
|
||
R 83,461 - R 168,942 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
R 39,5746 - R 49,4796 | Request the lead time here |
1.102 in
28.0 mm
|
M10
|
0.433 in
11.0 mm
|
1.535 in
39.0 mm
|
1.181 in
30.0 mm
|
||
R 45,394 - R 45,394 | Request the lead time here |
1.496 in
38.0 mm
|
M8
|
0.433 in
11.0 mm
|
1.929 in
49.0 mm
|
1.181 in
30.0 mm
|
||
R 60,4851 - R 60,4851 | Request the lead time here |
1.496 in
38.0 mm
|
M8
|
0.472 in
12.0 mm
|
1.969 in
50.0 mm
|
1.378 in
35.0 mm
|
||
R 101,5523 - R 205,9326 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
R 117,6233 - R 237,9543 | Request the lead time here |
0.984 in
25.0 mm
|
M10
|
0.63 in
16.0 mm
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
||
R 74,6867 - R 74,6867 | 50 In stock - Delivery conditions may apply, visit our FAQs |
1.89 in
48.0 mm
|
M12
|
0.472 in
12.0 mm
|
2.362 in
60.0 mm
|
1.378 in
35.0 mm
|
||
R 284,5605 - R 576,3905 | Request the lead time here |
2.756 in
70.0 mm
|
M12
|
0.63 in
16.0 mm
|
3.386 in
86.0 mm
|
1.575 in
40.0 mm
|
||
R 56,9271 - R 56,9271 | 38 In stock - Delivery conditions may apply, visit our FAQs |
1.89 in
48.0 mm
|
M12
|
0.433 in
11.0 mm
|
2.323 in
59.0 mm
|
1.181 in
30.0 mm
|
||
R 49,1328 - R 61,4047 | Request the lead time here |
1.102 in
28.0 mm
|
M10
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
1.378 in
35.0 mm
|
||
R 45,0472 - R 56,3241 | Request the lead time here |
1.102 in
28.0 mm
|
M12
|
0.433 in
11.0 mm
|
1.535 in
39.0 mm
|
1.181 in
30.0 mm
|
||
R 180,2191 - R 364,3848 | Request the lead time here |
2.756 in
70.0 mm
|
M12
|
0.63 in
16.0 mm
|
3.386 in
86.0 mm
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue