Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments..
Series Code: SR5726
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Base Height | Overall Height | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| R 59,0378 - R 59,0378 | Request the lead time here | 
0.709 in
 
18.0 mm
 | 
M8
 | 
0.472 in
 
12.0 mm
 | 
1.181 in
 
30.0 mm
 | 
1.378 in
 
35.0 mm
 | ||
| R 56,0377 - R 65,9426 | 100 In stock - Delivery conditions may apply, visit our FAQs | 
1.496 in
 
38.0 mm
 | 
M10
 | 
0.472 in
 
12.0 mm
 | 
1.969 in
 
50.0 mm
 | 
1.378 in
 
35.0 mm
 | ||
| R 90,1698 - R 182,7445 | 5 In stock - Delivery conditions may apply, visit our FAQs | 
0.984 in
 
25.0 mm
 | 
M8
 | 
0.63 in
 
16.0 mm
 | 
1.614 in
 
41.0 mm
 | 
1.575 in
 
40.0 mm
 | ||
| R 83,461 - R 168,942 | Request the lead time here | 
0.984 in
 
25.0 mm
 | 
M6
 | 
0.63 in
 
16.0 mm
 | 
1.614 in
 
41.0 mm
 | 
1.575 in
 
40.0 mm
 | ||
| R 35,0216 - R 43,7808 | Request the lead time here | 
0.709 in
 
18.0 mm
 | 
M8
 | 
0.433 in
 
11.0 mm
 | 
1.142 in
 
29.0 mm
 | 
1.181 in
 
30.0 mm
 | ||
| R 56,9271 - R 56,9271 | 38 In stock - Delivery conditions may apply, visit our FAQs | 
1.89 in
 
48.0 mm
 | 
M12
 | 
0.433 in
 
11.0 mm
 | 
2.323 in
 
59.0 mm
 | 
1.181 in
 
30.0 mm
 | ||
| R 74,6867 - R 74,6867 | 50 In stock - Delivery conditions may apply, visit our FAQs | 
1.89 in
 
48.0 mm
 | 
M12
 | 
0.472 in
 
12.0 mm
 | 
2.362 in
 
60.0 mm
 | 
1.378 in
 
35.0 mm
 | ||
| R 41,0973 - R 51,3641 | Request the lead time here | 
1.496 in
 
38.0 mm
 | 
M10
 | 
0.433 in
 
11.0 mm
 | 
1.929 in
 
49.0 mm
 | 
1.181 in
 
30.0 mm
 | ||
| R 49,1328 - R 61,4047 | Request the lead time here | 
1.102 in
 
28.0 mm
 | 
M10
 | 
0.472 in
 
12.0 mm
 | 
1.575 in
 
40.0 mm
 | 
1.378 in
 
35.0 mm
 | ||
| R 180,2191 - R 383,7082 | Request the lead time here | 
0.984 in
 
25.0 mm
 | 
M12
 | 
0.63 in
 
16.0 mm
 | 
1.614 in
 
41.0 mm
 | 
1.575 in
 
40.0 mm
 | ||
| R 108,1556 - R 218,6309 | 5 In stock - Delivery conditions may apply, visit our FAQs | 
0.984 in
 
25.0 mm
 | 
M12
 | 
0.63 in
 
16.0 mm
 | 
1.614 in
 
41.0 mm
 | 
1.575 in
 
40.0 mm
 | ||
| R 170,7212 - R 345,0614 | Request the lead time here | 
1.969 in
 
50.0 mm
 | 
M12
 | 
0.63 in
 
16.0 mm
 | 
2.598 in
 
66.0 mm
 | 
1.575 in
 
40.0 mm
 | ||
| R 144,1873 - R 308,0708 | Request the lead time here | 
1.969 in
 
50.0 mm
 | 
M10
 | 
0.63 in
 
16.0 mm
 | 
2.598 in
 
66.0 mm
 | 
1.575 in
 
40.0 mm
 | ||
| R 174,5204 - R 353,3428 | 12 In stock - Delivery conditions may apply, visit our FAQs | 
1.969 in
 
50.0 mm
 | 
M10
 | 
0.63 in
 
16.0 mm
 | 
2.598 in
 
66.0 mm
 | 
1.575 in
 
40.0 mm
 | ||
| R 227,6484 - R 461,002 | Request the lead time here | 
1.969 in
 
50.0 mm
 | 
M12
 | 
0.63 in
 
16.0 mm
 | 
2.598 in
 
66.0 mm
 | 
1.575 in
 
40.0 mm
 | ||
| R 45,0472 - R 56,3241 | Request the lead time here | 
1.102 in
 
28.0 mm
 | 
M12
 | 
0.433 in
 
11.0 mm
 | 
1.535 in
 
39.0 mm
 | 
1.181 in
 
30.0 mm
 | ||
| R 45,394 - R 45,394 | Request the lead time here | 
1.496 in
 
38.0 mm
 | 
M8
 | 
0.433 in
 
11.0 mm
 | 
1.929 in
 
49.0 mm
 | 
1.181 in
 
30.0 mm
 | ||
| R 117,6233 - R 237,9543 | Request the lead time here | 
0.984 in
 
25.0 mm
 | 
M10
 | 
0.63 in
 
16.0 mm
 | 
1.614 in
 
41.0 mm
 | 
1.575 in
 
40.0 mm
 | ||
| R 60,4851 - R 60,4851 | Request the lead time here | 
1.496 in
 
38.0 mm
 | 
M8
 | 
0.472 in
 
12.0 mm
 | 
1.969 in
 
50.0 mm
 | 
1.378 in
 
35.0 mm
 | ||
| R 132,8049 - R 269,4239 | Request the lead time here | 
0.984 in
 
25.0 mm
 | 
M6
 | 
0.63 in
 
16.0 mm
 | 
1.614 in
 
41.0 mm
 | 
1.575 in
 
40.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue