Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.
Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.
Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Base Shape | Base Height | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|
R 1,3161 - R 1,3161 | 14900 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Round
|
|
High Density Polyethylene
|
|
||
R 7,4811 - R 16,4698 | Request the lead time here |
White
|
Round
|
0.591 in
15.0 mm
|
Polyvinyl Chloride
|
1.181 in
30.0 mm
|
||
R 5,7033 - R 10,411 | 100 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.906 in
23.0 mm
|
Polyvinyl Chloride
|
0.768 in
19.5 mm
|
||
R 10,5105 - R 23,1972 | 8 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.984 in
25.0 mm
|
TPE/TPV
|
1.201 in
30.5 mm
|
||
R 3,7087 - R 8,7231 | Request the lead time here |
Black
|
Round
|
0.374 in
9.5 mm
|
TPE/TPV
|
0.646 in
16.4 mm
|
||
R 3,3423 - R 6,0873 | 831 In stock - Delivery conditions may apply, visit our FAQs |
White
|
Round
|
0.394 in
10.0 mm
|
Polyvinyl Chloride
|
0.787 in
20.0 mm
|
||
R 3,1005 - R 5,6606 | 660 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.295 in
7.5 mm
|
Polyvinyl Chloride
|
0.591 in
15.0 mm
|
||
R 3,1005 - R 5,6606 | 50 In stock - Delivery conditions may apply, visit our FAQs |
White
|
Round
|
0.295 in
7.5 mm
|
Polyvinyl Chloride
|
0.591 in
15.0 mm
|
||
R 5,4726 - R 12,8638 | Request the lead time here |
Black
|
Round
|
0.453 in
11.5 mm
|
TPE/TPV
|
0.78 in
19.8 mm
|
||
R 3,6484 - R 8,5575 | 30 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.28 in
7.1 mm
|
TPE/TPV
|
0.626 in
15.9 mm
|
||
R 1,3493 - R 3,0199 | Request the lead time here |
Black
|
Round
|
0.378 in
9.6 mm
|
Low Density Polyethylene
|
0.689 in
17.5 mm
|
||
R 7,6435 - R 17,8879 | Request the lead time here |
Black
|
Round
|
0.717 in
18.2 mm
|
TPE/TPV
|
0.728 in
18.5 mm
|
||
R 5,3821 - R 16,1764 | Request the lead time here |
Black
|
Round
|
0.63 in
16.0 mm
|
Low Density Polyethylene
|
1.772 in
45.0 mm
|
||
R 3,1056 - R 7,0116 | Request the lead time here |
Black
|
Round
|
0.717 in
18.2 mm
|
Low Density Polyethylene
|
0.728 in
18.5 mm
|
||
Request the lead time here |
Black
|
Round
|
0.354 in
9.0 mm
|
Natural Rubber
|
0.63 in
16.0 mm
|
|||
R 9,9803 - R 9,9803 | Request the lead time here |
Black
|
Round
|
0.315 in
8.0 mm
|
Low Density Polyethylene
|
0.748 in
19.0 mm
|
||
R 4,8846 - R 11,5388 | Request the lead time here |
Black
|
Round
|
0.433 in
11.0 mm
|
TPE/TPV
|
0.76 in
19.3 mm
|
||
R 2,2463 - R 5,0296 | Request the lead time here |
Black
|
Round
|
0.626 in
15.9 mm
|
Low Density Polyethylene
|
0.748 in
19.0 mm
|
||
R 2,2463 - R 5,0296 | Request the lead time here |
Black
|
Round
|
0.469 in
11.9 mm
|
Low Density Polyethylene
|
0.78 in
19.8 mm
|
||
R 6,9802 - R 19,0473 | Request the lead time here |
Black
|
Round
|
0.748 in
19.0 mm
|
Low Density Polyethylene
|
2.165 in
55.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue