Menu Search

Screw-On Bumper Feet

In stock

Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.

Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.

Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Essentra Part Number Price range Availability Colour Base Shape Base Height Full Material Base Diameter View
R 9,1551 - R 11,3026 Request the lead time here
Black
Round
14.0 mm
Thermo Plastic Elastomer
24.0 mm
R 9,513 - R 16,3273 Request the lead time here
Black
Round
18.4 mm
Neoprene Rubber
18.5 mm
R 8,287 - R 10,2308 Request the lead time here
Black
Round
10.0 mm
Thermo Plastic Elastomer
20.0 mm
R 3,6182 - R 7,0857 100 In stock - Delivery conditions may apply, visit our FAQs
Black
Round
9.5 mm
Neoprene Rubber
17.5 mm
R 31,4034 - R 42,424 Request the lead time here
Black
Round
10.0 mm
Poly(Acrylonitrile Butadiene Styrene)
40.0 mm
R 8,1712 - R 14,0207 Request the lead time here
Black
Round
15.3 mm
Neoprene Rubber
19.0 mm
R 65,4753 - R 65,4753 Request the lead time here
Black
Round
16.0 mm
Poly(Acrylonitrile Butadiene Styrene)
60.0 mm
R 9,0908 - R 15,6037 90 In stock - Delivery conditions may apply, visit our FAQs
Black
Round
25.0 mm
Neoprene Rubber
22.5 mm
R 70,6463 - R 70,6463 Request the lead time here
Black
Round
12.0 mm
Poly(Acrylonitrile Butadiene Styrene)
50.0 mm
R 1,3493 - R 3,0199 Request the lead time here
Black
Round
9.6 mm
Low Density Polyethylene
17.5 mm
R 5,3821 - R 16,1764 Request the lead time here
Black
Round
16.0 mm
Low Density Polyethylene
45.0 mm
R 3,6484 - R 8,5575 30 In stock - Delivery conditions may apply, visit our FAQs
Black
Round
7.1 mm
TPE/TPV
15.9 mm
R 7,6435 - R 17,8879 Request the lead time here
Black
Round
18.2 mm
TPE/TPV
18.5 mm
R 5,7033 - R 10,411 100 In stock - Delivery conditions may apply, visit our FAQs
Black
Round
23.0 mm
Polyvinyl Chloride
19.5 mm
R 6,9802 - R 19,0473 Request the lead time here
Black
Round
19.0 mm
Low Density Polyethylene
55.0 mm
R 7,4811 - R 16,4698 5000 In stock - Delivery conditions may apply, visit our FAQs
Black
Round
15.0 mm
Polyvinyl Chloride
30.0 mm
R 10,5105 - R 23,1972 8 In stock - Delivery conditions may apply, visit our FAQs
Black
Round
25.0 mm
TPE/TPV
30.5 mm
R 3,7087 - R 8,7231 Request the lead time here
Black
Round
9.5 mm
TPE/TPV
16.4 mm
R 7,2817 - R 17,2254 Request the lead time here
Black
Round
25.4 mm
TPE/TPV
22.2 mm
R 3,1005 - R 5,6606 50 In stock - Delivery conditions may apply, visit our FAQs
White
Round
7.5 mm
Polyvinyl Chloride
15.0 mm
  • of 3
Rivet Feet 24.0 mm 14.0 mm 0.201 in TPE Black

10154700

Price Range
R 11,3026 - R 9,1551

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Thermo Plastic Elastomer
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Screw-On Feet 18.5 mm 18.4 mm Rubber

10172063

Price Range
R 16,3273 - R 9,513

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Neoprene Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Neoprene Rubber
Rivet Feet 20.0 mm 10.0 mm 0.201 in TPE Black

10154724

Price Range
R 10,2308 - R 8,287

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Thermo Plastic Elastomer
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Screw-On Feet 17.5 mm 9.5 mm Rubber

10172070

Price Range
R 7,0857 - R 3,6182

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Full Material
    Neoprene Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Neoprene Rubber
Screw-On Feet 40.0 mm (DIA) 10.0 mm (H) ABS

10149065

Price Range
R 42,424 - R 31,4034

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Base Material
    ABS
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Screw-On Feet 19.0 mm 15.3 mm Rubber

10172049

Price Range
R 14,0207 - R 8,1712

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Neoprene Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Neoprene Rubber
Screw-On Feet 60.0 mm (DIA) 16.0 mm (H) ABS

10149072

Price Range
R 65,4753 - R 65,4753

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Base Material
    ABS
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Screw-On Feet 22.5 mm 25.0 mm Rubber

10172056

Price Range
R 15,6037 - R 9,0908

Stock Levels
90 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Full Material
    Neoprene Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Neoprene Rubber
Screw-On Feet 50.0 mm (DIA) 12.0 mm (H) ABS

10149089

Price Range
R 70,6463 - R 70,6463

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Base Material
    ABS
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Screw-On Feet 17.5 mm 9.6 mm LDPE

10104293

Price Range
R 3,0199 - R 1,3493

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet 45.0 mm 16.0 mm LDPE

10268889

Price Range
R 16,1764 - R 5,3821

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet 15.9 mm 7.1 mm TPR

10089958

Price Range
R 8,5575 - R 3,6484

Stock Levels
30 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet 18.5 mm 18.2 mm TPR

10089941

Price Range
R 17,8879 - R 7,6435

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet 19.5 mm (DIA) 23.0 mm (H) PVC

10118993

Price Range
R 10,411 - R 5,7033

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Screw-On Feet 55.0 mm 19.0 mm LDPE

10268988

Price Range
R 19,0473 - R 6,9802

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet 30.0 mm (DIA) 15.0 mm (H) PVC

10118481

Price Range
R 16,4698 - R 7,4811

Stock Levels
5000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Screw-On Feet 30.5 mm (DIA) 25.0 mm (H) PVC

10119013

Price Range
R 23,1972 - R 10,5105

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Full Material
    Thermoplastic Elastomer
  • Base Material
    TPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet 16.4 mm 9.5 mm TPR

10089965

Price Range
R 8,7231 - R 3,7087

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet 22.2 mm 25.4 mm TPR

10089934

Price Range
R 17,2254 - R 7,2817

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet 15.0 mm (DIA) 7.5 mm (H) PVC

10118412

Price Range
R 5,6606 - R 3,1005

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    White
  • Full Material
    Polyvinyl Chloride